1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
|
/**
* Copyright (C) ARM Limited 2010-2012. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
*/
#include <linux/slab.h>
#include <linux/fs.h>
#include <linux/mm.h>
#include <linux/sched.h>
#include <asm/uaccess.h>
#include <asm/current.h>
#include <linux/spinlock.h>
static DEFINE_SPINLOCK(annotate_lock);
static bool collect_annotations = false;
static int annotate_copy(struct file *file, char const __user *buf, size_t count)
{
int cpu = 0;
int write = per_cpu(gator_buffer_write, cpu)[ANNOTATE_BUF];
if (file == NULL) {
// copy from kernel
memcpy(&per_cpu(gator_buffer, cpu)[ANNOTATE_BUF][write], buf, count);
} else {
// copy from user space
if (copy_from_user(&per_cpu(gator_buffer, cpu)[ANNOTATE_BUF][write], buf, count) != 0)
return -1;
}
per_cpu(gator_buffer_write, cpu)[ANNOTATE_BUF] = (write + count) & gator_buffer_mask[ANNOTATE_BUF];
return 0;
}
static ssize_t annotate_write(struct file *file, char const __user *buf, size_t count_orig, loff_t *offset)
{
int tid, cpu, header_size, available, contiguous, length1, length2, size, count = count_orig & 0x7fffffff;
if (*offset)
return -EINVAL;
if (!collect_annotations)
// Not collecting annotations, tell the caller everything was written
return count_orig;
cpu = 0; // Annotation only uses a single per-cpu buffer as the data must be in order to the engine
if (file == NULL) {
tid = -1; // set the thread id to the kernel thread
} else {
tid = current->pid;
}
// synchronize between cores
spin_lock(&annotate_lock);
// determine total size of the payload
header_size = MAXSIZE_PACK32 * 3 + MAXSIZE_PACK64;
available = buffer_bytes_available(cpu, ANNOTATE_BUF) - header_size;
size = count < available ? count : available;
if (size <= 0) {
// Buffer is full but don't return an error. Instead return 0 so the
// caller knows nothing was written and they can try again.
size = 0;
goto annotate_write_out;
}
// synchronize shared variables annotateBuf and annotatePos
if (collect_annotations && per_cpu(gator_buffer, cpu)[ANNOTATE_BUF]) {
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, smp_processor_id());
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, tid);
gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, gator_get_time());
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, size);
// determine the sizes to capture, length1 + length2 will equal size
contiguous = contiguous_space_available(cpu, ANNOTATE_BUF);
if (size < contiguous) {
length1 = size;
length2 = 0;
} else {
length1 = contiguous;
length2 = size - contiguous;
}
if (annotate_copy(file, buf, length1) != 0) {
size = -EINVAL;
goto annotate_write_out;
}
if (length2 > 0 && annotate_copy(file, &buf[length1], length2) != 0) {
size = -EINVAL;
goto annotate_write_out;
}
// Check and commit; commit is set to occur once buffer is 3/4 full
buffer_check(cpu, ANNOTATE_BUF);
}
annotate_write_out:
spin_unlock(&annotate_lock);
// return the number of bytes written
return size;
}
#include "gator_annotate_kernel.c"
static int annotate_release(struct inode *inode, struct file *file)
{
int cpu = 0;
// synchronize between cores
spin_lock(&annotate_lock);
if (per_cpu(gator_buffer, cpu)[ANNOTATE_BUF] && buffer_check_space(cpu, ANNOTATE_BUF, MAXSIZE_PACK64 + 3 * MAXSIZE_PACK32)) {
uint32_t tid = current->pid;
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, smp_processor_id());
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, tid);
gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, 0); // time
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, 0); // size
}
spin_unlock(&annotate_lock);
return 0;
}
static const struct file_operations annotate_fops = {
.write = annotate_write,
.release = annotate_release
};
static int gator_annotate_create_files(struct super_block *sb, struct dentry *root)
{
return gatorfs_create_file_perm(sb, root, "annotate", &annotate_fops, 0666);
}
static int gator_annotate_start(void)
{
collect_annotations = true;
return 0;
}
static void gator_annotate_stop(void)
{
collect_annotations = false;
}
|