summaryrefslogtreecommitdiffstats
blob: 7e2c6e5d871510033cb92c971a9a53235023b601 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
/**
 * Copyright (C) ARM Limited 2010-2014. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 */

#include <linux/slab.h>
#include <linux/fs.h>
#include <linux/mm.h>
#include <linux/sched.h>
#include <asm/uaccess.h>
#include <asm/current.h>
#include <linux/spinlock.h>

static DEFINE_SPINLOCK(annotate_lock);
static bool collect_annotations = false;

static int annotate_copy(struct file *file, char const __user *buf, size_t count)
{
	int cpu = 0;
	int write = per_cpu(gator_buffer_write, cpu)[ANNOTATE_BUF];

	if (file == NULL) {
		// copy from kernel
		memcpy(&per_cpu(gator_buffer, cpu)[ANNOTATE_BUF][write], buf, count);
	} else {
		// copy from user space
		if (copy_from_user(&per_cpu(gator_buffer, cpu)[ANNOTATE_BUF][write], buf, count) != 0)
			return -1;
	}
	per_cpu(gator_buffer_write, cpu)[ANNOTATE_BUF] = (write + count) & gator_buffer_mask[ANNOTATE_BUF];

	return 0;
}

static ssize_t annotate_write(struct file *file, char const __user *buf, size_t count_orig, loff_t *offset)
{
	int pid, cpu, header_size, available, contiguous, length1, length2, size, count = count_orig & 0x7fffffff;
	bool interrupt_context;

	if (*offset) {
		return -EINVAL;
	}

	interrupt_context = in_interrupt();
	// Annotations are not supported in interrupt context, but may work if you comment out the the next four lines of code.
	//   By doing so, annotations in interrupt context can result in deadlocks and lost data.
	if (interrupt_context) {
		printk(KERN_WARNING "gator: Annotations are not supported in interrupt context. Edit gator_annotate.c in the gator driver to enable annotations in interrupt context.\n");
		return -EINVAL;
	}

 retry:
	// synchronize between cores and with collect_annotations
	spin_lock(&annotate_lock);

	if (!collect_annotations) {
		// Not collecting annotations, tell the caller everything was written
		size = count_orig;
		goto annotate_write_out;
	}

	// Annotation only uses a single per-cpu buffer as the data must be in order to the engine
	cpu = 0;

	if (current == NULL) {
		pid = 0;
	} else {
		pid = current->pid;
	}

	// determine total size of the payload
	header_size = MAXSIZE_PACK32 * 3 + MAXSIZE_PACK64;
	available = buffer_bytes_available(cpu, ANNOTATE_BUF) - header_size;
	size = count < available ? count : available;

	if (size <= 0) {
		// Buffer is full, wait until space is available
		spin_unlock(&annotate_lock);

		// Drop the annotation as blocking is not allowed in interrupt context
		if (interrupt_context) {
			return -EINVAL;
		}

		wait_event_interruptible(gator_annotate_wait, buffer_bytes_available(cpu, ANNOTATE_BUF) > header_size || !collect_annotations);

		// Check to see if a signal is pending
		if (signal_pending(current)) {
			return -EINTR;
		}

		goto retry;
	}

	// synchronize shared variables annotateBuf and annotatePos
	if (per_cpu(gator_buffer, cpu)[ANNOTATE_BUF]) {
		u64 time = gator_get_time();
		gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, get_physical_cpu());
		gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, pid);
		gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, time);
		gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, size);

		// determine the sizes to capture, length1 + length2 will equal size
		contiguous = contiguous_space_available(cpu, ANNOTATE_BUF);
		if (size < contiguous) {
			length1 = size;
			length2 = 0;
		} else {
			length1 = contiguous;
			length2 = size - contiguous;
		}

		if (annotate_copy(file, buf, length1) != 0) {
			size = -EINVAL;
			goto annotate_write_out;
		}

		if (length2 > 0 && annotate_copy(file, &buf[length1], length2) != 0) {
			size = -EINVAL;
			goto annotate_write_out;
		}

		// Check and commit; commit is set to occur once buffer is 3/4 full
		buffer_check(cpu, ANNOTATE_BUF, time);
	}

annotate_write_out:
	spin_unlock(&annotate_lock);

	// return the number of bytes written
	return size;
}

#include "gator_annotate_kernel.c"

static int annotate_release(struct inode *inode, struct file *file)
{
	int cpu = 0;

	// synchronize between cores
	spin_lock(&annotate_lock);

	if (per_cpu(gator_buffer, cpu)[ANNOTATE_BUF] && buffer_check_space(cpu, ANNOTATE_BUF, MAXSIZE_PACK64 + 3 * MAXSIZE_PACK32)) {
		uint32_t pid = current->pid;
		gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, get_physical_cpu());
		gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, pid);
		gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, 0);	// time
		gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, 0);	// size
	}

	// Check and commit; commit is set to occur once buffer is 3/4 full
	buffer_check(cpu, ANNOTATE_BUF, gator_get_time());

	spin_unlock(&annotate_lock);

	return 0;
}

static const struct file_operations annotate_fops = {
	.write = annotate_write,
	.release = annotate_release
};

static int gator_annotate_create_files(struct super_block *sb, struct dentry *root)
{
	return gatorfs_create_file_perm(sb, root, "annotate", &annotate_fops, 0666);
}

static int gator_annotate_start(void)
{
	collect_annotations = true;
	return 0;
}

static void gator_annotate_stop(void)
{
	// the spinlock here will ensure that when this function exits, we are not in the middle of an annotation
	spin_lock(&annotate_lock);
	collect_annotations = false;
	wake_up(&gator_annotate_wait);
	spin_unlock(&annotate_lock);
}