1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
|
/**
* Copyright (C) ARM Limited 2010-2012. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
*/
#define COOKIEMAP_ENTRIES 1024 /* must be power of 2 */
#define TRANSLATE_SIZE 256
#define MAX_COLLISIONS 2
static uint32_t *gator_crc32_table;
static uint32_t translate_buffer_mask;
static DEFINE_PER_CPU(char *, translate_text);
static DEFINE_PER_CPU(uint32_t, cookie_next_key);
static DEFINE_PER_CPU(uint64_t *, cookie_keys);
static DEFINE_PER_CPU(uint32_t *, cookie_values);
static DEFINE_PER_CPU(int, translate_buffer_read);
static DEFINE_PER_CPU(int, translate_buffer_write);
static DEFINE_PER_CPU(unsigned int *, translate_buffer);
static inline uint32_t get_cookie(int cpu, int buftype, struct task_struct *task, struct vm_area_struct *vma, struct module *mod, bool in_interrupt);
static void wq_cookie_handler(struct work_struct *unused);
DECLARE_WORK(cookie_work, wq_cookie_handler);
static struct timer_list app_process_wake_up_timer;
static void app_process_wake_up_handler(unsigned long unused_data);
static uint32_t cookiemap_code(uint64_t value64) {
uint32_t value = (uint32_t)((value64 >> 32) + value64);
uint32_t cookiecode = (value >> 24) & 0xff;
cookiecode = cookiecode * 31 + ((value >> 16) & 0xff);
cookiecode = cookiecode * 31 + ((value >> 8) & 0xff);
cookiecode = cookiecode * 31 + ((value >> 0) & 0xff);
cookiecode &= (COOKIEMAP_ENTRIES-1);
return cookiecode * MAX_COLLISIONS;
}
static uint32_t gator_chksum_crc32(char *data)
{
register unsigned long crc;
unsigned char *block = data;
int i, length = strlen(data);
crc = 0xFFFFFFFF;
for (i = 0; i < length; i++) {
crc = ((crc >> 8) & 0x00FFFFFF) ^ gator_crc32_table[(crc ^ *block++) & 0xFF];
}
return (crc ^ 0xFFFFFFFF);
}
/*
* Exists
* Pre: [0][1][v][3]..[n-1]
* Post: [v][0][1][3]..[n-1]
*/
static uint32_t cookiemap_exists(uint64_t key) {
unsigned long x, flags, retval = 0;
int cpu = smp_processor_id();
uint32_t cookiecode = cookiemap_code(key);
uint64_t *keys = &(per_cpu(cookie_keys, cpu)[cookiecode]);
uint32_t *values = &(per_cpu(cookie_values, cpu)[cookiecode]);
// Can be called from interrupt handler or from work queue
local_irq_save(flags);
for (x = 0; x < MAX_COLLISIONS; x++) {
if (keys[x] == key) {
uint32_t value = values[x];
for (; x > 0; x--) {
keys[x] = keys[x-1];
values[x] = values[x-1];
}
keys[0] = key;
values[0] = value;
retval = value;
break;
}
}
local_irq_restore(flags);
return retval;
}
/*
* Add
* Pre: [0][1][2][3]..[n-1]
* Post: [v][0][1][2]..[n-2]
*/
static void cookiemap_add(uint64_t key, uint32_t value) {
int cpu = smp_processor_id();
int cookiecode = cookiemap_code(key);
uint64_t *keys = &(per_cpu(cookie_keys, cpu)[cookiecode]);
uint32_t *values = &(per_cpu(cookie_values, cpu)[cookiecode]);
int x;
for (x = MAX_COLLISIONS-1; x > 0; x--) {
keys[x] = keys[x-1];
values[x] = values[x-1];
}
keys[0] = key;
values[0] = value;
}
static void translate_buffer_write_int(int cpu, unsigned int x)
{
per_cpu(translate_buffer, cpu)[per_cpu(translate_buffer_write, cpu)++] = x;
per_cpu(translate_buffer_write, cpu) &= translate_buffer_mask;
}
static unsigned int translate_buffer_read_int(int cpu)
{
unsigned int value = per_cpu(translate_buffer, cpu)[per_cpu(translate_buffer_read, cpu)++];
per_cpu(translate_buffer_read, cpu) &= translate_buffer_mask;
return value;
}
static void wq_cookie_handler(struct work_struct *unused)
{
struct task_struct *task;
struct vm_area_struct *vma;
int cpu = smp_processor_id();
unsigned int cookie, commit;
mutex_lock(&start_mutex);
if (gator_started != 0) {
commit = per_cpu(translate_buffer_write, cpu);
while (per_cpu(translate_buffer_read, cpu) != commit) {
task = (struct task_struct *)translate_buffer_read_int(cpu);
vma = (struct vm_area_struct *)translate_buffer_read_int(cpu);
cookie = get_cookie(cpu, BACKTRACE_BUF, task, vma, NULL, false);
}
}
mutex_unlock(&start_mutex);
}
static void app_process_wake_up_handler(unsigned long unused_data)
{
// had to delay scheduling work as attempting to schedule work during the context switch is illegal in kernel versions 3.5 and greater
schedule_work(&cookie_work);
}
// Retrieve full name from proc/pid/cmdline for java processes on Android
static int translate_app_process(char** text, int cpu, struct task_struct * task, struct vm_area_struct *vma, bool in_interrupt)
{
void *maddr;
unsigned int len;
unsigned long addr;
struct mm_struct *mm;
struct page *page = NULL;
struct vm_area_struct *page_vma;
int bytes, offset, retval = 0, ptr;
char * buf = per_cpu(translate_text, cpu);
// Push work into a work queue if in atomic context as the kernel functions below might sleep
// Rely on the in_interrupt variable rather than in_irq() or in_interrupt() kernel functions, as the value of these functions seems
// inconsistent during a context switch between android/linux versions
if (in_interrupt) {
// Check if already in buffer
ptr = per_cpu(translate_buffer_read, cpu);
while (ptr != per_cpu(translate_buffer_write, cpu)) {
if (per_cpu(translate_buffer, cpu)[ptr] == (int)task)
goto out;
ptr = (ptr + 2) & translate_buffer_mask;
}
translate_buffer_write_int(cpu, (unsigned int)task);
translate_buffer_write_int(cpu, (unsigned int)vma);
mod_timer(&app_process_wake_up_timer, jiffies + 1);
goto out;
}
mm = get_task_mm(task);
if (!mm)
goto out;
if (!mm->arg_end)
goto outmm;
addr = mm->arg_start;
len = mm->arg_end - mm->arg_start;
if (len > TRANSLATE_SIZE)
len = TRANSLATE_SIZE;
down_read(&mm->mmap_sem);
while (len) {
if (get_user_pages(task, mm, addr, 1, 0, 1, &page, &page_vma) <= 0)
goto outsem;
maddr = kmap(page);
offset = addr & (PAGE_SIZE-1);
bytes = len;
if (bytes > PAGE_SIZE - offset)
bytes = PAGE_SIZE - offset;
copy_from_user_page(page_vma, page, addr, buf, maddr + offset, bytes);
kunmap(page); // release page allocated by get_user_pages()
page_cache_release(page);
len -= bytes;
buf += bytes;
addr += bytes;
*text = per_cpu(translate_text, cpu);
retval = 1;
}
// On app_process startup, /proc/pid/cmdline is initially "zygote" then "<pre-initialized>" but changes after an initial startup period
if (strcmp(*text, "zygote") == 0 || strcmp(*text, "<pre-initialized>") == 0)
retval = 0;
outsem:
up_read(&mm->mmap_sem);
outmm:
mmput(mm);
out:
return retval;
}
static inline uint32_t get_cookie(int cpu, int buftype, struct task_struct *task, struct vm_area_struct *vma, struct module *mod, bool in_interrupt)
{
unsigned long flags, cookie;
struct path *path;
uint64_t key;
char *text;
if (mod) {
text = mod->name;
} else {
if (!vma || !vma->vm_file) {
return INVALID_COOKIE;
}
path = &vma->vm_file->f_path;
if (!path || !path->dentry) {
return INVALID_COOKIE;
}
text = (char*)path->dentry->d_name.name;
}
key = gator_chksum_crc32(text);
key = (key << 32) | (uint32_t)task->tgid;
cookie = cookiemap_exists(key);
if (cookie) {
return cookie;
}
if (strcmp(text, "app_process") == 0 && !mod) {
if (!translate_app_process(&text, cpu, task, vma, in_interrupt))
return INVALID_COOKIE;
}
// Can be called from interrupt handler or from work queue or from scheduler trace
local_irq_save(flags);
cookie = INVALID_COOKIE;
if (marshal_cookie_header(text)) {
cookie = per_cpu(cookie_next_key, cpu) += nr_cpu_ids;
cookiemap_add(key, cookie);
marshal_cookie(cookie, text);
}
local_irq_restore(flags);
return cookie;
}
static int get_exec_cookie(int cpu, int buftype, struct task_struct *task)
{
unsigned long cookie = NO_COOKIE;
struct mm_struct *mm = task->mm;
struct vm_area_struct *vma;
// kernel threads have no address space
if (!mm)
return cookie;
for (vma = mm->mmap; vma; vma = vma->vm_next) {
if (!vma->vm_file)
continue;
if (!(vma->vm_flags & VM_EXECUTABLE))
continue;
cookie = get_cookie(cpu, buftype, task, vma, NULL, true);
break;
}
return cookie;
}
static unsigned long get_address_cookie(int cpu, int buftype, struct task_struct *task, unsigned long addr, off_t *offset)
{
unsigned long cookie = NO_COOKIE;
struct mm_struct *mm = task->mm;
struct vm_area_struct *vma;
if (!mm)
return cookie;
for (vma = find_vma(mm, addr); vma; vma = vma->vm_next) {
if (addr < vma->vm_start || addr >= vma->vm_end)
continue;
if (vma->vm_file) {
cookie = get_cookie(cpu, buftype, task, vma, NULL, true);
*offset = (vma->vm_pgoff << PAGE_SHIFT) + addr - vma->vm_start;
} else {
/* must be an anonymous map */
*offset = addr;
}
break;
}
if (!vma)
cookie = INVALID_COOKIE;
return cookie;
}
static int cookies_initialize(void)
{
uint32_t crc, poly;
int i, j, cpu, size, err = 0;
int translate_buffer_size = 512; // must be a power of 2
translate_buffer_mask = translate_buffer_size / sizeof(per_cpu(translate_buffer, 0)[0]) - 1;
for_each_present_cpu(cpu) {
per_cpu(cookie_next_key, cpu) = nr_cpu_ids + cpu;
size = COOKIEMAP_ENTRIES * MAX_COLLISIONS * sizeof(uint64_t);
per_cpu(cookie_keys, cpu) = (uint64_t*)kmalloc(size, GFP_KERNEL);
if (!per_cpu(cookie_keys, cpu)) {
err = -ENOMEM;
goto cookie_setup_error;
}
memset(per_cpu(cookie_keys, cpu), 0, size);
size = COOKIEMAP_ENTRIES * MAX_COLLISIONS * sizeof(uint32_t);
per_cpu(cookie_values, cpu) = (uint32_t*)kmalloc(size, GFP_KERNEL);
if (!per_cpu(cookie_values, cpu)) {
err = -ENOMEM;
goto cookie_setup_error;
}
memset(per_cpu(cookie_values, cpu), 0, size);
per_cpu(translate_buffer, cpu) = (unsigned int *)kmalloc(translate_buffer_size, GFP_KERNEL);
if (!per_cpu(translate_buffer, cpu)) {
err = -ENOMEM;
goto cookie_setup_error;
}
per_cpu(translate_buffer_write, cpu) = 0;
per_cpu(translate_buffer_read, cpu) = 0;
per_cpu(translate_text, cpu) = (char *)kmalloc(TRANSLATE_SIZE, GFP_KERNEL);
if (!per_cpu(translate_text, cpu)) {
err = -ENOMEM;
goto cookie_setup_error;
}
}
// build CRC32 table
poly = 0x04c11db7;
gator_crc32_table = (uint32_t*)kmalloc(256 * sizeof(uint32_t), GFP_KERNEL);
for (i = 0; i < 256; i++) {
crc = i;
for (j = 8; j > 0; j--) {
if (crc & 1) {
crc = (crc >> 1) ^ poly;
} else {
crc >>= 1;
}
}
gator_crc32_table[i] = crc;
}
setup_timer(&app_process_wake_up_timer, app_process_wake_up_handler, 0);
cookie_setup_error:
return err;
}
static void cookies_release(void)
{
int cpu;
for_each_present_cpu(cpu) {
kfree(per_cpu(cookie_keys, cpu));
per_cpu(cookie_keys, cpu) = NULL;
kfree(per_cpu(cookie_values, cpu));
per_cpu(cookie_values, cpu) = NULL;
kfree(per_cpu(translate_buffer, cpu));
per_cpu(translate_buffer, cpu) = NULL;
per_cpu(translate_buffer_read, cpu) = 0;
per_cpu(translate_buffer_write, cpu) = 0;
kfree(per_cpu(translate_text, cpu));
per_cpu(translate_text, cpu) = NULL;
}
del_timer_sync(&app_process_wake_up_timer);
kfree(gator_crc32_table);
gator_crc32_table = NULL;
}
|