1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
|
/**
* Copyright (C) ARM Limited 2010-2012. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#include "gator.h"
// gator_events_perf_pmu.c is used if perf is supported
#if GATOR_NO_PERF_SUPPORT
static const char *pmnc_name;
/*
* Per-CPU PMCR
*/
#define PMCR_E (1 << 0) /* Enable */
#define PMCR_P (1 << 1) /* Count reset */
#define PMCR_C (1 << 2) /* Cycle counter reset */
#define PMCR_OFL_PMN0 (1 << 8) /* Count reg 0 overflow */
#define PMCR_OFL_PMN1 (1 << 9) /* Count reg 1 overflow */
#define PMCR_OFL_CCNT (1 << 10) /* Cycle counter overflow */
#define PMN0 0
#define PMN1 1
#define CCNT 2
#define CNTMAX (CCNT+1)
static int pmnc_counters = 0;
static unsigned long pmnc_enabled[CNTMAX];
static unsigned long pmnc_event[CNTMAX];
static unsigned long pmnc_key[CNTMAX];
static DEFINE_PER_CPU(int[CNTMAX * 2], perfCnt);
static inline void armv6_pmnc_write(u32 val)
{
/* upper 4bits and 7, 11 are write-as-0 */
val &= 0x0ffff77f;
asm volatile("mcr p15, 0, %0, c15, c12, 0" : : "r" (val));
}
static inline u32 armv6_pmnc_read(void)
{
u32 val;
asm volatile("mrc p15, 0, %0, c15, c12, 0" : "=r" (val));
return val;
}
static void armv6_pmnc_reset_counter(unsigned int cnt)
{
u32 val = 0;
switch (cnt) {
case CCNT:
asm volatile("mcr p15, 0, %0, c15, c12, 1" : : "r" (val));
break;
case PMN0:
asm volatile("mcr p15, 0, %0, c15, c12, 2" : : "r" (val));
break;
case PMN1:
asm volatile("mcr p15, 0, %0, c15, c12, 3" : : "r" (val));
break;
}
}
int gator_events_armv6_create_files(struct super_block *sb, struct dentry *root)
{
struct dentry *dir;
int i;
pmnc_counters = 3;
for (i = PMN0; i <= CCNT; i++) {
char buf[40];
if (i == CCNT) {
snprintf(buf, sizeof buf, "ARM_%s_ccnt", pmnc_name);
} else {
snprintf(buf, sizeof buf, "ARM_%s_cnt%d", pmnc_name, i);
}
dir = gatorfs_mkdir(sb, root, buf);
if (!dir) {
return -1;
}
gatorfs_create_ulong(sb, dir, "enabled", &pmnc_enabled[i]);
gatorfs_create_ro_ulong(sb, dir, "key", &pmnc_key[i]);
if (i != CCNT) {
gatorfs_create_ulong(sb, dir, "event", &pmnc_event[i]);
}
}
return 0;
}
static int gator_events_armv6_online(int **buffer)
{
unsigned int cnt, len = 0, cpu = smp_processor_id();
u32 pmnc;
if (armv6_pmnc_read() & PMCR_E) {
armv6_pmnc_write(armv6_pmnc_read() & ~PMCR_E);
}
/* initialize PMNC, reset overflow, D bit, C bit and P bit. */
armv6_pmnc_write(PMCR_OFL_PMN0 | PMCR_OFL_PMN1 | PMCR_OFL_CCNT |
PMCR_C | PMCR_P);
/* configure control register */
for (pmnc = 0, cnt = PMN0; cnt <= CCNT; cnt++) {
unsigned long event;
if (!pmnc_enabled[cnt])
continue;
event = pmnc_event[cnt] & 255;
// Set event (if destined for PMNx counters)
if (cnt == PMN0) {
pmnc |= event << 20;
} else if (cnt == PMN1) {
pmnc |= event << 12;
}
// Reset counter
armv6_pmnc_reset_counter(cnt);
}
armv6_pmnc_write(pmnc | PMCR_E);
// return zero values, no need to read as the counters were just reset
for (cnt = PMN0; cnt <= CCNT; cnt++) {
if (pmnc_enabled[cnt]) {
per_cpu(perfCnt, cpu)[len++] = pmnc_key[cnt];
per_cpu(perfCnt, cpu)[len++] = 0;
}
}
if (buffer)
*buffer = per_cpu(perfCnt, cpu);
return len;
}
static int gator_events_armv6_offline(int **buffer)
{
unsigned int cnt;
armv6_pmnc_write(armv6_pmnc_read() & ~PMCR_E);
for (cnt = PMN0; cnt <= CCNT; cnt++) {
armv6_pmnc_reset_counter(cnt);
}
return 0;
}
static void gator_events_armv6_stop(void)
{
unsigned int cnt;
for (cnt = PMN0; cnt <= CCNT; cnt++) {
pmnc_enabled[cnt] = 0;
pmnc_event[cnt] = 0;
}
}
static int gator_events_armv6_read(int **buffer)
{
int cnt, len = 0;
int cpu = smp_processor_id();
// a context switch may occur before the online hotplug event, thus need to check that the pmu is enabled
if (!(armv6_pmnc_read() & PMCR_E)) {
return 0;
}
for (cnt = PMN0; cnt <= CCNT; cnt++) {
if (pmnc_enabled[cnt]) {
u32 value = 0;
switch (cnt) {
case CCNT:
asm volatile("mrc p15, 0, %0, c15, c12, 1" : "=r" (value));
break;
case PMN0:
asm volatile("mrc p15, 0, %0, c15, c12, 2" : "=r" (value));
break;
case PMN1:
asm volatile("mrc p15, 0, %0, c15, c12, 3" : "=r" (value));
break;
}
armv6_pmnc_reset_counter(cnt);
per_cpu(perfCnt, cpu)[len++] = pmnc_key[cnt];
per_cpu(perfCnt, cpu)[len++] = value;
}
}
if (buffer)
*buffer = per_cpu(perfCnt, cpu);
return len;
}
static struct gator_interface gator_events_armv6_interface = {
.create_files = gator_events_armv6_create_files,
.stop = gator_events_armv6_stop,
.online = gator_events_armv6_online,
.offline = gator_events_armv6_offline,
.read = gator_events_armv6_read,
};
int gator_events_armv6_init(void)
{
unsigned int cnt;
switch (gator_cpuid()) {
case ARM1136:
case ARM1156:
case ARM1176:
pmnc_name = "ARM11";
break;
case ARM11MPCORE:
pmnc_name = "ARM11MPCore";
break;
default:
return -1;
}
for (cnt = PMN0; cnt <= CCNT; cnt++) {
pmnc_enabled[cnt] = 0;
pmnc_event[cnt] = 0;
pmnc_key[cnt] = gator_events_get_key();
}
return gator_events_install(&gator_events_armv6_interface);
}
gator_events_init(gator_events_armv6_init);
#else
int gator_events_armv6_init(void)
{
return -1;
}
#endif
|