summaryrefslogtreecommitdiffstats
blob: 58f29566eeabdc401da5251b7adeecf8a1234246 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
/**
 * Copyright (C) ARM Limited 2010-2013. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

/*  Disabling interrupts
 *    Many of the functions below disable interrupts via local_irq_save(). This disabling of interrupts is done to prevent any race conditions
 *    between multiple entities (e.g. hrtimer interrupts and event based interrupts) calling the same functions. As accessing the pmu involves
 *    several steps (disable, select, read, enable), these steps must be performed atomically. Normal synchronization routines cannot be used
 *    as these functions are being called from interrupt context.
 */

#include "gator.h"

// gator_events_perf_pmu.c is used if perf is supported
#if GATOR_NO_PERF_SUPPORT

// Per-CPU PMNC: config reg
#define PMNC_E		(1 << 0)	/* Enable all counters */
#define PMNC_P		(1 << 1)	/* Reset all counters */
#define PMNC_C		(1 << 2)	/* Cycle counter reset */
#define	PMNC_MASK	0x3f	/* Mask for writable bits */

// ccnt reg
#define CCNT_REG	(1 << 31)

#define CCNT 		0
#define CNT0		1
#define CNTMAX 		(6+1)

static const char *pmnc_name;
static int pmnc_counters;

static unsigned long pmnc_enabled[CNTMAX];
static unsigned long pmnc_event[CNTMAX];
static unsigned long pmnc_key[CNTMAX];

static DEFINE_PER_CPU(int[CNTMAX * 2], perfCnt);

inline void armv7_pmnc_write(u32 val)
{
	val &= PMNC_MASK;
	asm volatile("mcr p15, 0, %0, c9, c12, 0" : : "r" (val));
}

inline u32 armv7_pmnc_read(void)
{
	u32 val;
	asm volatile("mrc p15, 0, %0, c9, c12, 0" : "=r" (val));
	return val;
}

inline u32 armv7_ccnt_read(u32 reset_value)
{
	unsigned long flags;
	u32 newval = -reset_value;
	u32 den = CCNT_REG;
	u32 val;

	local_irq_save(flags);
	asm volatile("mcr p15, 0, %0, c9, c12, 2" : : "r" (den));	// disable
	asm volatile("mrc p15, 0, %0, c9, c13, 0" : "=r" (val));	// read
	asm volatile("mcr p15, 0, %0, c9, c13, 0" : : "r" (newval));	// new value
	asm volatile("mcr p15, 0, %0, c9, c12, 1" : : "r" (den));	// enable
	local_irq_restore(flags);

	return val;
}

inline u32 armv7_cntn_read(unsigned int cnt, u32 reset_value)
{
	unsigned long flags;
	u32 newval = -reset_value;
	u32 sel = (cnt - CNT0);
	u32 den = 1 << sel;
	u32 oldval;

	local_irq_save(flags);
	asm volatile("mcr p15, 0, %0, c9, c12, 2" : : "r" (den));	// disable
	asm volatile("mcr p15, 0, %0, c9, c12, 5" : : "r" (sel));	// select
	asm volatile("mrc p15, 0, %0, c9, c13, 2" : "=r" (oldval));	// read
	asm volatile("mcr p15, 0, %0, c9, c13, 2" : : "r" (newval));	// new value
	asm volatile("mcr p15, 0, %0, c9, c12, 1" : : "r" (den));	// enable
	local_irq_restore(flags);

	return oldval;
}

static inline void armv7_pmnc_disable_interrupt(unsigned int cnt)
{
	u32 val = cnt ? (1 << (cnt - CNT0)) : (1 << 31);
	asm volatile("mcr p15, 0, %0, c9, c14, 2" : : "r" (val));
}

inline u32 armv7_pmnc_reset_interrupt(void)
{
	// Get and reset overflow status flags
	u32 flags;
	asm volatile("mrc p15, 0, %0, c9, c12, 3" : "=r" (flags));
	flags &= 0x8000003f;
	asm volatile("mcr p15, 0, %0, c9, c12, 3" : : "r" (flags));
	return flags;
}

static inline u32 armv7_pmnc_enable_counter(unsigned int cnt)
{
	u32 val = cnt ? (1 << (cnt - CNT0)) : CCNT_REG;
	asm volatile("mcr p15, 0, %0, c9, c12, 1" : : "r" (val));
	return cnt;
}

static inline u32 armv7_pmnc_disable_counter(unsigned int cnt)
{
	u32 val = cnt ? (1 << (cnt - CNT0)) : CCNT_REG;
	asm volatile("mcr p15, 0, %0, c9, c12, 2" : : "r" (val));
	return cnt;
}

static inline int armv7_pmnc_select_counter(unsigned int cnt)
{
	u32 val = (cnt - CNT0);
	asm volatile("mcr p15, 0, %0, c9, c12, 5" : : "r" (val));
	return cnt;
}

static inline void armv7_pmnc_write_evtsel(unsigned int cnt, u32 val)
{
	if (armv7_pmnc_select_counter(cnt) == cnt) {
		asm volatile("mcr p15, 0, %0, c9, c13, 1" : : "r" (val));
	}
}

static int gator_events_armv7_create_files(struct super_block *sb, struct dentry *root)
{
	struct dentry *dir;
	int i;

	for (i = 0; i < pmnc_counters; i++) {
		char buf[40];
		if (i == 0) {
			snprintf(buf, sizeof buf, "ARM_%s_ccnt", pmnc_name);
		} else {
			snprintf(buf, sizeof buf, "ARM_%s_cnt%d", pmnc_name, i - 1);
		}
		dir = gatorfs_mkdir(sb, root, buf);
		if (!dir) {
			return -1;
		}
		gatorfs_create_ulong(sb, dir, "enabled", &pmnc_enabled[i]);
		gatorfs_create_ro_ulong(sb, dir, "key", &pmnc_key[i]);
		if (i > 0) {
			gatorfs_create_ulong(sb, dir, "event", &pmnc_event[i]);
		}
	}

	return 0;
}

static int gator_events_armv7_online(int **buffer, bool migrate)
{
	unsigned int cnt, len = 0, cpu = smp_processor_id();

	if (armv7_pmnc_read() & PMNC_E) {
		armv7_pmnc_write(armv7_pmnc_read() & ~PMNC_E);
	}

	// Initialize & Reset PMNC: C bit and P bit
	armv7_pmnc_write(PMNC_P | PMNC_C);

	// Reset overflow flags
	armv7_pmnc_reset_interrupt();

	for (cnt = CCNT; cnt < CNTMAX; cnt++) {
		unsigned long event;

		if (!pmnc_enabled[cnt])
			continue;

		// Disable counter
		armv7_pmnc_disable_counter(cnt);

		event = pmnc_event[cnt] & 255;

		// Set event (if destined for PMNx counters), we don't need to set the event if it's a cycle count
		if (cnt != CCNT)
			armv7_pmnc_write_evtsel(cnt, event);

		armv7_pmnc_disable_interrupt(cnt);

		// Reset counter
		cnt ? armv7_cntn_read(cnt, 0) : armv7_ccnt_read(0);

		// Enable counter
		armv7_pmnc_enable_counter(cnt);
	}

	// enable
	armv7_pmnc_write(armv7_pmnc_read() | PMNC_E);

	// return zero values, no need to read as the counters were just reset
	for (cnt = 0; cnt < pmnc_counters; cnt++) {
		if (pmnc_enabled[cnt]) {
			per_cpu(perfCnt, cpu)[len++] = pmnc_key[cnt];
			per_cpu(perfCnt, cpu)[len++] = 0;
		}
	}

	if (buffer)
		*buffer = per_cpu(perfCnt, cpu);

	return len;
}

static int gator_events_armv7_offline(int **buffer, bool migrate)
{
	// disable all counters, including PMCCNTR; overflow IRQs will not be signaled
	armv7_pmnc_write(armv7_pmnc_read() & ~PMNC_E);

	return 0;
}

static void gator_events_armv7_stop(void)
{
	unsigned int cnt;

	for (cnt = CCNT; cnt < CNTMAX; cnt++) {
		pmnc_enabled[cnt] = 0;
		pmnc_event[cnt] = 0;
	}
}

static int gator_events_armv7_read(int **buffer)
{
	int cnt, len = 0;
	int cpu = smp_processor_id();

	// a context switch may occur before the online hotplug event, thus need to check that the pmu is enabled
	if (!(armv7_pmnc_read() & PMNC_E)) {
		return 0;
	}

	for (cnt = 0; cnt < pmnc_counters; cnt++) {
		if (pmnc_enabled[cnt]) {
			int value;
			if (cnt == CCNT) {
				value = armv7_ccnt_read(0);
			} else {
				value = armv7_cntn_read(cnt, 0);
			}
			per_cpu(perfCnt, cpu)[len++] = pmnc_key[cnt];
			per_cpu(perfCnt, cpu)[len++] = value;
		}
	}

	if (buffer)
		*buffer = per_cpu(perfCnt, cpu);

	return len;
}

static struct gator_interface gator_events_armv7_interface = {
	.create_files = gator_events_armv7_create_files,
	.stop = gator_events_armv7_stop,
	.online = gator_events_armv7_online,
	.offline = gator_events_armv7_offline,
	.read = gator_events_armv7_read,
};

int gator_events_armv7_init(void)
{
	unsigned int cnt;

	switch (gator_cpuid()) {
	case CORTEX_A5:
		pmnc_name = "Cortex-A5";
		pmnc_counters = 2;
		break;
	case CORTEX_A7:
		pmnc_name = "Cortex-A7";
		pmnc_counters = 4;
		break;
	case CORTEX_A8:
		pmnc_name = "Cortex-A8";
		pmnc_counters = 4;
		break;
	case CORTEX_A9:
		pmnc_name = "Cortex-A9";
		pmnc_counters = 6;
		break;
	case CORTEX_A15:
		pmnc_name = "Cortex-A15";
		pmnc_counters = 6;
		break;
	default:
		return -1;
	}

	pmnc_counters++;	// CNT[n] + CCNT

	for (cnt = CCNT; cnt < CNTMAX; cnt++) {
		pmnc_enabled[cnt] = 0;
		pmnc_event[cnt] = 0;
		pmnc_key[cnt] = gator_events_get_key();
	}

	return gator_events_install(&gator_events_armv7_interface);
}

gator_events_init(gator_events_armv7_init);

#else
int gator_events_armv7_init(void)
{
	return -1;
}
#endif