1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
|
/**
* Copyright (C) ARM Limited 2010-2012. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
*/
#include "gator.h"
#include <trace/events/block.h>
#define BLOCK_RQ_WR 0
#define BLOCK_RQ_RD 1
#define BLOCK_TOTAL (BLOCK_RQ_RD+1)
#if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 36)
#define EVENTWRITE REQ_RW
#else
#define EVENTWRITE REQ_WRITE
#endif
static ulong block_rq_wr_enabled;
static ulong block_rq_rd_enabled;
static ulong block_rq_wr_key;
static ulong block_rq_rd_key;
static DEFINE_PER_CPU(int[BLOCK_TOTAL], blockCnt);
static DEFINE_PER_CPU(int[BLOCK_TOTAL * 2], blockGet);
static DEFINE_PER_CPU(bool, new_data_avail);
GATOR_DEFINE_PROBE(block_rq_complete, TP_PROTO(struct request_queue *q, struct request *rq))
{
unsigned long flags;
int write, size;
int cpu = smp_processor_id();
if (!rq)
return;
write = rq->cmd_flags & EVENTWRITE;
size = rq->resid_len;
if (!size)
return;
// disable interrupts to synchronize with gator_events_block_read()
// spinlocks not needed since percpu buffers are used
local_irq_save(flags);
if (write)
per_cpu(blockCnt, cpu)[BLOCK_RQ_WR] += size;
else
per_cpu(blockCnt, cpu)[BLOCK_RQ_RD] += size;
local_irq_restore(flags);
per_cpu(new_data_avail, cpu) = true;
}
static int gator_events_block_create_files(struct super_block *sb, struct dentry *root)
{
struct dentry *dir;
/* block_complete_wr */
dir = gatorfs_mkdir(sb, root, "Linux_block_rq_wr");
if (!dir) {
return -1;
}
gatorfs_create_ulong(sb, dir, "enabled", &block_rq_wr_enabled);
gatorfs_create_ro_ulong(sb, dir, "key", &block_rq_wr_key);
/* block_complete_rd */
dir = gatorfs_mkdir(sb, root, "Linux_block_rq_rd");
if (!dir) {
return -1;
}
gatorfs_create_ulong(sb, dir, "enabled", &block_rq_rd_enabled);
gatorfs_create_ro_ulong(sb, dir, "key", &block_rq_rd_key);
return 0;
}
static int gator_events_block_start(void)
{
int cpu;
for_each_present_cpu(cpu)
per_cpu(new_data_avail, cpu) = true;
// register tracepoints
if (block_rq_wr_enabled || block_rq_rd_enabled)
if (GATOR_REGISTER_TRACE(block_rq_complete))
goto fail_block_rq_exit;
pr_debug("gator: registered block event tracepoints\n");
return 0;
// unregister tracepoints on error
fail_block_rq_exit:
pr_err("gator: block event tracepoints failed to activate, please verify that tracepoints are enabled in the linux kernel\n");
return -1;
}
static void gator_events_block_stop(void)
{
if (block_rq_wr_enabled || block_rq_rd_enabled)
GATOR_UNREGISTER_TRACE(block_rq_complete);
pr_debug("gator: unregistered block event tracepoints\n");
block_rq_wr_enabled = 0;
block_rq_rd_enabled = 0;
}
static int gator_events_block_read(int **buffer)
{
unsigned long flags;
int len, value, cpu, data = 0;
cpu = smp_processor_id();
if (per_cpu(new_data_avail, cpu) == false)
return 0;
per_cpu(new_data_avail, cpu) = false;
len = 0;
if (block_rq_wr_enabled) {
local_irq_save(flags);
value = per_cpu(blockCnt, cpu)[BLOCK_RQ_WR];
per_cpu(blockCnt, cpu)[BLOCK_RQ_WR] = 0;
local_irq_restore(flags);
per_cpu(blockGet, cpu)[len++] = block_rq_wr_key;
per_cpu(blockGet, cpu)[len++] = value;
data += value;
}
if (block_rq_rd_enabled) {
local_irq_save(flags);
value = per_cpu(blockCnt, cpu)[BLOCK_RQ_RD];
per_cpu(blockCnt, cpu)[BLOCK_RQ_RD] = 0;
local_irq_restore(flags);
per_cpu(blockGet, cpu)[len++] = block_rq_rd_key;
per_cpu(blockGet, cpu)[len++] = value;
data += value;
}
if (data != 0)
per_cpu(new_data_avail, cpu) = true;
if (buffer)
*buffer = per_cpu(blockGet, cpu);
return len;
}
static struct gator_interface gator_events_block_interface = {
.create_files = gator_events_block_create_files,
.start = gator_events_block_start,
.stop = gator_events_block_stop,
.read = gator_events_block_read,
};
int gator_events_block_init(void)
{
block_rq_wr_enabled = 0;
block_rq_rd_enabled = 0;
block_rq_wr_key = gator_events_get_key();
block_rq_rd_key = gator_events_get_key();
return gator_events_install(&gator_events_block_interface);
}
gator_events_init(gator_events_block_init);
|