summaryrefslogtreecommitdiffstats
blob: 21aa4a214d97c02c09a9dfdea253e0cce7e8ae0d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
/**
 * l2c310 (L2 Cache Controller) event counters for gator
 *
 * Copyright (C) ARM Limited 2010-2013. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#include <linux/init.h>
#include <linux/io.h>
#include <linux/module.h>
#if defined(CONFIG_OF)
#include <linux/of.h>
#include <linux/of_address.h>
#endif
#include <asm/hardware/cache-l2x0.h>

#include "gator.h"

#define L2C310_COUNTERS_NUM 2

static struct {
	unsigned long enabled;
	unsigned long event;
	unsigned long key;
} l2c310_counters[L2C310_COUNTERS_NUM];

static int l2c310_buffer[L2C310_COUNTERS_NUM * 2];

static void __iomem *l2c310_base;

static void gator_events_l2c310_reset_counters(void)
{
	u32 val = readl(l2c310_base + L2X0_EVENT_CNT_CTRL);

	val |= ((1 << L2C310_COUNTERS_NUM) - 1) << 1;

	writel(val, l2c310_base + L2X0_EVENT_CNT_CTRL);
}

static int gator_events_l2c310_create_files(struct super_block *sb,
					    struct dentry *root)
{
	int i;

	for (i = 0; i < L2C310_COUNTERS_NUM; i++) {
		char buf[16];
		struct dentry *dir;

		snprintf(buf, sizeof(buf), "L2C-310_cnt%d", i);
		dir = gatorfs_mkdir(sb, root, buf);
		if (WARN_ON(!dir))
			return -1;
		gatorfs_create_ulong(sb, dir, "enabled",
				     &l2c310_counters[i].enabled);
		gatorfs_create_ulong(sb, dir, "event",
				     &l2c310_counters[i].event);
		gatorfs_create_ro_ulong(sb, dir, "key",
					&l2c310_counters[i].key);
	}

	return 0;
}

static int gator_events_l2c310_start(void)
{
	static const unsigned long l2x0_event_cntx_cfg[L2C310_COUNTERS_NUM] = {
		L2X0_EVENT_CNT0_CFG,
		L2X0_EVENT_CNT1_CFG,
	};
	int i;

	/* Counter event sources */
	for (i = 0; i < L2C310_COUNTERS_NUM; i++)
		writel((l2c310_counters[i].event & 0xf) << 2,
		       l2c310_base + l2x0_event_cntx_cfg[i]);

	gator_events_l2c310_reset_counters();

	/* Event counter enable */
	writel(1, l2c310_base + L2X0_EVENT_CNT_CTRL);

	return 0;
}

static void gator_events_l2c310_stop(void)
{
	/* Event counter disable */
	writel(0, l2c310_base + L2X0_EVENT_CNT_CTRL);
}

static int gator_events_l2c310_read(int **buffer)
{
	static const unsigned long l2x0_event_cntx_val[L2C310_COUNTERS_NUM] = {
		L2X0_EVENT_CNT0_VAL,
		L2X0_EVENT_CNT1_VAL,
	};
	int i;
	int len = 0;

	if (!on_primary_core())
		return 0;

	for (i = 0; i < L2C310_COUNTERS_NUM; i++) {
		if (l2c310_counters[i].enabled) {
			l2c310_buffer[len++] = l2c310_counters[i].key;
			l2c310_buffer[len++] = readl(l2c310_base +
						     l2x0_event_cntx_val[i]);
		}
	}

	/* l2c310 counters are saturating, not wrapping in case of overflow */
	gator_events_l2c310_reset_counters();

	if (buffer)
		*buffer = l2c310_buffer;

	return len;
}

static struct gator_interface gator_events_l2c310_interface = {
	.create_files = gator_events_l2c310_create_files,
	.start = gator_events_l2c310_start,
	.stop = gator_events_l2c310_stop,
	.read = gator_events_l2c310_read,
};

#define L2C310_ADDR_PROBE (~0)

MODULE_PARM_DESC(l2c310_addr, "L2C310 physical base address (0 to disable)");
static unsigned long l2c310_addr = L2C310_ADDR_PROBE;
module_param(l2c310_addr, ulong, 0444);

static void __iomem *gator_events_l2c310_probe(void)
{
	phys_addr_t variants[] = {
#if defined(CONFIG_ARCH_EXYNOS4) || defined(CONFIG_ARCH_S5PV310)
		0x10502000,
#endif
#if defined(CONFIG_ARCH_OMAP4)
		0x48242000,
#endif
#if defined(CONFIG_ARCH_TEGRA)
		0x50043000,
#endif
#if defined(CONFIG_ARCH_U8500)
		0xa0412000,
#endif
#if defined(CONFIG_ARCH_VEXPRESS)
		0x1e00a000, // A9x4 core tile (HBI-0191)
		0x2c0f0000, // New memory map tiles
#endif
	};
	int i;
	void __iomem *base;
#if defined(CONFIG_OF)
	struct device_node *node = of_find_all_nodes(NULL);

	if (node) {
		of_node_put(node);

		node = of_find_compatible_node(NULL, NULL, "arm,pl310-cache");
		base = of_iomap(node, 0);
		of_node_put(node);

		return base;
	}
#endif

	for (i = 0; i < ARRAY_SIZE(variants); i++) {
		base = ioremap(variants[i], SZ_4K);
		if (base) {
			u32 cache_id = readl(base + L2X0_CACHE_ID);

			if ((cache_id & 0xff0003c0) == 0x410000c0)
				return base;

			iounmap(base);
		}
	}

	return NULL;
}

int gator_events_l2c310_init(void)
{
	int i;

	if (gator_cpuid() != CORTEX_A5 && gator_cpuid() != CORTEX_A9)
		return -1;

	if (l2c310_addr == L2C310_ADDR_PROBE)
		l2c310_base = gator_events_l2c310_probe();
	else if (l2c310_addr)
		l2c310_base = ioremap(l2c310_addr, SZ_4K);

	if (!l2c310_base)
		return -1;

	for (i = 0; i < L2C310_COUNTERS_NUM; i++) {
		l2c310_counters[i].enabled = 0;
		l2c310_counters[i].key = gator_events_get_key();
	}

	return gator_events_install(&gator_events_l2c310_interface);
}

gator_events_init(gator_events_l2c310_init);