1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
|
/**
* Copyright (C) ARM Limited 2011-2013. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
*/
#include "gator.h"
#include <linux/module.h>
#include <linux/time.h>
#include <linux/math64.h>
#include <linux/slab.h>
#include <asm/io.h>
#include "linux/mali_linux_trace.h"
#include "gator_events_mali_common.h"
/*
* Check that the MALI_SUPPORT define is set to one of the allowable device codes.
*/
#if (MALI_SUPPORT != MALI_T6xx)
#error MALI_SUPPORT set to an invalid device code: expecting MALI_T6xx
#endif
/* Counters for Mali-T6xx:
*
* - Timeline events
* They are tracepoints, but instead of reporting a number they report a START/STOP event.
* They are reported in Streamline as number of microseconds while that particular counter was active.
*
* - SW counters
* They are tracepoints reporting a particular number.
* They are accumulated in sw_counter_data array until they are passed to Streamline, then they are zeroed.
*
* - Accumulators
* They are the same as software counters but their value is not zeroed.
*/
/* Timeline (start/stop) activity */
static const char *timeline_event_names[] = {
"PM_SHADER_0",
"PM_SHADER_1",
"PM_SHADER_2",
"PM_SHADER_3",
"PM_SHADER_4",
"PM_SHADER_5",
"PM_SHADER_6",
"PM_SHADER_7",
"PM_TILER_0",
"PM_L2_0",
"PM_L2_1",
"MMU_AS_0",
"MMU_AS_1",
"MMU_AS_2",
"MMU_AS_3"
};
enum {
PM_SHADER_0 = 0,
PM_SHADER_1,
PM_SHADER_2,
PM_SHADER_3,
PM_SHADER_4,
PM_SHADER_5,
PM_SHADER_6,
PM_SHADER_7,
PM_TILER_0,
PM_L2_0,
PM_L2_1,
MMU_AS_0,
MMU_AS_1,
MMU_AS_2,
MMU_AS_3
};
/* The number of shader blocks in the enum above */
#define NUM_PM_SHADER (8)
/* Software Counters */
static const char *software_counter_names[] = {
"MMU_PAGE_FAULT_0",
"MMU_PAGE_FAULT_1",
"MMU_PAGE_FAULT_2",
"MMU_PAGE_FAULT_3"
};
enum {
MMU_PAGE_FAULT_0 = 0,
MMU_PAGE_FAULT_1,
MMU_PAGE_FAULT_2,
MMU_PAGE_FAULT_3
};
/* Software Counters */
static const char *accumulators_names[] = {
"TOTAL_ALLOC_PAGES"
};
enum {
TOTAL_ALLOC_PAGES = 0
};
#define FIRST_TIMELINE_EVENT (0)
#define NUMBER_OF_TIMELINE_EVENTS (sizeof(timeline_event_names) / sizeof(timeline_event_names[0]))
#define FIRST_SOFTWARE_COUNTER (FIRST_TIMELINE_EVENT + NUMBER_OF_TIMELINE_EVENTS)
#define NUMBER_OF_SOFTWARE_COUNTERS (sizeof(software_counter_names) / sizeof(software_counter_names[0]))
#define FIRST_ACCUMULATOR (FIRST_SOFTWARE_COUNTER + NUMBER_OF_SOFTWARE_COUNTERS)
#define NUMBER_OF_ACCUMULATORS (sizeof(accumulators_names) / sizeof(accumulators_names[0]))
#define FILMSTRIP (NUMBER_OF_TIMELINE_EVENTS + NUMBER_OF_SOFTWARE_COUNTERS + NUMBER_OF_ACCUMULATORS)
#define NUMBER_OF_EVENTS (NUMBER_OF_TIMELINE_EVENTS + NUMBER_OF_SOFTWARE_COUNTERS + NUMBER_OF_ACCUMULATORS + 1)
/*
* gatorfs variables for counter enable state
*/
static mali_counter counters[NUMBER_OF_EVENTS];
static unsigned long filmstrip_event;
/* An array used to return the data we recorded
* as key,value pairs hence the *2
*/
static unsigned long counter_dump[NUMBER_OF_EVENTS * 2];
/*
* Array holding counter start times (in ns) for each counter. A zero here
* indicates that the activity monitored by this counter is not running.
*/
static struct timespec timeline_event_starttime[NUMBER_OF_TIMELINE_EVENTS];
/* The data we have recorded */
static unsigned int timeline_data[NUMBER_OF_TIMELINE_EVENTS];
static unsigned int sw_counter_data[NUMBER_OF_SOFTWARE_COUNTERS];
static unsigned int accumulators_data[NUMBER_OF_ACCUMULATORS];
/* Hold the previous timestamp, used to calculate the sample interval. */
static struct timespec prev_timestamp;
/**
* Returns the timespan (in microseconds) between the two specified timestamps.
*
* @param start Ptr to the start timestamp
* @param end Ptr to the end timestamp
*
* @return Number of microseconds between the two timestamps (can be negative if start follows end).
*/
static inline long get_duration_us(const struct timespec *start, const struct timespec *end)
{
long event_duration_us = (end->tv_nsec - start->tv_nsec) / 1000;
event_duration_us += (end->tv_sec - start->tv_sec) * 1000000;
return event_duration_us;
}
static void record_timeline_event(unsigned int timeline_index, unsigned int type)
{
struct timespec event_timestamp;
struct timespec *event_start = &timeline_event_starttime[timeline_index];
switch (type) {
case ACTIVITY_START:
/* Get the event time... */
getnstimeofday(&event_timestamp);
/* Remember the start time if the activity is not already started */
if (event_start->tv_sec == 0) {
*event_start = event_timestamp; /* Structure copy */
}
break;
case ACTIVITY_STOP:
/* if the counter was started... */
if (event_start->tv_sec != 0) {
/* Get the event time... */
getnstimeofday(&event_timestamp);
/* Accumulate the duration in us */
timeline_data[timeline_index] += get_duration_us(event_start, &event_timestamp);
/* Reset the start time to indicate the activity is stopped. */
event_start->tv_sec = 0;
}
break;
default:
/* Other activity events are ignored. */
break;
}
}
/*
* Documentation about the following tracepoints is in mali_linux_trace.h
*/
GATOR_DEFINE_PROBE(mali_pm_status, TP_PROTO(unsigned int event_id, unsigned long long value))
{
#define SHADER_PRESENT_LO 0x100 /* (RO) Shader core present bitmap, low word */
#define TILER_PRESENT_LO 0x110 /* (RO) Tiler core present bitmap, low word */
#define L2_PRESENT_LO 0x120 /* (RO) Level 2 cache present bitmap, low word */
#define BIT_AT(value, pos) ((value >> pos) & 1)
static unsigned long long previous_shader_bitmask = 0;
static unsigned long long previous_tiler_bitmask = 0;
static unsigned long long previous_l2_bitmask = 0;
switch (event_id) {
case SHADER_PRESENT_LO:
{
unsigned long long changed_bitmask = previous_shader_bitmask ^ value;
int pos;
for (pos = 0; pos < NUM_PM_SHADER; ++pos) {
if (BIT_AT(changed_bitmask, pos)) {
record_timeline_event(PM_SHADER_0 + pos, BIT_AT(value, pos) ? ACTIVITY_START : ACTIVITY_STOP);
}
}
previous_shader_bitmask = value;
break;
}
case TILER_PRESENT_LO:
{
unsigned long long changed = previous_tiler_bitmask ^ value;
if (BIT_AT(changed, 0)) {
record_timeline_event(PM_TILER_0, BIT_AT(value, 0) ? ACTIVITY_START : ACTIVITY_STOP);
}
previous_tiler_bitmask = value;
break;
}
case L2_PRESENT_LO:
{
unsigned long long changed = previous_l2_bitmask ^ value;
if (BIT_AT(changed, 0)) {
record_timeline_event(PM_L2_0, BIT_AT(value, 0) ? ACTIVITY_START : ACTIVITY_STOP);
}
if (BIT_AT(changed, 4)) {
record_timeline_event(PM_L2_1, BIT_AT(value, 4) ? ACTIVITY_START : ACTIVITY_STOP);
}
previous_l2_bitmask = value;
break;
}
default:
/* No other blocks are supported at present */
break;
}
#undef SHADER_PRESENT_LO
#undef TILER_PRESENT_LO
#undef L2_PRESENT_LO
#undef BIT_AT
}
GATOR_DEFINE_PROBE(mali_page_fault_insert_pages, TP_PROTO(int event_id, unsigned long value))
{
/* We add to the previous since we may receive many tracepoints in one sample period */
sw_counter_data[MMU_PAGE_FAULT_0 + event_id] += value;
}
GATOR_DEFINE_PROBE(mali_mmu_as_in_use, TP_PROTO(int event_id))
{
record_timeline_event(MMU_AS_0 + event_id, ACTIVITY_START);
}
GATOR_DEFINE_PROBE(mali_mmu_as_released, TP_PROTO(int event_id))
{
record_timeline_event(MMU_AS_0 + event_id, ACTIVITY_STOP);
}
GATOR_DEFINE_PROBE(mali_total_alloc_pages_change, TP_PROTO(long long int event_id))
{
accumulators_data[TOTAL_ALLOC_PAGES] = event_id;
}
static int create_files(struct super_block *sb, struct dentry *root)
{
int event;
/*
* Create the filesystem for all events
*/
int counter_index = 0;
const char *mali_name = gator_mali_get_mali_name();
mali_profiling_control_type *mali_control;
for (event = FIRST_TIMELINE_EVENT; event < FIRST_TIMELINE_EVENT + NUMBER_OF_TIMELINE_EVENTS; event++) {
if (gator_mali_create_file_system(mali_name, timeline_event_names[counter_index], sb, root, &counters[event], NULL) != 0) {
return -1;
}
counter_index++;
}
counter_index = 0;
for (event = FIRST_SOFTWARE_COUNTER; event < FIRST_SOFTWARE_COUNTER + NUMBER_OF_SOFTWARE_COUNTERS; event++) {
if (gator_mali_create_file_system(mali_name, software_counter_names[counter_index], sb, root, &counters[event], NULL) != 0) {
return -1;
}
counter_index++;
}
counter_index = 0;
for (event = FIRST_ACCUMULATOR; event < FIRST_ACCUMULATOR + NUMBER_OF_ACCUMULATORS; event++) {
if (gator_mali_create_file_system(mali_name, accumulators_names[counter_index], sb, root, &counters[event], NULL) != 0) {
return -1;
}
counter_index++;
}
mali_control = symbol_get(_mali_profiling_control);
if (mali_control) {
if (gator_mali_create_file_system(mali_name, "Filmstrip_cnt0", sb, root, &counters[FILMSTRIP], &filmstrip_event) != 0) {
return -1;
}
symbol_put(_mali_profiling_control);
}
return 0;
}
static int register_tracepoints(void)
{
if (GATOR_REGISTER_TRACE(mali_pm_status)) {
pr_debug("gator: Mali-T6xx: mali_pm_status tracepoint failed to activate\n");
return 0;
}
if (GATOR_REGISTER_TRACE(mali_page_fault_insert_pages)) {
pr_debug("gator: Mali-T6xx: mali_page_fault_insert_pages tracepoint failed to activate\n");
return 0;
}
if (GATOR_REGISTER_TRACE(mali_mmu_as_in_use)) {
pr_debug("gator: Mali-T6xx: mali_mmu_as_in_use tracepoint failed to activate\n");
return 0;
}
if (GATOR_REGISTER_TRACE(mali_mmu_as_released)) {
pr_debug("gator: Mali-T6xx: mali_mmu_as_released tracepoint failed to activate\n");
return 0;
}
if (GATOR_REGISTER_TRACE(mali_total_alloc_pages_change)) {
pr_debug("gator: Mali-T6xx: mali_total_alloc_pages_change tracepoint failed to activate\n");
return 0;
}
pr_debug("gator: Mali-T6xx: start\n");
pr_debug("gator: Mali-T6xx: mali_pm_status probe is at %p\n", &probe_mali_pm_status);
pr_debug("gator: Mali-T6xx: mali_page_fault_insert_pages probe is at %p\n", &probe_mali_page_fault_insert_pages);
pr_debug("gator: Mali-T6xx: mali_mmu_as_in_use probe is at %p\n", &probe_mali_mmu_as_in_use);
pr_debug("gator: Mali-T6xx: mali_mmu_as_released probe is at %p\n", &probe_mali_mmu_as_released);
pr_debug("gator: Mali-T6xx: mali_total_alloc_pages_change probe is at %p\n", &probe_mali_total_alloc_pages_change);
return 1;
}
static int start(void)
{
unsigned int cnt;
mali_profiling_control_type *mali_control;
/* Clean all data for the next capture */
for (cnt = 0; cnt < NUMBER_OF_TIMELINE_EVENTS; cnt++) {
timeline_event_starttime[cnt].tv_sec = timeline_event_starttime[cnt].tv_nsec = 0;
timeline_data[cnt] = 0;
}
for (cnt = 0; cnt < NUMBER_OF_SOFTWARE_COUNTERS; cnt++) {
sw_counter_data[cnt] = 0;
}
for (cnt = 0; cnt < NUMBER_OF_ACCUMULATORS; cnt++) {
accumulators_data[cnt] = 0;
}
/* Register tracepoints */
if (register_tracepoints() == 0) {
return -1;
}
/* Generic control interface for Mali DDK. */
mali_control = symbol_get(_mali_profiling_control);
if (mali_control) {
/* The event attribute in the XML file keeps the actual frame rate. */
unsigned int enabled = counters[FILMSTRIP].enabled ? 1 : 0;
unsigned int rate = filmstrip_event & 0xff;
unsigned int resize_factor = (filmstrip_event >> 8) & 0xff;
pr_debug("gator: mali online _mali_profiling_control symbol @ %p\n", mali_control);
#define FBDUMP_CONTROL_ENABLE (1)
#define FBDUMP_CONTROL_RATE (2)
#define FBDUMP_CONTROL_RESIZE_FACTOR (4)
mali_control(FBDUMP_CONTROL_ENABLE, enabled);
mali_control(FBDUMP_CONTROL_RATE, rate);
mali_control(FBDUMP_CONTROL_RESIZE_FACTOR, resize_factor);
pr_debug("gator: sent mali_control enabled=%d, rate=%d, resize_factor=%d\n", enabled, rate, resize_factor);
symbol_put(_mali_profiling_control);
} else {
printk("gator: mali online _mali_profiling_control symbol not found\n");
}
/*
* Set the first timestamp for calculating the sample interval. The first interval could be quite long,
* since it will be the time between 'start' and the first 'read'.
* This means that timeline values will be divided by a big number for the first sample.
*/
getnstimeofday(&prev_timestamp);
return 0;
}
static void stop(void)
{
mali_profiling_control_type *mali_control;
pr_debug("gator: Mali-T6xx: stop\n");
/*
* It is safe to unregister traces even if they were not successfully
* registered, so no need to check.
*/
GATOR_UNREGISTER_TRACE(mali_pm_status);
pr_debug("gator: Mali-T6xx: mali_pm_status tracepoint deactivated\n");
GATOR_UNREGISTER_TRACE(mali_page_fault_insert_pages);
pr_debug("gator: Mali-T6xx: mali_page_fault_insert_pages tracepoint deactivated\n");
GATOR_UNREGISTER_TRACE(mali_mmu_as_in_use);
pr_debug("gator: Mali-T6xx: mali_mmu_as_in_use tracepoint deactivated\n");
GATOR_UNREGISTER_TRACE(mali_mmu_as_released);
pr_debug("gator: Mali-T6xx: mali_mmu_as_released tracepoint deactivated\n");
GATOR_UNREGISTER_TRACE(mali_total_alloc_pages_change);
pr_debug("gator: Mali-T6xx: mali_total_alloc_pages_change tracepoint deactivated\n");
/* Generic control interface for Mali DDK. */
mali_control = symbol_get(_mali_profiling_control);
if (mali_control) {
pr_debug("gator: mali offline _mali_profiling_control symbol @ %p\n", mali_control);
mali_control(FBDUMP_CONTROL_ENABLE, 0);
symbol_put(_mali_profiling_control);
} else {
printk("gator: mali offline _mali_profiling_control symbol not found\n");
}
}
static int read(int **buffer)
{
int cnt;
int len = 0;
long sample_interval_us = 0;
struct timespec read_timestamp;
if (!on_primary_core()) {
return 0;
}
/* Get the start of this sample period. */
getnstimeofday(&read_timestamp);
/*
* Calculate the sample interval if the previous sample time is valid.
* We use tv_sec since it will not be 0.
*/
if (prev_timestamp.tv_sec != 0) {
sample_interval_us = get_duration_us(&prev_timestamp, &read_timestamp);
}
/* Structure copy. Update the previous timestamp. */
prev_timestamp = read_timestamp;
/*
* Report the timeline counters (ACTIVITY_START/STOP)
*/
for (cnt = FIRST_TIMELINE_EVENT; cnt < (FIRST_TIMELINE_EVENT + NUMBER_OF_TIMELINE_EVENTS); cnt++) {
mali_counter *counter = &counters[cnt];
if (counter->enabled) {
const int index = cnt - FIRST_TIMELINE_EVENT;
unsigned int value;
/* If the activity is still running, reset its start time to the start of this sample period
* to correct the count. Add the time up to the end of the sample onto the count. */
if (timeline_event_starttime[index].tv_sec != 0) {
const long event_duration = get_duration_us(&timeline_event_starttime[index], &read_timestamp);
timeline_data[index] += event_duration;
timeline_event_starttime[index] = read_timestamp; /* Activity is still running. */
}
if (sample_interval_us != 0) {
/* Convert the counter to a percent-of-sample value */
value = (timeline_data[index] * 100) / sample_interval_us;
} else {
pr_debug("gator: Mali-T6xx: setting value to zero\n");
value = 0;
}
/* Clear the counter value ready for the next sample. */
timeline_data[index] = 0;
counter_dump[len++] = counter->key;
counter_dump[len++] = value;
}
}
/* Report the software counters */
for (cnt = FIRST_SOFTWARE_COUNTER; cnt < (FIRST_SOFTWARE_COUNTER + NUMBER_OF_SOFTWARE_COUNTERS); cnt++) {
const mali_counter *counter = &counters[cnt];
if (counter->enabled) {
const int index = cnt - FIRST_SOFTWARE_COUNTER;
counter_dump[len++] = counter->key;
counter_dump[len++] = sw_counter_data[index];
/* Set the value to zero for the next time */
sw_counter_data[index] = 0;
}
}
/* Report the accumulators */
for (cnt = FIRST_ACCUMULATOR; cnt < (FIRST_ACCUMULATOR + NUMBER_OF_ACCUMULATORS); cnt++) {
const mali_counter *counter = &counters[cnt];
if (counter->enabled) {
const int index = cnt - FIRST_ACCUMULATOR;
counter_dump[len++] = counter->key;
counter_dump[len++] = accumulators_data[index];
/* Do not zero the accumulator */
}
}
/* Update the buffer */
if (buffer) {
*buffer = (int *)counter_dump;
}
return len;
}
static struct gator_interface gator_events_mali_t6xx_interface = {
.create_files = create_files,
.start = start,
.stop = stop,
.read = read
};
extern int gator_events_mali_t6xx_init(void)
{
pr_debug("gator: Mali-T6xx: sw_counters init\n");
gator_mali_initialise_counters(counters, NUMBER_OF_EVENTS);
return gator_events_install(&gator_events_mali_t6xx_interface);
}
|