1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
|
/*
* Example events provider
*
* Copyright (C) ARM Limited 2010-2011. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
* Similar entires must be present in events.xml file:
*
* <counter_set name="mmaped_cntX">
* <counter name="mmaped_cnt0"/>
* <counter name="mmaped_cnt1"/>
* </counter_set>
* <category name="mmaped" counter_set="mmaped_cntX" per_cpu="no">
* <event event="0x0" title="Simulated" name="Sine" description="Sort-of-sine"/>
* <event event="0x1" title="Simulated" name="Triangle" description="Triangular wave"/>
* <event event="0x2" title="Simulated" name="PWM" description="PWM Signal"/>
* </category>
*/
#include <linux/init.h>
#include <linux/io.h>
#include <linux/ratelimit.h>
#include "gator.h"
#define MMAPED_COUNTERS_NUM 3
static struct {
unsigned long enabled;
unsigned long event;
unsigned long key;
} mmaped_counters[MMAPED_COUNTERS_NUM];
static int mmaped_buffer[MMAPED_COUNTERS_NUM * 2];
#ifdef TODO
static void __iomem *mmaped_base;
#endif
/* Adds mmaped_cntX directories and enabled, event, and key files to /dev/gator/events */
static int gator_events_mmaped_create_files(struct super_block *sb,
struct dentry *root)
{
int i;
for (i = 0; i < MMAPED_COUNTERS_NUM; i++) {
char buf[16];
struct dentry *dir;
snprintf(buf, sizeof(buf), "mmaped_cnt%d", i);
dir = gatorfs_mkdir(sb, root, buf);
if (WARN_ON(!dir))
return -1;
gatorfs_create_ulong(sb, dir, "enabled",
&mmaped_counters[i].enabled);
gatorfs_create_ulong(sb, dir, "event",
&mmaped_counters[i].event);
gatorfs_create_ro_ulong(sb, dir, "key",
&mmaped_counters[i].key);
}
return 0;
}
static int gator_events_mmaped_start(void)
{
#ifdef TODO
for (i = 0; i < MMAPED_COUNTERS_NUM; i++)
writel(mmaped_counters[i].event,
mmaped_base + COUNTERS_CONFIG_OFFSET[i]);
writel(ENABLED, COUNTERS_CONTROL_OFFSET);
#endif
return 0;
}
static void gator_events_mmaped_stop(void)
{
#ifdef TODO
writel(DISABLED, COUNTERS_CONTROL_OFFSET);
#endif
}
#ifndef TODO
/* This function "simulates" counters, generating values of fancy
* functions like sine or triangle... */
static int mmaped_simulate(int counter)
{
int result = 0;
switch (counter) {
case 0: /* sort-of-sine */
{
static int t;
int x;
if (t % 1024 < 512)
x = 512 - (t % 512);
else
x = t % 512;
result = 32 * x / 512;
result = result * result;
if (t < 1024)
result = 1922 - result;
t = (t + 1) % 2048;
}
break;
case 1: /* triangle */
{
static int v, d = 1;
v += d;
if (v % 2000 == 0)
d = -d;
result = v;
}
break;
case 2: /* PWM signal */
{
static int t, dc;
t = (t + 1) % 2000;
if (t % 100)
dc = (dc + 200) % 2000;
result = t < dc ? 0 : 2000;
}
break;
}
return result;
}
#endif
static int gator_events_mmaped_read(int **buffer)
{
int i;
int len = 0;
/* System wide counters - read from one core only */
if (smp_processor_id())
return 0;
for (i = 0; i < MMAPED_COUNTERS_NUM; i++) {
if (mmaped_counters[i].enabled) {
mmaped_buffer[len++] = mmaped_counters[i].key;
#ifdef TODO
mmaped_buffer[len++] = readl(mmaped_base +
COUNTERS_VALUE_OFFSET[i]);
#else
mmaped_buffer[len++] = mmaped_simulate(
mmaped_counters[i].event);
#endif
}
}
if (buffer)
*buffer = mmaped_buffer;
return len;
}
static struct gator_interface gator_events_mmaped_interface = {
.create_files = gator_events_mmaped_create_files,
.start = gator_events_mmaped_start,
.stop = gator_events_mmaped_stop,
.read = gator_events_mmaped_read,
};
/* Must not be static! */
int __init gator_events_mmaped_init(void)
{
int i;
#ifdef TODO
mmaped_base = ioremap(COUNTERS_PHYS_ADDR, SZ_4K);
if (!mmaped_base)
return -ENOMEM;
#endif
for (i = 0; i < MMAPED_COUNTERS_NUM; i++) {
mmaped_counters[i].enabled = 0;
mmaped_counters[i].key = gator_events_get_key();
}
return gator_events_install(&gator_events_mmaped_interface);
}
gator_events_init(gator_events_mmaped_init);
|