summaryrefslogtreecommitdiffstats
blob: 6f45c5482058cbb5d9034cfdddfab70cde5bc6cb (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
/**
 * Copyright (C) ARM Limited 2010-2013. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 *
 */

#if GATOR_IKS_SUPPORT

#include <linux/of.h>
#include <asm/bL_switcher.h>
#include <asm/smp_plat.h>
#include <trace/events/power_cpu_migrate.h>

static int mpidr_cpuids[NR_CPUS];
static int __lcpu_to_pcpu[NR_CPUS];

static void calc_first_cluster_size(void)
{
	int len;
	const u32 *val;
	struct device_node *cn = NULL;
	int mpidr_cpuids_count = 0;

	// Zero is a valid cpuid, so initialize the array to 0xff's
	memset(&mpidr_cpuids, 0xff, sizeof(mpidr_cpuids));

	while ((cn = of_find_node_by_type(cn, "cpu"))) {
		BUG_ON(mpidr_cpuids_count >= NR_CPUS);

		val = of_get_property(cn, "reg", &len);
		if (!val || len != 4) {
			pr_err("%s missing reg property\n", cn->full_name);
			continue;
		}

		mpidr_cpuids[mpidr_cpuids_count] = be32_to_cpup(val);
		++mpidr_cpuids_count;
	}

	BUG_ON(mpidr_cpuids_count != nr_cpu_ids);
}

static int linearize_mpidr(int mpidr)
{
	int i;
	for (i = 0; i < nr_cpu_ids; ++i) {
		if (mpidr_cpuids[i] == mpidr) {
			return i;
		}
	}

	BUG();
}

int lcpu_to_pcpu(const int lcpu)
{
	int pcpu;
	BUG_ON(lcpu >= nr_cpu_ids || lcpu < 0);
	pcpu = __lcpu_to_pcpu[lcpu];
	BUG_ON(pcpu >= nr_cpu_ids || pcpu < 0);
	return pcpu;
}

int pcpu_to_lcpu(const int pcpu)
{
	int lcpu;
	BUG_ON(pcpu >= nr_cpu_ids || pcpu < 0);
	for (lcpu = 0; lcpu < nr_cpu_ids; ++lcpu) {
		if (__lcpu_to_pcpu[lcpu] == pcpu) {
			BUG_ON(lcpu >= nr_cpu_ids || lcpu < 0);
			return lcpu;
		}
	}
	BUG();
}

static void gator_update_cpu_mapping(u32 cpu_hwid)
{
	int lcpu = smp_processor_id();
	int pcpu = linearize_mpidr(cpu_hwid & MPIDR_HWID_BITMASK);
	BUG_ON(lcpu >= nr_cpu_ids || lcpu < 0);
	BUG_ON(pcpu >= nr_cpu_ids || pcpu < 0);
	__lcpu_to_pcpu[lcpu] = pcpu;
}

GATOR_DEFINE_PROBE(cpu_migrate_begin, TP_PROTO(u64 timestamp, u32 cpu_hwid))
{
	const int cpu = get_physical_cpu();

	gator_timer_offline((void *)1);
	gator_timer_offline_dispatch(cpu, true);
}

GATOR_DEFINE_PROBE(cpu_migrate_finish, TP_PROTO(u64 timestamp, u32 cpu_hwid))
{
	int cpu;

	gator_update_cpu_mapping(cpu_hwid);

	// get_physical_cpu must be called after gator_update_cpu_mapping
	cpu = get_physical_cpu();
	gator_timer_online_dispatch(cpu, true);
	gator_timer_online((void *)1);
}

GATOR_DEFINE_PROBE(cpu_migrate_current, TP_PROTO(u64 timestamp, u32 cpu_hwid))
{
	gator_update_cpu_mapping(cpu_hwid);
}

static int gator_migrate_start(void)
{
	int retval = 0;
	if (retval == 0)
		retval = GATOR_REGISTER_TRACE(cpu_migrate_begin);
	if (retval == 0)
		retval = GATOR_REGISTER_TRACE(cpu_migrate_finish);
	if (retval == 0)
		retval = GATOR_REGISTER_TRACE(cpu_migrate_current);
	if (retval == 0) {
		// Initialize the logical to physical cpu mapping
		memset(&__lcpu_to_pcpu, 0xff, sizeof(__lcpu_to_pcpu));
		bL_switcher_trace_trigger();
	}
	return retval;
}

static void gator_migrate_stop(void)
{
	GATOR_UNREGISTER_TRACE(cpu_migrate_current);
	GATOR_UNREGISTER_TRACE(cpu_migrate_finish);
	GATOR_UNREGISTER_TRACE(cpu_migrate_begin);
}

#else

#define calc_first_cluster_size()
#define gator_migrate_start() 0
#define gator_migrate_stop()

#endif