summaryrefslogtreecommitdiffstats
blob: 6332098e595840d9ffe1797b22addf39d006fa60 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
/**
 * Copyright (C) ARM Limited 2010-2014. All rights reserved.
 *
 * This program is free software; you can redistribute it and/or modify
 * it under the terms of the GNU General Public License version 2 as
 * published by the Free Software Foundation.
 */

#include "gator.h"

#include <linux/slab.h>
#include <linux/module.h>
#include <linux/time.h>
#include <linux/math64.h>

#ifdef MALI_SUPPORT
#ifdef MALI_DIR_MIDGARD
/* New DDK Directory structure with kernel/drivers/gpu/arm/midgard*/
#include "mali_linux_trace.h"
#else
/* Old DDK Directory structure with kernel/drivers/gpu/arm/t6xx*/
#include "linux/mali_linux_trace.h"
#endif
#endif

#include "gator_trace_gpu.h"

/*
 * Taken from MALI_PROFILING_EVENT_TYPE_* items in Mali DDK.
 */
#define EVENT_TYPE_SINGLE  0
#define EVENT_TYPE_START   1
#define EVENT_TYPE_STOP    2
#define EVENT_TYPE_SUSPEND 3
#define EVENT_TYPE_RESUME  4

/* Note whether tracepoints have been registered */
static int mali_timeline_trace_registered;
static int mali_job_slots_trace_registered;
static int gpu_trace_registered;

enum {
	GPU_UNIT_NONE = 0,
	GPU_UNIT_VP,
	GPU_UNIT_FP,
	GPU_UNIT_CL,
	NUMBER_OF_GPU_UNITS
};

#define MALI_4xx     (0x0b07)
#define MALI_T6xx    (0x0056)

struct mali_gpu_job {
	int count;
	int last_tgid;
	int last_pid;
	int last_job_id;
};

#define NUMBER_OF_GPU_CORES 16
static struct mali_gpu_job mali_gpu_jobs[NUMBER_OF_GPU_UNITS][NUMBER_OF_GPU_CORES];
static DEFINE_SPINLOCK(mali_gpu_jobs_lock);

/* Only one event should be running on a unit and core at a time (ie, a start
 * event can only be followed by a stop and vice versa), but because the kernel
 * only knows when a job is enqueued and not started, it is possible for a
 * start1, start2, stop1, stop2. Change it back into start1, stop1, start2,
 * stop2 by queueing up start2 and releasing it when stop1 is received.
 */
static void mali_gpu_enqueue(int unit, int core, int tgid, int pid, int job_id)
{
	int count;

	spin_lock(&mali_gpu_jobs_lock);
	count = mali_gpu_jobs[unit][core].count;
	BUG_ON(count < 0);
	++mali_gpu_jobs[unit][core].count;
	if (count) {
		mali_gpu_jobs[unit][core].last_tgid = tgid;
		mali_gpu_jobs[unit][core].last_pid = pid;
		mali_gpu_jobs[unit][core].last_job_id = job_id;
	}
	spin_unlock(&mali_gpu_jobs_lock);

	if (!count) {
		marshal_sched_gpu_start(unit, core, tgid, pid/*, job_id*/);
	}
}

static void mali_gpu_stop(int unit, int core)
{
	int count;
	int last_tgid = 0;
	int last_pid = 0;
	//int last_job_id = 0;

	spin_lock(&mali_gpu_jobs_lock);
	if (mali_gpu_jobs[unit][core].count == 0) {
		spin_unlock(&mali_gpu_jobs_lock);
		return;
	}
	--mali_gpu_jobs[unit][core].count;
	count = mali_gpu_jobs[unit][core].count;
	if (count) {
		last_tgid = mali_gpu_jobs[unit][core].last_tgid;
		last_pid = mali_gpu_jobs[unit][core].last_pid;
		//last_job_id = mali_gpu_jobs[unit][core].last_job_id;
	}
	spin_unlock(&mali_gpu_jobs_lock);

	marshal_sched_gpu_stop(unit, core);
	if (count) {
		marshal_sched_gpu_start(unit, core, last_tgid, last_pid/*, last_job_id*/);
	}
}

#if defined(MALI_SUPPORT) && (MALI_SUPPORT != MALI_T6xx)
#include "gator_events_mali_4xx.h"

/*
 * Taken from MALI_PROFILING_EVENT_CHANNEL_* in Mali DDK.
 */
enum {
	EVENT_CHANNEL_SOFTWARE = 0,
	EVENT_CHANNEL_VP0 = 1,
	EVENT_CHANNEL_FP0 = 5,
	EVENT_CHANNEL_FP1,
	EVENT_CHANNEL_FP2,
	EVENT_CHANNEL_FP3,
	EVENT_CHANNEL_FP4,
	EVENT_CHANNEL_FP5,
	EVENT_CHANNEL_FP6,
	EVENT_CHANNEL_FP7,
	EVENT_CHANNEL_GPU = 21
};

/**
 * These events are applicable when the type MALI_PROFILING_EVENT_TYPE_SINGLE is used from the GPU channel
 */
enum {
	EVENT_REASON_SINGLE_GPU_NONE = 0,
	EVENT_REASON_SINGLE_GPU_FREQ_VOLT_CHANGE = 1,
};

GATOR_DEFINE_PROBE(mali_timeline_event, TP_PROTO(unsigned int event_id, unsigned int d0, unsigned int d1, unsigned int d2, unsigned int d3, unsigned int d4))
{
	unsigned int component, state;

	// do as much work as possible before disabling interrupts
	component = (event_id >> 16) & 0xFF;	// component is an 8-bit field
	state = (event_id >> 24) & 0xF;	// state is a 4-bit field

	switch (state) {
	case EVENT_TYPE_START:
		if (component == EVENT_CHANNEL_VP0) {
			/* tgid = d0; pid = d1; */
			mali_gpu_enqueue(GPU_UNIT_VP, 0, d0, d1, 0);
		} else if (component >= EVENT_CHANNEL_FP0 && component <= EVENT_CHANNEL_FP7) {
			/* tgid = d0; pid = d1; */
			mali_gpu_enqueue(GPU_UNIT_FP, component - EVENT_CHANNEL_FP0, d0, d1, 0);
		}
		break;

	case EVENT_TYPE_STOP:
		if (component == EVENT_CHANNEL_VP0) {
			mali_gpu_stop(GPU_UNIT_VP, 0);
		} else if (component >= EVENT_CHANNEL_FP0 && component <= EVENT_CHANNEL_FP7) {
			mali_gpu_stop(GPU_UNIT_FP, component - EVENT_CHANNEL_FP0);
		}
		break;

	case EVENT_TYPE_SINGLE:
		if (component == EVENT_CHANNEL_GPU) {
			unsigned int reason = (event_id & 0xffff);

			if (reason == EVENT_REASON_SINGLE_GPU_FREQ_VOLT_CHANGE) {
				gator_events_mali_log_dvfs_event(d0, d1);
			}
		}
		break;

	default:
		break;
	}
}
#endif

#if defined(MALI_SUPPORT) && (MALI_SUPPORT == MALI_T6xx)
#if defined(MALI_JOB_SLOTS_EVENT_CHANGED)
GATOR_DEFINE_PROBE(mali_job_slots_event, TP_PROTO(unsigned int event_id, unsigned int tgid, unsigned int pid, unsigned char job_id))
#else
GATOR_DEFINE_PROBE(mali_job_slots_event, TP_PROTO(unsigned int event_id, unsigned int tgid, unsigned int pid))
#endif
{
	unsigned int component, state, unit;
#if !defined(MALI_JOB_SLOTS_EVENT_CHANGED)
	unsigned char job_id = 0;
#endif

	component = (event_id >> 16) & 0xFF;	// component is an 8-bit field
	state = (event_id >> 24) & 0xF;	// state is a 4-bit field

	switch (component) {
	case 0:
		unit = GPU_UNIT_FP;
		break;
	case 1:
		unit = GPU_UNIT_VP;
		break;
	case 2:
		unit = GPU_UNIT_CL;
		break;
	default:
		unit = GPU_UNIT_NONE;
	}

	if (unit != GPU_UNIT_NONE) {
		switch (state) {
		case EVENT_TYPE_START:
			mali_gpu_enqueue(unit, 0, tgid, (pid != 0 ? pid : tgid), job_id);
			break;
		case EVENT_TYPE_STOP:
			mali_gpu_stop(unit, 0);
			break;
		default:
			/*
			 * Some jobs can be soft-stopped, so ensure that this terminates the activity trace.
			 */
			mali_gpu_stop(unit, 0);
		}
	}
}
#endif

GATOR_DEFINE_PROBE(gpu_activity_start, TP_PROTO(int gpu_unit, int gpu_core, struct task_struct *p))
{
	mali_gpu_enqueue(gpu_unit, gpu_core, (int)p->tgid, (int)p->pid, 0);
}

GATOR_DEFINE_PROBE(gpu_activity_stop, TP_PROTO(int gpu_unit, int gpu_core))
{
	mali_gpu_stop(gpu_unit, gpu_core);
}

static int gator_trace_gpu_start(void)
{
	/*
	 * Returns nonzero for installation failed
	 * Absence of gpu trace points is not an error
	 */

	memset(&mali_gpu_jobs, 0, sizeof(mali_gpu_jobs));
	gpu_trace_registered = mali_timeline_trace_registered = mali_job_slots_trace_registered = 0;

#if defined(MALI_SUPPORT) && (MALI_SUPPORT != MALI_T6xx)
	if (!GATOR_REGISTER_TRACE(mali_timeline_event)) {
		mali_timeline_trace_registered = 1;
	}
#endif

#if defined(MALI_SUPPORT) && (MALI_SUPPORT == MALI_T6xx)
	if (!GATOR_REGISTER_TRACE(mali_job_slots_event)) {
		mali_job_slots_trace_registered = 1;
	}
#endif

	if (!mali_timeline_trace_registered) {
		if (GATOR_REGISTER_TRACE(gpu_activity_start)) {
			return 0;
		}
		if (GATOR_REGISTER_TRACE(gpu_activity_stop)) {
			GATOR_UNREGISTER_TRACE(gpu_activity_start);
			return 0;
		}
		gpu_trace_registered = 1;
	}

	return 0;
}

static void gator_trace_gpu_stop(void)
{
#if defined(MALI_SUPPORT) && (MALI_SUPPORT != MALI_T6xx)
	if (mali_timeline_trace_registered) {
		GATOR_UNREGISTER_TRACE(mali_timeline_event);
	}
#endif

#if defined(MALI_SUPPORT) && (MALI_SUPPORT == MALI_T6xx)
	if (mali_job_slots_trace_registered) {
		GATOR_UNREGISTER_TRACE(mali_job_slots_event);
	}
#endif

	if (gpu_trace_registered) {
		GATOR_UNREGISTER_TRACE(gpu_activity_stop);
		GATOR_UNREGISTER_TRACE(gpu_activity_start);
	}

	gpu_trace_registered = mali_timeline_trace_registered = mali_job_slots_trace_registered = 0;
}