1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
|
/**
* Copyright (C) ARM Limited 2010-2011. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
#ifndef GATOR_H_
#define GATOR_H_
#include <linux/version.h>
#include <linux/fs.h>
#include <linux/mm.h>
#include <linux/list.h>
/******************************************************************************
* Filesystem
******************************************************************************/
int gatorfs_create_file_perm(struct super_block *sb, struct dentry *root,
char const *name, const struct file_operations *fops, int perm);
struct dentry *gatorfs_mkdir(struct super_block *sb,
struct dentry *root, char const *name);
int gatorfs_create_ulong(struct super_block *sb, struct dentry *root,
char const *name, unsigned long *val);
int gatorfs_create_ro_ulong(struct super_block *sb, struct dentry *root,
char const *name, unsigned long *val);
void gator_op_create_files(struct super_block *sb, struct dentry *root);
/******************************************************************************
* Tracepoints
******************************************************************************/
#if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 32)
# error Kernels prior to 2.6.32 not supported
#elif LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 35)
# define GATOR_DEFINE_PROBE(probe_name, proto) \
static void probe_##probe_name(PARAMS(proto))
# define GATOR_REGISTER_TRACE(probe_name) \
register_trace_##probe_name(probe_##probe_name)
# define GATOR_UNREGISTER_TRACE(probe_name) \
unregister_trace_##probe_name(probe_##probe_name)
#else
# define GATOR_DEFINE_PROBE(probe_name, proto) \
static void probe_##probe_name(void *data, PARAMS(proto))
# define GATOR_REGISTER_TRACE(probe_name) \
register_trace_##probe_name(probe_##probe_name, NULL)
# define GATOR_UNREGISTER_TRACE(probe_name) \
unregister_trace_##probe_name(probe_##probe_name, NULL)
#endif
/******************************************************************************
* Events
******************************************************************************/
struct gator_interface {
int (*create_files)(struct super_block *sb, struct dentry *root);
int (*start)(void);
void (*stop)(void);
void (*online)(void);
void (*offline)(void);
int (*read)(int **buffer);
struct list_head list;
};
#define gator_events_init(initfn) \
static inline int __gator_events_init_test(void) \
{ return initfn(); }
int gator_events_install(struct gator_interface *interface);
int gator_events_get_key(void);
extern u32 gator_cpuid(void);
extern unsigned long gator_net_traffic;
#endif // GATOR_H_
|