1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
|
/**
* Copyright (C) ARM Limited 2010-2011. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*
*/
#include "gator.h"
#include <trace/events/sched.h>
#define SCHED_SWITCH 0
#define SCHED_TOTAL (SCHED_SWITCH+1)
static ulong sched_switch_enabled;
static ulong sched_switch_key;
static DEFINE_PER_CPU(int[SCHED_TOTAL], schedCnt);
static DEFINE_PER_CPU(int[SCHED_TOTAL * 2], schedGet);
#if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 35)
GATOR_DEFINE_PROBE(sched_switch, TP_PROTO(struct rq *rq, struct task_struct *prev, struct task_struct *next))
#else
GATOR_DEFINE_PROBE(sched_switch, TP_PROTO(struct task_struct *prev, struct task_struct *next))
#endif
{
unsigned long flags;
// disable interrupts to synchronize with gator_events_sched_read()
// spinlocks not needed since percpu buffers are used
local_irq_save(flags);
per_cpu(schedCnt, smp_processor_id())[SCHED_SWITCH]++;
local_irq_restore(flags);
}
static int gator_events_sched_create_files(struct super_block *sb, struct dentry *root)
{
struct dentry *dir;
/* switch */
dir = gatorfs_mkdir(sb, root, "Linux_sched_switch");
if (!dir) {
return -1;
}
gatorfs_create_ulong(sb, dir, "enabled", &sched_switch_enabled);
gatorfs_create_ro_ulong(sb, dir, "key", &sched_switch_key);
return 0;
}
static int gator_events_sched_start(void)
{
// register tracepoints
if (sched_switch_enabled)
if (GATOR_REGISTER_TRACE(sched_switch))
goto sched_switch_exit;
pr_debug("gator: registered scheduler event tracepoints\n");
return 0;
// unregister tracepoints on error
sched_switch_exit:
pr_err("gator: scheduler event tracepoints failed to activate, please verify that tracepoints are enabled in the linux kernel\n");
return -1;
}
static void gator_events_sched_stop(void)
{
if (sched_switch_enabled)
GATOR_UNREGISTER_TRACE(sched_switch);
pr_debug("gator: unregistered scheduler event tracepoints\n");
sched_switch_enabled = 0;
}
static int gator_events_sched_read(int **buffer)
{
unsigned long flags;
int len, value;
int cpu = smp_processor_id();
len = 0;
if (sched_switch_enabled) {
local_irq_save(flags);
value = per_cpu(schedCnt, cpu)[SCHED_SWITCH];
per_cpu(schedCnt, cpu)[SCHED_SWITCH] = 0;
local_irq_restore(flags);
per_cpu(schedGet, cpu)[len++] = sched_switch_key;
per_cpu(schedGet, cpu)[len++] = value;
}
if (buffer)
*buffer = per_cpu(schedGet, cpu);
return len;
}
static struct gator_interface gator_events_sched_interface = {
.create_files = gator_events_sched_create_files,
.start = gator_events_sched_start,
.stop = gator_events_sched_stop,
.read = gator_events_sched_read,
};
int gator_events_sched_init(void)
{
sched_switch_enabled = 0;
sched_switch_key = gator_events_get_key();
return gator_events_install(&gator_events_sched_interface);
}
gator_events_init(gator_events_sched_init);
|