diff options
author | Praneeth Bajjuri | 2016-07-19 00:50:04 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2016-07-19 00:50:04 -0500 |
commit | b991165ed5a496f7046cd792383dc38ec7ec8b17 (patch) | |
tree | 5c96799a8825b8e77572bb1eedb77f450c2bfa57 | |
parent | d2e1f0efc8f2c922a95cce38396d5143a68cf2aa (diff) | |
download | device-ti-am57xevm-b991165ed5a496f7046cd792383dc38ec7ec8b17.tar.gz device-ti-am57xevm-b991165ed5a496f7046cd792383dc38ec7ec8b17.tar.xz device-ti-am57xevm-b991165ed5a496f7046cd792383dc38ec7ec8b17.zip |
am57xevm: correct typo in usb rc file
While enabling configFS based adb, one of the old lines were left in
by mistake, removing it.
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | init.am57xevmboard.usb.rc | 3 |
1 files changed, 1 insertions, 2 deletions
diff --git a/init.am57xevmboard.usb.rc b/init.am57xevmboard.usb.rc index 59a309b..0556708 100644 --- a/init.am57xevmboard.usb.rc +++ b/init.am57xevmboard.usb.rc | |||
@@ -17,8 +17,7 @@ on boot | |||
17 | mkdir /dev/usb-ffs 0770 shell shell | 17 | mkdir /dev/usb-ffs 0770 shell shell |
18 | mkdir /dev/usb-ffs/adb 0770 shell shell | 18 | mkdir /dev/usb-ffs/adb 0770 shell shell |
19 | mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 | 19 | mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 |
20 | write /sys/class/android_usb/android0/f_ffs/aliases adb | 20 | |
21 | |||
22 | # Create MTP and PTP functions | 21 | # Create MTP and PTP functions |
23 | mkdir /config/usb_gadget/g1/functions/mtp.gs0 0770 shell shell | 22 | mkdir /config/usb_gadget/g1/functions/mtp.gs0 0770 shell shell |
24 | mkdir /config/usb_gadget/g1/functions/ptp.gs1 0770 shell shell | 23 | mkdir /config/usb_gadget/g1/functions/ptp.gs1 0770 shell shell |