diff options
Diffstat (limited to 's3d/frameworks/Android.mk')
-rw-r--r-- | s3d/frameworks/Android.mk | 49 |
1 files changed, 0 insertions, 49 deletions
diff --git a/s3d/frameworks/Android.mk b/s3d/frameworks/Android.mk deleted file mode 100644 index 972cf40..0000000 --- a/s3d/frameworks/Android.mk +++ /dev/null | |||
@@ -1,49 +0,0 @@ | |||
1 | # | ||
2 | # Copyright (C) 2011 Texas Instruments Inc. | ||
3 | # | ||
4 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
5 | # you may not use this file except in compliance with the License. | ||
6 | # You may obtain a copy of the License at | ||
7 | # | ||
8 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
9 | # | ||
10 | # Unless required by applicable law or agreed to in writing, software | ||
11 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
12 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
13 | # See the License for the specific language governing permissions and | ||
14 | # limitations under the License. | ||
15 | # | ||
16 | |||
17 | # This makefile shows how to build your own shared library that can be | ||
18 | # shipped on the system of a phone, and included additional examples of | ||
19 | # including JNI code with the library and writing client applications against it. | ||
20 | |||
21 | LOCAL_PATH := $(call my-dir) | ||
22 | |||
23 | include $(CLEAR_VARS) | ||
24 | |||
25 | LOCAL_SRC_FILES := $(call all-subdir-java-files) | ||
26 | |||
27 | LOCAL_MODULE:= com.ti.s3d | ||
28 | LOCAL_MODULE_TAGS := optional | ||
29 | |||
30 | include $(BUILD_JAVA_LIBRARY) | ||
31 | |||
32 | # ============================================================ | ||
33 | include $(CLEAR_VARS) | ||
34 | |||
35 | LOCAL_SRC_FILES := \ | ||
36 | $(call all-subdir-java-files) \ | ||
37 | $(call all-subdir-html-files) | ||
38 | |||
39 | LOCAL_MODULE:= s3d_api | ||
40 | LOCAL_DROIDDOC_OPTIONS := com.ti.s3d | ||
41 | LOCAL_MODULE_CLASS := JAVA_LIBRARIES | ||
42 | LOCAL_DROIDDOC_USE_STANDARD_DOCLET := true | ||
43 | |||
44 | include $(BUILD_DROIDDOC) | ||
45 | |||
46 | # ============================================================ | ||
47 | include $(CLEAR_VARS) | ||
48 | |||
49 | include $(call all-makefiles-under,$(LOCAL_PATH)) | ||