summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* hdmi_audio: remove obsolete channel configurationHEADmasterd-lollipop-releaseVishal Mahaveer2014-11-121-1/+0
* hdmi_audio: add parameters to open stream functionsVishal Mahaveer2014-11-121-2/+6
* audio: add parameters to open stream functionsVishal Mahaveer2014-11-051-2/+6
* audio: utils: Print ALSA PCM error messagesMisael Lopez Cruz2014-09-181-2/+2
* audio: tiaudioutils: Use multizone specific defineMisael Lopez Cruz2014-08-251-2/+1
* cleanup: remove legacy sourcesVishal Mahaveer2014-07-0776-5184/+0
* audio: update openmax include pathd-kitkat-mr1-releaseVishal Mahaveer2014-04-081-1/+1
* audio: policy: Add support for auxiliary inputMisael Lopez Cruz2014-01-301-0/+5
* audio: utils: Fix SimpleWriter's returned framesMisael Lopez Cruz2014-01-301-2/+4
* audio: utils: Add flush() and size() methods to MonoPipeMisael Lopez Cruz2014-01-302-0/+49
* audio: utils: Add pipe shutdown stateMisael Lopez Cruz2014-01-222-1/+35
* audio: utils: Add PCM port nameMisael Lopez Cruz2014-01-228-83/+189
* audio: utils: Add PCM start and stopMisael Lopez Cruz2014-01-134-0/+162
* audio: hdmi: Add OMAP_ENHANCEMENT to card name queryMisael Lopez Cruz2013-11-251-6/+3
* audio: Multizone: Fix session devices after disconnectionMisael Lopez Cruz2013-11-211-1/+1
* sensor_test_app: limit this app only for omap targetsVishal Mahaveer2013-11-211-0/+2
* audio: policy: Don't force volume to max for BT SCOMisael Lopez Cruz2013-11-111-9/+1
* audio: utils: Add library documentationMisael Lopez Cruz2013-11-115-40/+531
* audio: utils: Lessen number of errors in pipe providersMisael Lopez Cruz2013-11-111-3/+20
* audio: utils: Unify error reporting in buffer providersMisael Lopez Cruz2013-11-113-4/+19
* audio: utils: Add isStreamRegister() helper methodsMisael Lopez Cruz2013-11-114-0/+60
* audio: utils: Add null pcm portsMisael Lopez Cruz2013-11-113-0/+327
* audio: policy: Reducer parser's log levelMisael Lopez Cruz2013-11-111-3/+2
* Merge "mtpfuse: Close the usb device when the filesystem is destroyed." into ...Vishal Mahaveer2013-11-061-1/+3
|\
| * mtpfuse: Close the usb device when the filesystem is destroyed.Shankar Rao2013-11-061-1/+3
* | audio: policy: Reduce log levelMisael Lopez Cruz2013-11-061-3/+2
|/
* mtpfuse: Remove call to read object size when calling readObject.Shankar Rao2013-11-061-7/+4
* USB: MTP HOST: Add service to retrieve MTP objects as a FUSE filesystem.Shankar Rao2013-11-052-0/+506
* audio: policy: Add initial implementationMisael Lopez Cruz2013-11-0111-0/+5323
* audio: tiaudioutils: Add initial implementationMisael Lopez Cruz2013-11-0121-0/+8906
* audio: New directory structureMisael Lopez Cruz2013-11-0113-0/+0
* audio: hdmi: More descriptive write error messagesMisael Lopez Cruz2013-10-231-5/+2
* audio: hdmi: Find HDMI display dynamicallyMisael Lopez Cruz2013-10-223-12/+49
* audio: hdmi: Add OMAP_ENHANCEMENT to card name queryMisael Lopez Cruz2013-10-221-1/+6
* panda5: Add wfd sink capabilitiesSunita Nadampalli2013-06-251-0/+178
* Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-06-181-2/+13
|\
| * HAL: Fix recording when USB device got no capture capabilitiesMykhailo Lysenko2013-06-141-2/+13
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-06-121-1/+5
|\|
| * HDMI HAL: Crash fix.Sergii Iegorov2013-06-071-1/+5
* | WFD: DHCP leases modification script installation changeSergii Kurylo2013-06-033-3/+12
* | audio: Exclude ABE HAL for jacinto6Misael Lopez Cruz2013-05-231-3/+8
* | Merge "audio: extend Android.mk for jacinto6 platform" into d-jb-mr1-releaseVishal Mahaveer2013-05-211-1/+1
|\ \
| * | audio: extend Android.mk for jacinto6 platformVishal Mahaveer2013-05-201-1/+1
* | | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-05-170-0/+0
|\ \ \ | |/ / |/| / | |/
| * audio: hdmi: Handle error writing to device in hdmi_out_write()Misael Lopez Cruz2013-05-081-6/+12
* | audio: hdmi: Detect card number dynamicallyMisael Lopez Cruz2013-05-071-6/+22
* | audio: hdmi: Handle error writing to device in hdmi_out_write()Misael Lopez Cruz2013-05-021-6/+12
|/
* AudioHAL: Use proper audio input source for camcoder use case.Sergii Iegorov2013-04-111-3/+4
* Revert "Audio HAL: Using wired headset for camcoder recording on Tablet."Sergii Iegorov2013-04-111-6/+4
* Audio HAL: Using wired headset for camcoder recording on Tablet.Sergii Iegorov2013-04-101-4/+6