summaryrefslogtreecommitdiffstats
path: root/audio
Commit message (Expand)AuthorAgeFilesLines
* hdmi_audio: remove obsolete channel configurationHEADmasterd-lollipop-releaseVishal Mahaveer2014-11-121-1/+0
* hdmi_audio: add parameters to open stream functionsVishal Mahaveer2014-11-121-2/+6
* audio: add parameters to open stream functionsVishal Mahaveer2014-11-051-2/+6
* audio: utils: Print ALSA PCM error messagesMisael Lopez Cruz2014-09-181-2/+2
* audio: tiaudioutils: Use multizone specific defineMisael Lopez Cruz2014-08-251-2/+1
* audio: update openmax include pathd-kitkat-mr1-releaseVishal Mahaveer2014-04-081-1/+1
* audio: policy: Add support for auxiliary inputMisael Lopez Cruz2014-01-301-0/+5
* audio: utils: Fix SimpleWriter's returned framesMisael Lopez Cruz2014-01-301-2/+4
* audio: utils: Add flush() and size() methods to MonoPipeMisael Lopez Cruz2014-01-302-0/+49
* audio: utils: Add pipe shutdown stateMisael Lopez Cruz2014-01-222-1/+35
* audio: utils: Add PCM port nameMisael Lopez Cruz2014-01-228-83/+189
* audio: utils: Add PCM start and stopMisael Lopez Cruz2014-01-134-0/+162
* audio: hdmi: Add OMAP_ENHANCEMENT to card name queryMisael Lopez Cruz2013-11-251-6/+3
* audio: Multizone: Fix session devices after disconnectionMisael Lopez Cruz2013-11-211-1/+1
* audio: policy: Don't force volume to max for BT SCOMisael Lopez Cruz2013-11-111-9/+1
* audio: utils: Add library documentationMisael Lopez Cruz2013-11-115-40/+531
* audio: utils: Lessen number of errors in pipe providersMisael Lopez Cruz2013-11-111-3/+20
* audio: utils: Unify error reporting in buffer providersMisael Lopez Cruz2013-11-113-4/+19
* audio: utils: Add isStreamRegister() helper methodsMisael Lopez Cruz2013-11-114-0/+60
* audio: utils: Add null pcm portsMisael Lopez Cruz2013-11-113-0/+327
* audio: policy: Reducer parser's log levelMisael Lopez Cruz2013-11-111-3/+2
* audio: policy: Reduce log levelMisael Lopez Cruz2013-11-061-3/+2
* audio: policy: Add initial implementationMisael Lopez Cruz2013-11-0111-0/+5323
* audio: tiaudioutils: Add initial implementationMisael Lopez Cruz2013-11-0121-0/+8906
* audio: New directory structureMisael Lopez Cruz2013-11-0113-0/+0
* audio: hdmi: More descriptive write error messagesMisael Lopez Cruz2013-10-231-5/+2
* audio: hdmi: Find HDMI display dynamicallyMisael Lopez Cruz2013-10-223-12/+49
* audio: hdmi: Add OMAP_ENHANCEMENT to card name queryMisael Lopez Cruz2013-10-221-1/+6
* Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-06-181-2/+13
|\
| * HAL: Fix recording when USB device got no capture capabilitiesMykhailo Lysenko2013-06-141-2/+13
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-06-121-1/+5
|\|
| * HDMI HAL: Crash fix.Sergii Iegorov2013-06-071-1/+5
| * audio: hdmi: Handle error writing to device in hdmi_out_write()Misael Lopez Cruz2013-05-081-6/+12
* | audio: Exclude ABE HAL for jacinto6Misael Lopez Cruz2013-05-231-3/+8
* | audio: extend Android.mk for jacinto6 platformVishal Mahaveer2013-05-201-1/+1
* | audio: hdmi: Detect card number dynamicallyMisael Lopez Cruz2013-05-071-6/+22
* | audio: hdmi: Handle error writing to device in hdmi_out_write()Misael Lopez Cruz2013-05-021-6/+12
|/
* AudioHAL: Use proper audio input source for camcoder use case.Sergii Iegorov2013-04-111-3/+4
* Revert "Audio HAL: Using wired headset for camcoder recording on Tablet."Sergii Iegorov2013-04-111-6/+4
* Audio HAL: Using wired headset for camcoder recording on Tablet.Sergii Iegorov2013-04-101-4/+6
* [AudioHAL] Opening of USB input on all possible parameters.Sergii Iegorov2013-03-281-0/+42
* Adding of Submix profile to support 5.1 audio.Sergii Iegorov2013-02-181-1/+8
* AudioHAL: Don't check parameters while getting buffer size.Sergii Iegorov2013-02-121-6/+0
* audio: Restoring of correct audio route for all outputs.Sergii Iegorov2013-01-111-2/+2
* audio: Adding support for USB microphoneDmytro Dubovyk2013-01-081-1/+1
* Audio policy for remote submix.Illia Ragozin2012-12-201-0/+18
* Merge '[audio_hal] Workaround for USB-IN only devices' into p-jb-mr1-releaseDaniel Levin2012-12-061-3/+24
|\
| * [audio_hal] Workaround for USB-IN only devicesSergii Shcherbakov2012-11-191-3/+24
* | Porting Audio HAL to use Input device bitSergii Iegorov2012-12-041-37/+44
* | Merge remote-tracking branch 'omap-mirror/d-jb-mr0-release' into p-jb-mr1-rel...Daniel Levin2012-12-044-132/+463
|\|