summaryrefslogblamecommitdiffstats
blob: a7f0f30d9e6abdf4cea9296f207ac8596b7ed8ba (plain) (tree)
1
2
3
4
5
6
7
8




                                                                                           


                                                    



















                                                                                                    
                                                                                                        
                                       






                                                                   
                                           




























                                              







                                                                   


























                                                                                                
# Global configuration section: lists input and output devices always present on the device
# as well as the output device selected by default.
# Devices are designated by a string that corresponds to the enum in audio.h

global_configuration {
  attached_output_devices AUDIO_DEVICE_OUT_SPEAKER
  default_output_device AUDIO_DEVICE_OUT_SPEAKER
  attached_input_devices AUDIO_DEVICE_IN_BUILTIN_MIC
}

# audio hardware module section: contains descriptors for all audio hw modules present on the
# device. Each hw module node is named after the corresponding hw module library base name.
# For instance, "primary" corresponds to audio.primary.<device>.so.
# The "primary" module is mandatory and must include at least one output with
# AUDIO_OUTPUT_FLAG_PRIMARY flag.
# Each module descriptor contains one or more output profile descriptors and zero or more
# input profile descriptors. Each profile lists all the parameters supported by a given output
# or input stream category.
# The "channel_masks", "formats", "devices" and "flags" are specified using strings corresponding
# to enums in audio.h and audio_policy.h. They are concatenated by use of "|" without space or "\n".

audio_hw_modules {
  primary {
    outputs {
      primary {
        sampling_rates 44100
        channel_masks AUDIO_CHANNEL_OUT_STEREO
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_OUT_SPEAKER|AUDIO_DEVICE_OUT_WIRED_HEADSET|AUDIO_DEVICE_OUT_WIRED_HEADPHONE
        flags AUDIO_OUTPUT_FLAG_PRIMARY
      }
    }
    inputs {
      primary {
        sampling_rates 8000|11025|16000|22050|32000|44100|48000
        channel_masks AUDIO_CHANNEL_IN_MONO|AUDIO_CHANNEL_IN_STEREO
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_IN_BUILTIN_MIC
      }
    }
  }
  hdmi {
    outputs {
      stereo {
        sampling_rates 44100|48000
        channel_masks AUDIO_CHANNEL_OUT_STEREO
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_OUT_AUX_DIGITAL
      }
      multichannel {
        sampling_rates 44100|48000
        channel_masks dynamic
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_OUT_AUX_DIGITAL
        flags AUDIO_OUTPUT_FLAG_DIRECT
      }
    }
  }
  a2dp {
    outputs {
      a2dp {
        sampling_rates 44100
        channel_masks AUDIO_CHANNEL_OUT_STEREO
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_OUT_ALL_A2DP
      }
    }
    inputs {
      a2dp {
        sampling_rates 44100|48000
        channel_masks AUDIO_CHANNEL_IN_MONO|AUDIO_CHANNEL_IN_STEREO
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_IN_BLUETOOTH_A2DP
      }
    }
  }
  r_submix {
    outputs {
      r_submix {
        sampling_rates 44100|48000
        channel_masks AUDIO_CHANNEL_OUT_STEREO
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_OUT_REMOTE_SUBMIX
      }
      multichannel {
        sampling_rates 44100|48000
        channel_masks AUDIO_CHANNEL_OUT_5POINT1
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_OUT_REMOTE_SUBMIX
        flags AUDIO_OUTPUT_FLAG_DIRECT
      }
    }
    inputs {
      r_submix {
        sampling_rates 44100|48000
        channel_masks AUDIO_CHANNEL_IN_MONO|AUDIO_CHANNEL_IN_STEREO|AUDIO_CHANNEL_IN_5POINT1EMUL
        formats AUDIO_FORMAT_PCM_16_BIT
        devices AUDIO_DEVICE_IN_REMOTE_SUBMIX
      }
    }
  }
}