diff options
author | Misael Lopez Cruz | 2015-11-23 12:20:23 -0600 |
---|---|---|
committer | Misael Lopez Cruz | 2016-09-30 12:56:47 -0500 |
commit | 44c140477cab74666ad3dd67c5908d16e3cb2a9a (patch) | |
tree | a0ba08e7fddd42e4576fc96c9c7dd5dc0832afb6 | |
parent | a27c81343852a087d70d37ffb03f925a56f892d4 (diff) | |
download | device-ti-jacinto6evm-44c140477cab74666ad3dd67c5908d16e3cb2a9a.tar.gz device-ti-jacinto6evm-44c140477cab74666ad3dd67c5908d16e3cb2a9a.tar.xz device-ti-jacinto6evm-44c140477cab74666ad3dd67c5908d16e3cb2a9a.zip |
jacinto6evm: Set 'media' user for i2c devices
The i2c devices are used by the radio and APPE user-space
components, mainly to configure the analog codecs for DSP
rendering and to configure radio tuners.
The user/group is set to media:system in order to allow
the APPE part to be started from the Audio HAL (which runs
as the 'media' user).
At the moment, not all i2c devices are accessed by the 'media'
user but having them all accessible by media user provides
more flexibility in case the analog codecs are moved to
different i2c buses.
Change-Id: If920c0861157863c43dbb59cbba9b1997a2ce00a
Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
-rw-r--r-- | ueventd.jacinto6evmboard.rc | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/ueventd.jacinto6evmboard.rc b/ueventd.jacinto6evmboard.rc index d30f01c..bf1cd0e 100644 --- a/ueventd.jacinto6evmboard.rc +++ b/ueventd.jacinto6evmboard.rc | |||
@@ -18,10 +18,10 @@ | |||
18 | /dev/hci_tty 0666 bluetooth bluetooth | 18 | /dev/hci_tty 0666 bluetooth bluetooth |
19 | 19 | ||
20 | # Radio Tuners | 20 | # Radio Tuners |
21 | /dev/i2c-0 0660 system system | 21 | /dev/i2c-0 0660 media system |
22 | /dev/i2c-1 0660 system system | 22 | /dev/i2c-1 0660 media system |
23 | /dev/i2c-3 0660 system system | 23 | /dev/i2c-3 0660 media system |
24 | /dev/i2c-4 0660 system system | 24 | /dev/i2c-4 0660 media system |
25 | 25 | ||
26 | # cmem | 26 | # cmem |
27 | /dev/cmem 0660 system system | 27 | /dev/cmem 0660 system system |