summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMisael Lopez Cruz2014-04-30 18:53:46 -0500
committerGerrit Code Review2014-06-03 17:39:33 -0500
commit3da8567243ec8a5d46581f9e5642a1a105471a6c (patch)
tree9fe3af101aea3721f0416d17fbf08434d7cbe0ca /audio/Android.mk
parentfe4561a100a8a0205d1bfab0bd85da4da03942fa (diff)
downloaddevice-ti-jacinto6evm-3da8567243ec8a5d46581f9e5642a1a105471a6c.tar.gz
device-ti-jacinto6evm-3da8567243ec8a5d46581f9e5642a1a105471a6c.tar.xz
device-ti-jacinto6evm-3da8567243ec8a5d46581f9e5642a1a105471a6c.zip
audio: Legacy: Use audio_route for kcontrol settings
Simplify the kcontrol settings through the audio_route library. The control settings are now moved to a XML audio paths file. Change-Id: I72670523968a6646aea28e1625798b04f7a7799f Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
Diffstat (limited to 'audio/Android.mk')
-rw-r--r--audio/Android.mk8
1 files changed, 8 insertions, 0 deletions
diff --git a/audio/Android.mk b/audio/Android.mk
index 7d6cb91..da7bcfe 100644
--- a/audio/Android.mk
+++ b/audio/Android.mk
@@ -14,6 +14,14 @@
14 14
15LOCAL_PATH := $(call my-dir) 15LOCAL_PATH := $(call my-dir)
16 16
17include $(CLEAR_VARS)
18LOCAL_MODULE := mixer_paths.xml
19LOCAL_MODULE_TAGS := optional
20LOCAL_MODULE_CLASS := ETC
21LOCAL_MODULE_PATH := $(TARGET_OUT_ETC)
22LOCAL_SRC_FILES := $(LOCAL_MODULE)
23include $(BUILD_PREBUILT)
24
17# build multizone audio if the OMAP_MULTIZONE_AUDIO flag is set to true 25# build multizone audio if the OMAP_MULTIZONE_AUDIO flag is set to true
18ifeq ($(OMAP_MULTIZONE_AUDIO),true) 26ifeq ($(OMAP_MULTIZONE_AUDIO),true)
19include $(CLEAR_VARS) 27include $(CLEAR_VARS)