summaryrefslogtreecommitdiffstats
path: root/audio
diff options
context:
space:
mode:
authorAngela Stegmaier2014-04-15 15:53:19 -0500
committerGerrit Code Review2014-06-03 14:54:49 -0500
commitfe4561a100a8a0205d1bfab0bd85da4da03942fa (patch)
treef8f1c647bfff181597ba4bcf67e1f15bd128d66d /audio
parent3d3ef412e122bf8ab706153a657d3b26ec74e1fd (diff)
downloaddevice-ti-jacinto6evm-fe4561a100a8a0205d1bfab0bd85da4da03942fa.tar.gz
device-ti-jacinto6evm-fe4561a100a8a0205d1bfab0bd85da4da03942fa.tar.xz
device-ti-jacinto6evm-fe4561a100a8a0205d1bfab0bd85da4da03942fa.zip
audio: Legacy: Initialize Variables to NULL
If uninitialized, then a crash may result if they were not successfully allocated during the constructor and then the destructor runs. Change-Id: Iad15e558fe6ba9b42aab482511cd30c1476f0f18 Signed-off-by: Angela Stegmaier <a0866189@ti.com>
Diffstat (limited to 'audio')
-rw-r--r--audio/legacy/audio_hw.c2
1 files changed, 2 insertions, 0 deletions
diff --git a/audio/legacy/audio_hw.c b/audio/legacy/audio_hw.c
index cef97c5..1ce01f5 100644
--- a/audio/legacy/audio_hw.c
+++ b/audio/legacy/audio_hw.c
@@ -1143,6 +1143,8 @@ static int adev_open_input_stream(struct audio_hw_device *dev,
1143 in->requested_channels = popcount(config->channel_mask); 1143 in->requested_channels = popcount(config->channel_mask);
1144 in->hw_frame_size = in->config.channels * sizeof(int16_t); 1144 in->hw_frame_size = in->config.channels * sizeof(int16_t);
1145 in->remix = NULL; 1145 in->remix = NULL;
1146 in->resampler = NULL;
1147 in->buffer = NULL;
1146 adev->in = in; 1148 adev->in = in;
1147 1149
1148 /* in-place stereo-to-mono remix since capture stream is stereo */ 1150 /* in-place stereo-to-mono remix since capture stream is stereo */