diff options
-rw-r--r-- | init.jacinto6evmboard.rc | 11 | ||||
-rw-r--r-- | ueventd.jacinto6evmboard.rc | 5 |
2 files changed, 0 insertions, 16 deletions
diff --git a/init.jacinto6evmboard.rc b/init.jacinto6evmboard.rc index e7026e2..7209c3f 100644 --- a/init.jacinto6evmboard.rc +++ b/init.jacinto6evmboard.rc | |||
@@ -113,17 +113,6 @@ service uim /system/bin/uim-sysfs | |||
113 | service sdcard /system/bin/sdcard -u 1023 -g 1023 -l /data/media /mnt/shell/emulated | 113 | service sdcard /system/bin/sdcard -u 1023 -g 1023 -l /data/media /mnt/shell/emulated |
114 | class late_start | 114 | class late_start |
115 | 115 | ||
116 | service mtpfuse /system/bin/mtpfuse /storage/sdcard0/mtpfs -o allow_other | ||
117 | class main | ||
118 | disabled | ||
119 | oneshot | ||
120 | |||
121 | service fusermount /system/bin/fusermount -u -z /sdcard/mtpfs | ||
122 | class main | ||
123 | disabled | ||
124 | user root | ||
125 | oneshot | ||
126 | |||
127 | service p2p_supplicant /system/bin/wpa_supplicant \ | 116 | service p2p_supplicant /system/bin/wpa_supplicant \ |
128 | -iwlan0 -Dnl80211 -c/data/misc/wifi/wpa_supplicant.conf -N \ | 117 | -iwlan0 -Dnl80211 -c/data/misc/wifi/wpa_supplicant.conf -N \ |
129 | -ip2p0 -Dnl80211 -c/data/misc/wifi/p2p_supplicant.conf \ | 118 | -ip2p0 -Dnl80211 -c/data/misc/wifi/p2p_supplicant.conf \ |
diff --git a/ueventd.jacinto6evmboard.rc b/ueventd.jacinto6evmboard.rc index 2949544..2fb6f3a 100644 --- a/ueventd.jacinto6evmboard.rc +++ b/ueventd.jacinto6evmboard.rc | |||
@@ -31,10 +31,5 @@ | |||
31 | #for GCX | 31 | #for GCX |
32 | /dev/gcioctl 0666 system system | 32 | /dev/gcioctl 0666 system system |
33 | 33 | ||
34 | #for USB MTP Host | ||
35 | /dev/bus/usb/002/001 0666 root root | ||
36 | /dev/bus/usb/001/002 0666 root root | ||
37 | /dev/bus/usb/001/001 0666 root root | ||
38 | |||
39 | # for GNSS | 34 | # for GNSS |
40 | /dev/tigps 0666 root root | 35 | /dev/tigps 0666 root root |