summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
Diffstat (limited to 'audio/legacy')
-rw-r--r--audio/legacy/audio_hw.c28
1 files changed, 28 insertions, 0 deletions
diff --git a/audio/legacy/audio_hw.c b/audio/legacy/audio_hw.c
index 36c3d19..cef97c5 100644
--- a/audio/legacy/audio_hw.c
+++ b/audio/legacy/audio_hw.c
@@ -94,6 +94,7 @@ struct j6_stream_out {
94 struct pcm *pcm; 94 struct pcm *pcm;
95 pthread_mutex_t lock; 95 pthread_mutex_t lock;
96 bool standby; 96 bool standby;
97 int64_t written; /* total frames written, not cleared when entering standby */
97}; 98};
98 99
99 100
@@ -588,6 +589,8 @@ static ssize_t out_write(struct audio_stream_out *stream, const void* buffer,
588 usleep(write_usecs); /* limits the rate of error messages */ 589 usleep(write_usecs); /* limits the rate of error messages */
589 } 590 }
590 591
592 out->written += frames;
593
591 pthread_mutex_unlock(&out->lock); 594 pthread_mutex_unlock(&out->lock);
592 595
593 return bytes; 596 return bytes;
@@ -615,6 +618,29 @@ static int out_get_next_write_timestamp(const struct audio_stream_out *stream,
615 return -EINVAL; 618 return -EINVAL;
616} 619}
617 620
621static int out_get_presentation_position(const struct audio_stream_out *stream,
622 uint64_t *frames, struct timespec *timestamp)
623{
624 struct j6_stream_out *out = (struct j6_stream_out *)(stream);
625 size_t avail;
626 int ret = -1;
627
628 pthread_mutex_lock(&out->lock);
629
630 if (pcm_get_htimestamp(out->pcm, &avail, timestamp) == 0) {
631 int64_t signed_frames = out->written - pcm_get_buffer_size(out->pcm) + avail;
632 /* It would be unusual for this value to be negative, but check just in case ... */
633 if (signed_frames >= 0) {
634 *frames = signed_frames;
635 ret = 0;
636 }
637 }
638
639 pthread_mutex_unlock(&out->lock);
640
641 return ret;
642}
643
618/** audio_stream_in implementation **/ 644/** audio_stream_in implementation **/
619static uint32_t in_get_sample_rate(const struct audio_stream *stream) 645static uint32_t in_get_sample_rate(const struct audio_stream *stream)
620{ 646{
@@ -959,10 +985,12 @@ static int adev_open_output_stream(struct audio_hw_device *dev,
959 out->stream.write = out_write; 985 out->stream.write = out_write;
960 out->stream.get_render_position = out_get_render_position; 986 out->stream.get_render_position = out_get_render_position;
961 out->stream.get_next_write_timestamp = out_get_next_write_timestamp; 987 out->stream.get_next_write_timestamp = out_get_next_write_timestamp;
988 out->stream.get_presentation_position = out_get_presentation_position;
962 989
963 out->dev = adev; 990 out->dev = adev;
964 out->standby = true; 991 out->standby = true;
965 out->config = pcm_config_playback; 992 out->config = pcm_config_playback;
993 out->written = 0;
966 adev->out = out; 994 adev->out = out;
967 995
968 config->format = out_get_format(&out->stream.common); 996 config->format = out_get_format(&out->stream.common);