summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* audio: Legacy: Use audio_route for kcontrol settingsMisael Lopez Cruz2014-06-031-0/+8
| | | | | | | | | Simplify the kcontrol settings through the audio_route library. The control settings are now moved to a XML audio paths file. Change-Id: I72670523968a6646aea28e1625798b04f7a7799f Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
* audio: multizone: Add initial implementationAngela Stegmaier2013-11-011-0/+9
| | | | | | | | | | Add the multizone AudioHAL support to jacinto6evm. The multizone audio is built if the multizone flag is set, otherwise the legacy AudioHAL is built. Change-Id: Ib0b401f963cd9327caeb73623bba163fe8129870 Signed-off-by: Angela Stegmaier <a0866189@ti.com> Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
* audio: Move jacinto6evm Audio HAL to new folderAngela Stegmaier2013-11-011-22/+1
| | | | | | | | | The existing Audio HAL is moved to a new folder named "legacy". This change is done in preparation for adding the multizone support to the same audio folder. Change-Id: Id8c7417a1b5f4fba59ab021bc136e7f451aac551 Signed-off-by: Angela Stegmaier <a0866189@ti.com>
* Revert "jacinto6evm: TEMP: disable audio library build"Misael Lopez Cruz2013-08-201-0/+41
| | | | | | | | Enable J6's primary AudioHAL. This reverts commit ee86512ffba9e0a8d45bbe184967b02f567e715d. Change-Id: I1875e09a9bf7b5193fad75767d6584d7267c6ee8 Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
* jacinto6evm: TEMP: disable audio library buildVishal Mahaveer2013-07-311-41/+0
| | | | | | | | Disable audio library build for time being. Will be reverted, when the correct patches to fix the build are submitted. Change-Id: I02c5448f8d943aec156ad516facb0aaf4e3d2639 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* audio: Initial version of McASP + tlv320aic3106 sound cardMisael Lopez Cruz2013-05-281-0/+41
Jacinto6 EVM CPU board has an instance of tlv320aic3106 analog codec connected to McASP3, this initial version of the audioHAL uses that port. Additional audio features in JAMR3 board are not supported at the moment. This module is based on AudioHAL used by OMAP. Change-Id: I6853c469c199b057ff4e5169b914776140b31b90 Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>