Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | audio: Legacy: Use audio_route for kcontrol settings | Misael Lopez Cruz | 2014-06-03 | 1 | -8/+0 |
| | | | | | | | | | Simplify the kcontrol settings through the audio_route library. The control settings are now moved to a XML audio paths file. Change-Id: I72670523968a6646aea28e1625798b04f7a7799f Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com> | ||||
* | audio: Multizone: Dynamic JAMR3 support | Misael Lopez Cruz | 2014-02-02 | 1 | -0/+1 |
| | | | | | | | | | | | | | | | | | | | | | | | | | | | | | JAMR3 board may not always be present in the system, the port usage is being changed dynamically to: - JAMR3 is present o Cabin : port 1, slots 0 & 1 o Mic : port 1, slot 2 o Back Mic: port 1, slot 3 - JAMR3 is not present o Cabin : port 0, slots 0 & 1 o Mic : port 0, slots 0 & 1 Above port allocation allows: - Relinquish McASP3 (port 0) when JAMR3 is connected. This allows DSP Radio to own that McASP instance for its rendering. - Hardware setups that don't have JAMR3 fall back to the port 0 that is present in the main Jacinto6 EVM board (CPU board). The default hardware setup is assumed to have JAMR3 connected. When it's not connected, the property "persist.audio.use_jamr" must be set to "0" or "false" and system has to be rebooted (or media server restarted). This is meant to be a development option. Change-Id: Icc5399b370e2247a1a0d5a967dcd47e0ef4947ac Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com> | ||||
* | audio: multizone: Add initial implementation | Angela Stegmaier | 2013-11-01 | 1 | -0/+60 |
Add the multizone AudioHAL support to jacinto6evm. The multizone audio is built if the multizone flag is set, otherwise the legacy AudioHAL is built. Change-Id: Ib0b401f963cd9327caeb73623bba163fe8129870 Signed-off-by: Angela Stegmaier <a0866189@ti.com> Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com> |
index : android-sdk/device-ti-jacinto6evm | ||
Integrated Android Product SDK Hardened Software - Mirror of omapzoom.org/device/ti/jacinto6evm. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |