1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
|
/*
* Copyright (C) 2013 Texas Instruments
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef _AUDIO_HW_H_
#define _AUDIO_HW_H_
#include <vector>
#include <system/audio.h>
#include <hardware/audio_effect.h>
#include <tiaudioutils/Pcm.h>
#include <tiaudioutils/ALSAPcm.h>
#include <tiaudioutils/ALSAMixer.h>
#include <tiaudioutils/MumStream.h>
#include <tiaudioutils/Stream.h>
#include <tiaudioutils/Base.h>
namespace android {
using namespace tiaudioutils;
using std::vector;
class AudioHwDevice;
class AudioStream {
public:
virtual ~AudioStream() {}
virtual uint32_t getSampleRate() const = 0;
virtual int setSampleRate(uint32_t rate) = 0;
virtual size_t getBufferSize() const = 0;
virtual audio_channel_mask_t getChannels() const = 0;
virtual audio_format_t getFormat() const = 0;
virtual int setFormat(audio_format_t format) = 0;
virtual int standby() = 0;
virtual int dump(int fd) const = 0;
virtual audio_devices_t getDevice() const = 0;
virtual int setDevice(audio_devices_t device) { return 0; } /* unused */
virtual int setParameters(const char *kv_pairs) = 0;
virtual char *getParameters(const char *keys) const = 0;
virtual int addAudioEffect(effect_handle_t effect) const = 0;
virtual int removeAudioEffect(effect_handle_t effect) const = 0;
// FIXME not used
static const uint32_t kDefaultSampleRate = 44100;
static const uint32_t kDefaultBufferSize = 4096;
};
class AudioStreamOut : public RefBase, public AudioStream {
public:
AudioStreamOut(AudioHwDevice *hwDev,
PcmWriter *writer,
const PcmParams ¶ms,
const SlotMap &map,
audio_devices_t devices);
virtual ~AudioStreamOut() {};
int initCheck() const;
/* From AudioStream */
virtual uint32_t getSampleRate() const;
virtual int setSampleRate(uint32_t rate);
virtual size_t getBufferSize() const;
virtual audio_channel_mask_t getChannels() const;
virtual audio_format_t getFormat() const;
virtual int setFormat(audio_format_t format);
virtual int standby();
virtual int dump(int fd) const;
virtual audio_devices_t getDevice() const;
virtual int setParameters(const char *kv_pairs);
virtual char *getParameters(const char *keys) const;
virtual int addAudioEffect(effect_handle_t effect) const;
virtual int removeAudioEffect(effect_handle_t effect) const;
/* AudioStreamOut specific */
uint32_t getLatency() const;
int setVolume(float left, float right);
ssize_t write(const void* buffer, size_t bytes);
int getRenderPosition(uint32_t *dsp_frames) const;
int getNextWriteTimestamp(int64_t *timestamp) const;
protected:
AudioHwDevice *mHwDev;
PcmWriter *mWriter;
PcmParams mParams;
audio_devices_t mDevices;
sp<OutStream> mStream;
bool mStandby;
Mutex mLock;
};
class AudioStreamIn : public RefBase, public AudioStream {
public:
AudioStreamIn(AudioHwDevice *hwDev,
PcmReader *reader,
const PcmParams ¶ms,
const SlotMap &map,
audio_devices_t devices);
virtual ~AudioStreamIn() {};
int initCheck() const;
/* From AudioStream */
virtual uint32_t getSampleRate() const;
virtual int setSampleRate(uint32_t rate);
virtual size_t getBufferSize() const;
virtual audio_channel_mask_t getChannels() const;
virtual audio_format_t getFormat() const;
virtual int setFormat(audio_format_t format);
virtual int standby();
virtual int dump(int fd) const;
virtual audio_devices_t getDevice() const;
virtual int setParameters(const char *kv_pairs);
virtual char *getParameters(const char *keys) const;
virtual int addAudioEffect(effect_handle_t effect) const;
virtual int removeAudioEffect(effect_handle_t effect) const;
/* AudioStreamIn specific */
int setGain(float gain);
ssize_t read(void* buffer, size_t bytes);
uint32_t getInputFramesLost();
protected:
AudioHwDevice *mHwDev;
PcmReader *mReader;
PcmParams mParams;
audio_devices_t mDevices;
audio_source_t mSource;
sp<InStream> mStream;
bool mStandby;
Mutex mLock;
};
class AudioHwDevice {
public:
AudioHwDevice(uint32_t card);
virtual ~AudioHwDevice();
uint32_t getSupportedDevices() const;
int initCheck() const;
int setVoiceVolume(float volume);
int setMasterVolume(float volume);
int setMode(audio_mode_t mode);
int setMicMute(bool state);
int getMicMute(bool *state) const;
int setParameters(const char *kv_pairs);
char *getParameters(const char *keys) const;
size_t getInputBufferSize(const struct audio_config *config) const;
int dump(int fd) const;
int setMasterMute(bool mute);
AudioStreamIn* openInputStream(audio_io_handle_t handle,
audio_devices_t devices,
struct audio_config *config);
void closeInputStream(AudioStreamIn *in);
AudioStreamOut* openOutputStream(audio_io_handle_t handle,
audio_devices_t devices,
audio_output_flags_t flags,
struct audio_config *config);
void closeOutputStream(AudioStreamOut *out);
friend class AudioStreamIn;
friend class AudioStreamOut;
static const uint32_t kNumPorts = 2;
static const uint32_t kCPUPortId = 0;
static const uint32_t kJAMR3PortId = 1;
static const uint32_t kCPUNumChannels = 2;
static const uint32_t kJAMR3NumChannels = 8;
static const uint32_t kSampleRate = 44100;
static const uint32_t kSampleSize = 16;
static const uint32_t kCaptureFrameCount = 882;
static const uint32_t kPlaybackFrameCount = 1024;
protected:
typedef set< sp<AudioStreamIn> > StreamInSet;
typedef set< sp<AudioStreamOut> > StreamOutSet;
typedef vector<ALSAInPort*> InPortVect;
typedef vector<ALSAOutPort*> OutPortVect;
typedef vector<PcmReader*> ReaderVect;
typedef vector<PcmWriter*> WriterVect;
const char *getModeName(audio_mode_t mode) const;
uint32_t mCardId;
ALSAMixer mMixer;
InPortVect mInPorts;
OutPortVect mOutPorts;
ReaderVect mReaders;
WriterVect mWriters;
StreamInSet mInStreams;
StreamOutSet mOutStreams;
bool mMicMute;
};
}; // namespace android
#endif /* _AUDIO_HW_H_ */
|