blob: eaabd64cb51dd173a871c4807117227893c7eaaa (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
|
<?xml version="1.0" encoding="utf-8"?>
<!-- Copyright (C) 2010 The Android Open Source Project
Licensed under the Apache License, Version 2.0 (the "License");
you may not use this file except in compliance with the License.
You may obtain a copy of the License at
http://www.apache.org/licenses/LICENSE-2.0
Unless required by applicable law or agreed to in writing, software
distributed under the License is distributed on an "AS IS" BASIS,
WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
See the License for the specific language governing permissions and
limitations under the License.
-->
<!-- These are the hardware components that all handheld devices
must include. Devices with optional hardware must also include extra
hardware files, per the comments below.
Handheld devices include phones, mobile Internet devices (MIDs),
Personal Media Players (PMPs), small tablets (7" or less), and similar
devices.
-->
<permissions>
<feature name="android.hardware.touchscreen" />
<feature name="android.hardware.faketouch" />
<feature name="android.hardware.microphone" />
<feature name="android.hardware.screen.landscape" />
<!--<feature name="android.hardware.bluetooth" />-->
<feature name="android.software.app_widgets" />
<feature name="android.software.home_screen" />
<!-- Feature to specify if the device supports adding device admins. -->
<feature name="android.software.device_admin" />
<feature name="android.software.backup" />
</permissions>
|