blob: 8b94149b40de2a64df6271aab1b02abfc8ed97d7 (
plain) (
tree)
|
|
#==========================================================================
# SGX Binaries
#==========================================================================
sgx.tgz now contains two sets of binaries. One built for SGX540 and one built for SGX544.
The SGXCORE and SGC_CORE_REV is appended to the end of each file. pvrsrvinit is now a
wrapper which detects the current processor and loads the corresponding core specific
pvrsrvinit.
[DDK Version]
1.9@2166536
[DDK commit ID]
084d3db SGX-KM: sgxfreq: Enable on3demand governor as default
[Branch]
origin/1.9/2166536
[Tag]
1.9IMG2166536_TI.0003
[Kernel modules built against]
Kernel Version: 3.0.31 with CONFIG_MODVERSIONS=y and CONFIG_SCHED_TRACER=y
[Patches added since last release]
New DDK version 1.9@2166536
084d3db SGX-KM: sgxfreq: Enable on3demand governor as default
c1e1f93 SGX-KM: on3demand: Added polling based on timeout
1baf19c Build: Compile OMAP4 kernel modules with arm-eabi toolchain
e166956 Build: Add production build option to build script
9efd5d3 SGX UM: Properly update vertex shader constants when recompiled
f6e71f1 Revert "Build: Add optional flag to disable uKernel logging"
a49e042 SGXKM: Inherit PVRSRV_HAP_GPU_PAGEABLE flag
f05da87 SGXUM: Creates a new PVRSRV_HAP MAPPING CTRL mask
0e6ac23 SGXKM: Creates a new PVRSRV_HAP MAPPING CTRL mask
5044cbb SGXKM: Divorce Sparse Mapping from GPU Pageable
4abdd37 SGX-KM: sgxfreq: Header for GPL license
7a1e61b gpu: thermal: adding cooling device for "case" management
1221aba SGX-KM: Add 'userspace' governor to sgxfreq
7cc1319 SGX-KM: Add on3demand governor to sgxfreq
c3283ff SGX-KM: Allow sgxfreq active notification when prev state was active
7275e62 SGX-KM: Add idle and active time caluclation to sgxfreq
e15265c SGX-KM: Add frame_done interface to sgxfreq
a021f10 SGX-KM: Add activeidle governor to sgxfreq
bbdceee SGX-KM: Add active/idle notification to sgxfreq
4e1e8d9 SGX-UM: Rework SGX idle notification
fce3459 SGX-KM: Rework SGX idle notification
17cdf8c SGX-KM: Add onoff governor to sgxfreq
403caa1 SGX-KM: Add cooling device interface to sgxfreq
1d785b8 SGX-KM: Add sgxfreq subsystem for DVFS control
14de6d8 Build: Add optional flag to disable uKernel logging
374bea1 SGX UM: Set ro.product.processor before loading modules
91d286d SGX UM: Pvrsrvinit fix typo in remount command
3d08869 SGX UM: Remove BRN32044 for omap5
086f52b OMAP5: WA: Race condition when SGX is powered down
1a904c2 SGX KM: ShrinkPagePool statistics changed to PVR_DBG_MESSAGE
fbf2890 SGX KM: Fix num_handle calculation for ion handles
322af97 BUILD: fix usage and help
50440d3 BUILD: Add install option "adb"
ee66bfb pvr-km: gc: Add page offset for ion allocated buffers
be4fe11 pvr-km: gc: Improve gc map/unmap logging
51da16d gralloc: Map NV12 buffers with the GC MMU
210b590 SGX-KM: Enable APM for OMAP5
31e2f05 SGX-UM: Enable APM for OMAP5
a98b81b SGX-UM: Don't load omaplfb module when in-kernel driver is present
b20f5c6 SGX-KM: Support in-kernel omaplfb
0955f19 SGXKM: Multi-plane support for deviceclass i-face
11f6682 build: remove omaplfb from install step
9ecd6e0 pvr-um: use arm-linux-androideabi- and fix JB debug build
abef31d PVR-UM: Make pvrsrvinit wrapper compatible with Jellybean
5b4e4f0 Revert "SGXUM: Implements Gralloc late CPU mapping"
5f25289 SGX-UM: build - Remove target platform based configuration
9d5ac31 OMAP5: BUILD: Remove unused variable
5365b64 readme: Correct DDK version
8095cc6 SGX-UM: Add support for hardware specific powervr.ini files
7e13d26 PVR-UM: Add support to DDK for powervr.ini files
e545f59 SGX-UM: Added 16 bit depth EGL configs
27da0ae SGX UM: Srvinit block until services ready
ba35538 SGX UM: HAL block OpenPVRServices until services initialized
43f8c1f SGX UM: Fix calculation of chroma plane in blit_internal
f6a6944 SGX KM: Dump dsscomp info during HW recovery
fc6d85b SGXKM: Adds support for 1D buffer allocation
d8d061b SGXKM: Do not perform explicit invalidate on mmap
3ac6e1f SGXUM: Implements Gralloc late CPU mapping
b621744 SGXUM: Gralloc allow for late or no GPU mapping
dde30cf SGXUM: Add allocation of images from system heap
552c0f5 SGXUM: Adds A8/U8/Y8 color format to WSEGL
f1c7822 SGXKM: Increase XPROC_WORKAROUND to 500
65f61bf SGXKM: Fix cc-check.sh file permissions
0dfe392 SGXKM: Make the DMM offset optional
946eb30 gralloc: add support for GRALLOC_USAGE_EXCLUSIVE_DISP
5cf7248 gralloc: publicly define omap specific usage flags
afcb9bd SGX-KM: Block DPLL cascading when SGX clock is enabled
616ff0b SGX-KM: Hold wake lock during hardware recovery
872b4c0 SGXKM: Fix NULL handle warning when blitting GC320
39de55c SGXKM: Allow for late or no GPU mapping
d229a7b SGXKM: Allow for SW access to a tiler buffer
7024790 SGXUM: Adds YUV plane offsets for MM
d202649 SGXKM: SGX Tiler non-page-aligned support
2b2ac18 SGXUM: Implements GPU Common Buffer Interface
86cd052 SGXUM: Multi-buffer manage bridge
d272c49 SGXKM: Multi-buffer manage bridge
4d8facf SGXKM: Implements Heap Alloc Failure Report
6d4253a SGXUM: Add support for GPU unmap/remap
64f4805 SGXKM: Add support for GPU unmap/remap
5425356 SGX-KM: Use CONFIG_DRM_OMAP_DMM_TILER for kernel 3.4
853be19 SGX-KM: Use pud_offset to get pmd_offset
5ec5d70 PVR-KM: Prevent compilation of dc_omapfb3_linux
1bbe8a2 SGX-KM: Remove hardcoding of values in egl.cfg
83b8af6 pvr-km: kfree phys info at unmap instead of map
f347fb9 pvr-km: add a struct size to the physical descriptor
6ccff8f gralloc: Set flag to enable GC MMU mapping in PVR services
0cfaa6d PVR-KM: Add function to obtain BV descriptor through 3PDC interface
c8f4c5f PVR-KM: Map buffers to GC core MMU on allocation time with Bltsville
65b2b84 SGXKM: Prevent mapping of export with zero ref
f4cc0a2 OMAP4-SGX-UM: Allow for tiler buffer SW access
5c97ded OMAP4-SGX-UM: Gralloc SW access and caching flags
bbf5424 OMAP4-SGX-UM: Gralloc HAL_PIXEL_FORMAT_NV12 format
ec6cc69 SGX-KM: Make PVRSRVExportFDToIONHandles generic and register it with ion
8c1255d PVR-KM: OMAP5: Use shared device for Tiler 2D Mappings
2391ac8 PVR-KM: OMAP5: Hardcode core version value
7d87962 SGX-KM: OMAP5: HACK: Set the size of the SGX registers
9f40224 SGX-UM: add detection of OMAP5432 in pvrsrvinit
f75d48b SGX-UM: build: Add panda5 and omap5sevm to product list
c23eff9 SGX-KM: BUILD: Add OMAP5 support
5cc4ade SGX-UM: BUILD: Consolidate build into a single Makefile
2c6a2f6 SGX-KM: (build) Remove Android product and version dependency
6f54fe8 Build: Don't install egl.cfg anymore
a49c59c SGX-KM: egl.cfg sysfs entry
c759928 SGX-KM: Enable DPF, TRACE and ASSERT
1628094 build-km: Enable blaze and blaze_tablet for ICS environment
05f00eb build: Enable blaze and blaze_tablet for ICS environment
542e279 SGX-KM: Add ability to build multiple sets of GFX kernel modules
69d3661 build: Set correct load directory for kernel modules.
2dfe14b KM: add support for sgx544sc
58f317a SGX-UM: Add ability to build multiple sets of GFX binaries
04e5deb SGX-KM: Use platform data for OPP symbols.
5eed373 SGX-UM: Enable building binaries for specific SGX
0801be2 readme: Add README
649d010 build: Add build_DDK.sh
fe34640 Create gitignore file
519ca9a IMG DDK 1.9@2166536 for Android
de46d4e IMG DDK 1.9RC2@2139099 for Android
7978e98 IMG DDK 1.9@2130229 for Android
9f9a103 IMG DDK 1.9@2120756 for Android
e35c780 IMG DDK 1.9@2116380 for Android
62cc4a1 IMG DDK 1.9RC956766 for Android
e38619c IMG DDK 1.9ED956766 for Android
6a92688 IMG DDK 1.9@950428 for Android
d78e0ed Merge "IMG DDK 1.9@940848" into img_ddk_1.9
1ebf198 IMG DDK 1.9@940848
ae62bbf IMG DDK 1.9@905526 for Android
7c3819b IMG DDK 1.9@875649 for Android
a4b253a IMG DDK 1.9@807970 for Android
6d190d4 IMG DDK 1.9@796078 for Android
98986f5 Initial
#==========================================================================
# Cloning instructions
#==========================================================================
# git clone ssh://<your_AID>@gerrit.ext.ti.com:29418/img-ddk-linux-android
# cd img-ddk-linux-android
# git checkout -b <local_branch_name> remotes/origin/1.9/2166536
# git reset --hard 1.9IMG2166536_TI.0003
#===========================================================================
# Build and Install Instructions
#===========================================================================
DDK:
- Building DDK
Go through README in ddk source tree.
Build for 4430/4460
# ./build_DDK.sh -g 540 --build release
Build for 4470
# ./build_DDK.sh -g 544sc --build release
- Installing DDK
# export DISCIMAGE=<PATH TO ANDROID ROOT DIRECTORY>
# ./build_DDK.sh -g 540 --install release
# ./build_DDK.sh -g 544sc --install release
#===========================================================================
# Building SGX Kernel Modules
#===========================================================================
SGX kernel modules source is located in sgx_src/eurasia_km.tgz
Make sure kernel is built before building modules
#tar -xvf ANDROID_ROOT/device/ti/proprietary-open/omap4/sgx_src/eurasia_km.tgz
# cd ANDROID_ROOT/device/ti/proprietary-open/omap4/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/
# export KERNELDIR=path_to_kernel
To build for OMAP4460/OMAP4430 (SGX 540):
# make ARCH=arm CROSS_COMPILE=arm-none-linux-gnueabi- TARGET_PRODUCT="blaze_tablet" BUILD=release TARGET_SGX=540 PLATFORM_VERSION=4.0
To build for OMAP4470 (SGX 544 single core):
# make ARCH=arm CROSS_COMPILE=arm-none-linux-gnueabi- TARGET_PRODUCT="blaze_tablet" BUILD=release TARGET_SGX=544sc PLATFORM_VERSION=4.0
Once the .ko's are built, install them onto device (/system/lib/modules)
For 4460:
# cd ANDROID_ROOT/device/ti/proprietary-open/omap4/sgx_src/eurasia_km/eurasiacon/binary2_540_120_omap4430_android_release/target/
# adb push pvrsrvkm_sgx540_120.ko /system/lib/modules/
For 4470
# cd ANDROID_ROOT/device/ti/proprietary-open/omap4/sgx_src/eurasia_km/eurasiacon/binary2_544_120_omap4430_android_release/target/
# adb push pvrsrvkm_sgx544_112.ko /system/lib/modules/
Reboot device.
|