diff options
author | Vishal Mahaveer | 2015-09-17 17:18:37 -0500 |
---|---|---|
committer | Vishal Mahaveer | 2015-09-17 17:18:37 -0500 |
commit | 445a220cfd5f8f55124d199ca957b1fa6cac5830 (patch) | |
tree | b8870f7f0b3af1b3fd57e97756e8b1263950a2f5 | |
parent | defa776a0acbfea94454a8f12bf2abc3bfa808de (diff) | |
download | device-ti-proprietary-open-445a220cfd5f8f55124d199ca957b1fa6cac5830.tar.gz device-ti-proprietary-open-445a220cfd5f8f55124d199ca957b1fa6cac5830.tar.xz device-ti-proprietary-open-445a220cfd5f8f55124d199ca957b1fa6cac5830.zip |
jacinto6: sgx-bin: sgx binaries and KM source update
Updating SGX binaries and Kernel module source of the latest DDK source.
This includes fences support.
Change-Id: I7874b948fa3978f09a57cefe8e7ef4653c6205bd
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r-- | jacinto6/README.SGX | 2 | ||||
-rw-r--r-- | jacinto6/sgx.tgz | bin | 2706542 -> 2783074 bytes | |||
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk | 4 |
3 files changed, 3 insertions, 3 deletions
diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX index e850111..e148720 100644 --- a/jacinto6/README.SGX +++ b/jacinto6/README.SGX | |||
@@ -16,7 +16,7 @@ sgx.tgz a set of binaries built for SGX544. | |||
16 | [DDK Version] | 16 | [DDK Version] |
17 | 1.12/2917986 | 17 | 1.12/2917986 |
18 | [DDK commit ID] | 18 | [DDK commit ID] |
19 | 78cec7b sgx-km: check for dma_buf errors while importing them. | 19 | 60cbf54 Enabling android native fence sync support. |
20 | [Branch] | 20 | [Branch] |
21 | android/1.12/2917986_k3.14_L_gem | 21 | android/1.12/2917986_k3.14_L_gem |
22 | [Kernel modules built against] | 22 | [Kernel modules built against] |
diff --git a/jacinto6/sgx.tgz b/jacinto6/sgx.tgz index 29e29af..c750ba9 100644 --- a/jacinto6/sgx.tgz +++ b/jacinto6/sgx.tgz | |||
Binary files differ | |||
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk index 7697f13..e8976c9 100644 --- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk +++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk | |||
@@ -198,8 +198,8 @@ endif | |||
198 | # This requires a new enough kernel version to have the base/sync driver. | 198 | # This requires a new enough kernel version to have the base/sync driver. |
199 | # | 199 | # |
200 | ifeq ($(is_at_least_jellybean_mr1),1) | 200 | ifeq ($(is_at_least_jellybean_mr1),1) |
201 | EGL_EXTENSION_ANDROID_NATIVE_FENCE_SYNC := 0 | 201 | EGL_EXTENSION_ANDROID_NATIVE_FENCE_SYNC := 1 |
202 | PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC := 0 | 202 | PVR_ANDROID_NATIVE_WINDOW_HAS_SYNC := 1 |
203 | endif | 203 | endif |
204 | 204 | ||
205 | ############################################################################## | 205 | ############################################################################## |