diff options
author | Praneeth Bajjuri | 2017-01-17 13:10:30 -0600 |
---|---|---|
committer | Praneeth Bajjuri | 2017-01-17 13:14:36 -0600 |
commit | 455762967fc919dec77acbb4d5dfd9791b103d77 (patch) | |
tree | e0054bd11226743162380c5f9987a3e8c36325f1 | |
parent | bc7f838cdc458c3d628db7bae1f1c203b7a43c37 (diff) | |
download | device-ti-proprietary-open-455762967fc919dec77acbb4d5dfd9791b103d77.tar.gz device-ti-proprietary-open-455762967fc919dec77acbb4d5dfd9791b103d77.tar.xz device-ti-proprietary-open-455762967fc919dec77acbb4d5dfd9791b103d77.zip |
SGX: README: update instructions with new toolchain
Current Android version needs to be built with arm-linux-androideabi-4.9
instead of arm-eabi-4.8
Updating README accordingly.
Also added pvr kernel module rebuild instructions for am57xevm target.
Change-Id: Id42a14e38b241433ab025fb875aa0fde571eae55
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | jacinto6/README.SGX | 7 |
1 files changed, 4 insertions, 3 deletions
diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX index ebdaf6c..542e206 100644 --- a/jacinto6/README.SGX +++ b/jacinto6/README.SGX | |||
@@ -34,13 +34,14 @@ Make sure kernel is built before building modules | |||
34 | # cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/ | 34 | # cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/ |
35 | # export ANDROID_ROOT=path_to_android_fs_source | 35 | # export ANDROID_ROOT=path_to_android_fs_source |
36 | # export KERNELDIR=path_to_kernel_source | 36 | # export KERNELDIR=path_to_kernel_source |
37 | # export CROSS_COMPILE=$ANDROID_ROOT/prebuilts/gcc/linux-x86/arm/arm-eabi-4.8/bin/arm-eabi- | 37 | # export CROSS_COMPILE=$ANDROID_ROOT/prebuilts/gcc/linux-x86/arm/arm-linux-androideabi-4.9/bin/arm-linux-androideabi- |
38 | # export KERNEL_CROSS_COMPILE==$ANDROID_ROOT/prebuilts/gcc/linux-x86/arm/arm-eabi-4.8/bin/arm-eabi- | 38 | # export KERNEL_CROSS_COMPILE=$ANDROID_ROOT/prebuilts/gcc/linux-x86/arm/arm-linux-androideabi-4.9/bin/arm-linux-androideabi- |
39 | # export ARCH=arm | 39 | # export ARCH=arm |
40 | # export PATH=<path to kernel toolchain>:$PATH | 40 | # export PATH=<path to kernel toolchain>:$PATH |
41 | 41 | ||
42 | To build for Jacinto6 (SGX 544 multi core): | 42 | To build for Jacinto6/AM57x (SGX 544 multi core): |
43 | # make TARGET_PRODUCT="jacinto6evm" BUILD=release | 43 | # make TARGET_PRODUCT="jacinto6evm" BUILD=release |
44 | # make TARGET_PRODUCT="am57xevm" BUILD=release | ||
44 | 45 | ||
45 | Once the .ko is built, install it onto device (/system/lib/modules) | 46 | Once the .ko is built, install it onto device (/system/lib/modules) |
46 | 47 | ||