diff options
author | Dilip Gopalakrishna | 2012-09-11 10:29:26 -0500 |
---|---|---|
committer | James W. Mills | 2012-09-28 16:17:24 -0500 |
commit | 4646eabdee9dd5aff49140ac73331386ccdfa728 (patch) | |
tree | f61b5028f1b3d5c67093236a42d68c7f9d644118 | |
parent | e023e29dfcef5d6b9d51867a3e47be8ac1265d65 (diff) | |
download | device-ti-proprietary-open-4646eabdee9dd5aff49140ac73331386ccdfa728.tar.gz device-ti-proprietary-open-4646eabdee9dd5aff49140ac73331386ccdfa728.tar.xz device-ti-proprietary-open-4646eabdee9dd5aff49140ac73331386ccdfa728.zip |
DSP: Add initial firmware image based on
sysbios-rpmsg tag: 1.20.09.23
This commit adds a sample dsp firmware image
built from the sysbios-rpmsg tree with tag
specified above.
Signed-off-by: Dilip Gopalakrishna <dilip.g@ti.com>
Change-Id: I24ba8df63d9608bcd5fb92a725115a71d8585835
Signed-off-by: Dilip Gopalakrishna <dilip.g@ti.com>
-rw-r--r-- | Android.mk | 30 | ||||
-rw-r--r-- | omap4/dsp_fw.mk | 21 | ||||
-rw-r--r-- | omap4/tesla_dsp.tgz | bin | 0 -> 87366 bytes |
3 files changed, 51 insertions, 0 deletions
@@ -41,6 +41,36 @@ $(LOCAL_BUILT_MODULE) : $(ti-ducati.untarred_timestamp) | $(ACP) | |||
41 | endif | 41 | endif |
42 | ############################################# | 42 | ############################################# |
43 | 43 | ||
44 | ############################################# | ||
45 | # Install Tesla-binary FW | ||
46 | ############################################# | ||
47 | |||
48 | ifneq ($(TESLA_TGZ),) | ||
49 | ti-tesla.untarred_intermediates := $(call intermediates-dir-for, FAKE, ti-tesla.untarred) | ||
50 | ti-tesla.untarred_timestamp := $(ti-tesla.untarred_intermediates)/stamp | ||
51 | |||
52 | $(ti-tesla.untarred_timestamp) : $(TESLA_TGZ) | ||
53 | @echo "Unzip $(dir $@) <- $<)" | ||
54 | $(hide) rm -rf $(dir $@) && mkdir -p $(dir $@) | ||
55 | $(hide) tar -C $(dir $@) -zxf $< | ||
56 | $(hide) touch $@ | ||
57 | |||
58 | include $(CLEAR_VARS) | ||
59 | LOCAL_MODULE := tesla-dsp.bin | ||
60 | LOCAL_MODULE_CLASS := FAKE | ||
61 | LOCAL_MODULE_TAGS := optional | ||
62 | LOCAL_MODULE_PATH := $(TARGET_OUT_VENDOR)/firmware | ||
63 | |||
64 | include $(BUILD_SYSTEM)/base_rules.mk | ||
65 | |||
66 | $(LOCAL_BUILT_MODULE) : PRIVATE_SRC := $(ti-tesla.untarred_intermediates)/tesla-dsp.bin | ||
67 | $(LOCAL_BUILT_MODULE) : $(ti-tesla.untarred_timestamp) | $(ACP) | ||
68 | @echo "Copy $@ <- $(PRIVATE_SRC)" | ||
69 | @mkdir -p $(dir $@) | ||
70 | $(hide) $(ACP) -fp $(PRIVATE_SRC) $@ | ||
71 | endif | ||
72 | |||
73 | ############################################# | ||
44 | 74 | ||
45 | ############################################################################### | 75 | ############################################################################### |
46 | # Install WLAN firmware files | 76 | # Install WLAN firmware files |
diff --git a/omap4/dsp_fw.mk b/omap4/dsp_fw.mk new file mode 100644 index 0000000..651a720 --- /dev/null +++ b/omap4/dsp_fw.mk | |||
@@ -0,0 +1,21 @@ | |||
1 | # Copyright (C) 2012 The Android Open Source Project | ||
2 | # | ||
3 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
4 | # you may not use this file except in compliance with the License. | ||
5 | # You may obtain a copy of the License at | ||
6 | # | ||
7 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
8 | # | ||
9 | # Unless required by applicable law or agreed to in writing, software | ||
10 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
11 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
12 | # See the License for the specific language governing permissions and | ||
13 | # limitations under the License. | ||
14 | # | ||
15 | |||
16 | # Add TESLA FW - Define the tgz to be unpacked, and enable the | ||
17 | # tesla-dsp.bin package, which is defined in the top-level | ||
18 | # Android.mk of the proprietary-open tree. | ||
19 | |||
20 | TESLA_TGZ := device/ti/proprietary-open/omap4/tesla_dsp.tgz | ||
21 | PRODUCT_PACKAGES += tesla-dsp.bin | ||
diff --git a/omap4/tesla_dsp.tgz b/omap4/tesla_dsp.tgz new file mode 100644 index 0000000..e468b42 --- /dev/null +++ b/omap4/tesla_dsp.tgz | |||
Binary files differ | |||