diff options
author | Hemant Hariyani | 2014-01-22 15:29:44 -0600 |
---|---|---|
committer | Gerrit Code Review | 2014-01-22 15:29:44 -0600 |
commit | 55c1afb02872bb21636024be168d19536a922555 (patch) | |
tree | 286cbbd005d2cb4725c8567257a78b4ed8b0dfb6 | |
parent | b59d0d93f264fe3d789644674f8d451a6e3a137a (diff) | |
parent | e1f877e7b0df9aa115fdc235a40406dd05c03aa2 (diff) | |
download | device-ti-proprietary-open-55c1afb02872bb21636024be168d19536a922555.tar.gz device-ti-proprietary-open-55c1afb02872bb21636024be168d19536a922555.tar.xz device-ti-proprietary-open-55c1afb02872bb21636024be168d19536a922555.zip |
Merge "SGX-BIN: Binaries and KM source with mutex nesting" into d-jb-mr2.0-release
-rw-r--r-- | jacinto6/sgx.tgz | bin | 2638310 -> 2638674 bytes | |||
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mm.c | 12 | ||||
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/module.c | 6 | ||||
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mutex.h | 3 | ||||
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/pvr_debug.c | 2 |
5 files changed, 13 insertions, 10 deletions
diff --git a/jacinto6/sgx.tgz b/jacinto6/sgx.tgz index 7aaa048..9d1683b 100644 --- a/jacinto6/sgx.tgz +++ b/jacinto6/sgx.tgz | |||
Binary files differ | |||
diff --git a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mm.c b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mm.c index b194794..56cf52c 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mm.c +++ b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mm.c | |||
@@ -317,7 +317,7 @@ DebugMemAllocRecordAdd(DEBUG_MEM_ALLOC_TYPE eAllocType, | |||
317 | { | 317 | { |
318 | DEBUG_MEM_ALLOC_REC *psRecord; | 318 | DEBUG_MEM_ALLOC_REC *psRecord; |
319 | 319 | ||
320 | LinuxLockMutex(&g_sDebugMutex); | 320 | LinuxLockMutexNested(&g_sDebugMutex, PVRSRV_LOCK_CLASS_MM_DEBUG); |
321 | 321 | ||
322 | psRecord = kmalloc(sizeof(DEBUG_MEM_ALLOC_REC), GFP_KERNEL); | 322 | psRecord = kmalloc(sizeof(DEBUG_MEM_ALLOC_REC), GFP_KERNEL); |
323 | 323 | ||
@@ -412,7 +412,7 @@ DebugMemAllocRecordRemove(DEBUG_MEM_ALLOC_TYPE eAllocType, IMG_VOID *pvKey, IMG_ | |||
412 | { | 412 | { |
413 | /* DEBUG_MEM_ALLOC_REC **ppsCurrentRecord;*/ | 413 | /* DEBUG_MEM_ALLOC_REC **ppsCurrentRecord;*/ |
414 | 414 | ||
415 | LinuxLockMutex(&g_sDebugMutex); | 415 | LinuxLockMutexNested(&g_sDebugMutex, PVRSRV_LOCK_CLASS_MM_DEBUG); |
416 | 416 | ||
417 | /* Locate the corresponding allocation entry */ | 417 | /* Locate the corresponding allocation entry */ |
418 | if (!List_DEBUG_MEM_ALLOC_REC_IMG_BOOL_Any_va(g_MemoryRecords, | 418 | if (!List_DEBUG_MEM_ALLOC_REC_IMG_BOOL_Any_va(g_MemoryRecords, |
@@ -1968,7 +1968,7 @@ DebugLinuxMemAreaRecordAdd(LinuxMemArea *psLinuxMemArea, IMG_UINT32 ui32Flags) | |||
1968 | DEBUG_LINUX_MEM_AREA_REC *psNewRecord; | 1968 | DEBUG_LINUX_MEM_AREA_REC *psNewRecord; |
1969 | const IMG_CHAR *pi8FlagsString; | 1969 | const IMG_CHAR *pi8FlagsString; |
1970 | 1970 | ||
1971 | LinuxLockMutex(&g_sDebugMutex); | 1971 | LinuxLockMutexNested(&g_sDebugMutex, PVRSRV_LOCK_CLASS_MM_DEBUG); |
1972 | 1972 | ||
1973 | if (psLinuxMemArea->eAreaType != LINUX_MEM_AREA_SUB_ALLOC) | 1973 | if (psLinuxMemArea->eAreaType != LINUX_MEM_AREA_SUB_ALLOC) |
1974 | { | 1974 | { |
@@ -2037,7 +2037,7 @@ DebugLinuxMemAreaRecordFind(LinuxMemArea *psLinuxMemArea) | |||
2037 | { | 2037 | { |
2038 | DEBUG_LINUX_MEM_AREA_REC *psCurrentRecord; | 2038 | DEBUG_LINUX_MEM_AREA_REC *psCurrentRecord; |
2039 | 2039 | ||
2040 | LinuxLockMutex(&g_sDebugMutex); | 2040 | LinuxLockMutexNested(&g_sDebugMutex, PVRSRV_LOCK_CLASS_MM_DEBUG); |
2041 | psCurrentRecord = List_DEBUG_LINUX_MEM_AREA_REC_Any_va(g_LinuxMemAreaRecords, | 2041 | psCurrentRecord = List_DEBUG_LINUX_MEM_AREA_REC_Any_va(g_LinuxMemAreaRecords, |
2042 | MatchLinuxMemArea_AnyVaCb, | 2042 | MatchLinuxMemArea_AnyVaCb, |
2043 | psLinuxMemArea); | 2043 | psLinuxMemArea); |
@@ -2054,7 +2054,7 @@ DebugLinuxMemAreaRecordRemove(LinuxMemArea *psLinuxMemArea) | |||
2054 | { | 2054 | { |
2055 | DEBUG_LINUX_MEM_AREA_REC *psCurrentRecord; | 2055 | DEBUG_LINUX_MEM_AREA_REC *psCurrentRecord; |
2056 | 2056 | ||
2057 | LinuxLockMutex(&g_sDebugMutex); | 2057 | LinuxLockMutexNested(&g_sDebugMutex, PVRSRV_LOCK_CLASS_MM_DEBUG); |
2058 | 2058 | ||
2059 | if (psLinuxMemArea->eAreaType != LINUX_MEM_AREA_SUB_ALLOC) | 2059 | if (psLinuxMemArea->eAreaType != LINUX_MEM_AREA_SUB_ALLOC) |
2060 | { | 2060 | { |
@@ -2259,7 +2259,7 @@ static void ProcSeqStartstopDebugMutex(struct seq_file *sfile, IMG_BOOL start) | |||
2259 | { | 2259 | { |
2260 | if (start) | 2260 | if (start) |
2261 | { | 2261 | { |
2262 | LinuxLockMutex(&g_sDebugMutex); | 2262 | LinuxLockMutexNested(&g_sDebugMutex, PVRSRV_LOCK_CLASS_MM_DEBUG); |
2263 | } | 2263 | } |
2264 | else | 2264 | else |
2265 | { | 2265 | { |
diff --git a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/module.c b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/module.c index e7b161f..6d50cdb 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/module.c +++ b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/module.c | |||
@@ -489,7 +489,7 @@ PVR_MOD_STATIC void PVRSRVDriverShutdown(LDM_DEV *pDevice) | |||
489 | { | 489 | { |
490 | PVR_TRACE(("PVRSRVDriverShutdown(pDevice=%p)", pDevice)); | 490 | PVR_TRACE(("PVRSRVDriverShutdown(pDevice=%p)", pDevice)); |
491 | 491 | ||
492 | LinuxLockMutex(&gsPMMutex); | 492 | LinuxLockMutexNested(&gsPMMutex, PVRSRV_LOCK_CLASS_POWER); |
493 | 493 | ||
494 | if (!bDriverIsShutdown && !bDriverIsSuspended) | 494 | if (!bDriverIsShutdown && !bDriverIsSuspended) |
495 | { | 495 | { |
@@ -555,7 +555,7 @@ PVR_MOD_STATIC int PVRSRVDriverSuspend(LDM_DEV *pDevice, pm_message_t state) | |||
555 | #if !(defined(DEBUG) && defined(PVR_MANUAL_POWER_CONTROL) && !defined(SUPPORT_DRI_DRM)) | 555 | #if !(defined(DEBUG) && defined(PVR_MANUAL_POWER_CONTROL) && !defined(SUPPORT_DRI_DRM)) |
556 | PVR_TRACE(( "PVRSRVDriverSuspend(pDevice=%p)", pDevice)); | 556 | PVR_TRACE(( "PVRSRVDriverSuspend(pDevice=%p)", pDevice)); |
557 | 557 | ||
558 | LinuxLockMutex(&gsPMMutex); | 558 | LinuxLockMutexNested(&gsPMMutex, PVRSRV_LOCK_CLASS_POWER); |
559 | 559 | ||
560 | if (!bDriverIsSuspended && !bDriverIsShutdown) | 560 | if (!bDriverIsSuspended && !bDriverIsShutdown) |
561 | { | 561 | { |
@@ -612,7 +612,7 @@ PVR_MOD_STATIC int PVRSRVDriverResume(LDM_DEV *pDevice) | |||
612 | #if !(defined(DEBUG) && defined(PVR_MANUAL_POWER_CONTROL) && !defined(SUPPORT_DRI_DRM)) | 612 | #if !(defined(DEBUG) && defined(PVR_MANUAL_POWER_CONTROL) && !defined(SUPPORT_DRI_DRM)) |
613 | PVR_TRACE(("PVRSRVDriverResume(pDevice=%p)", pDevice)); | 613 | PVR_TRACE(("PVRSRVDriverResume(pDevice=%p)", pDevice)); |
614 | 614 | ||
615 | LinuxLockMutex(&gsPMMutex); | 615 | LinuxLockMutexNested(&gsPMMutex, PVRSRV_LOCK_CLASS_POWER); |
616 | 616 | ||
617 | if (bDriverIsSuspended && !bDriverIsShutdown) | 617 | if (bDriverIsSuspended && !bDriverIsShutdown) |
618 | { | 618 | { |
diff --git a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mutex.h b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mutex.h index 816cf4a..09ae46d 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mutex.h +++ b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/mutex.h | |||
@@ -74,8 +74,11 @@ typedef struct { | |||
74 | 74 | ||
75 | enum PVRSRV_MUTEX_LOCK_CLASS | 75 | enum PVRSRV_MUTEX_LOCK_CLASS |
76 | { | 76 | { |
77 | PVRSRV_LOCK_CLASS_POWER, | ||
77 | PVRSRV_LOCK_CLASS_BRIDGE, | 78 | PVRSRV_LOCK_CLASS_BRIDGE, |
78 | PVRSRV_LOCK_CLASS_MMAP, | 79 | PVRSRV_LOCK_CLASS_MMAP, |
80 | PVRSRV_LOCK_CLASS_MM_DEBUG, | ||
81 | PVRSRV_LOCK_CLASS_PVR_DEBUG, | ||
79 | }; | 82 | }; |
80 | 83 | ||
81 | extern IMG_VOID LinuxInitMutex(PVRSRV_LINUX_MUTEX *psPVRSRVMutex); | 84 | extern IMG_VOID LinuxInitMutex(PVRSRV_LINUX_MUTEX *psPVRSRVMutex); |
diff --git a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/pvr_debug.c b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/pvr_debug.c index 04e42ad..3958f84 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/pvr_debug.c +++ b/jacinto6/sgx_src/eurasia_km/services4/srvkm/env/linux/pvr_debug.c | |||
@@ -128,7 +128,7 @@ static inline void GetBufferLock(unsigned long *pulLockFlags) | |||
128 | #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK) | 128 | #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK) |
129 | else | 129 | else |
130 | { | 130 | { |
131 | LinuxLockMutex(&gsDebugMutexNonIRQ); | 131 | LinuxLockMutexNested(&gsDebugMutexNonIRQ, PVRSRV_LOCK_CLASS_PVR_DEBUG); |
132 | } | 132 | } |
133 | #endif | 133 | #endif |
134 | } | 134 | } |