summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorsrinivas pulukuru2013-04-26 13:21:59 -0500
committerVishal Mahaveer2013-04-30 13:44:13 -0500
commit668497c55f85d2a6bb1236da3479f87da7286581 (patch)
tree5cde4a1d66f1f07d688360ed8ad55960c0c47d2b
parentbd2f3aa7acc8f8447ebc56a30064f6b4ec0aca80 (diff)
downloaddevice-ti-proprietary-open-668497c55f85d2a6bb1236da3479f87da7286581.tar.gz
device-ti-proprietary-open-668497c55f85d2a6bb1236da3479f87da7286581.tar.xz
device-ti-proprietary-open-668497c55f85d2a6bb1236da3479f87da7286581.zip
SGX-BIN: DDK binaries and km source for OMAP5: 1.9IMG2166536_TI.0005
SGX DDK binaries and kernel module source for OMAP5 ES2. Version: 1.9IMG2166536_TI.0005 Change-Id: Ia0756374ae385932373b71b8b79e2457dbd343ac Signed-off-by: srinivas pulukuru <srinivas.pulukuru@ti.com>
-rw-r--r--omap5/README.SGX8
-rw-r--r--omap5/sgx.tgzbin2501156 -> 2525149 bytes
2 files changed, 5 insertions, 3 deletions
diff --git a/omap5/README.SGX b/omap5/README.SGX
index 667ef3b..9fb725b 100644
--- a/omap5/README.SGX
+++ b/omap5/README.SGX
@@ -19,9 +19,11 @@ core specific pvrsrvinit.
19[DDK Version] 19[DDK Version]
20 1.9@2166536 20 1.9@2166536
21[DDK commit ID] 21[DDK commit ID]
22 084d3db SGX-KM: sgxfreq: Enable on3demand governor as default 22 e5f7406 SGX-KM: (HACK) Disable burst combiner
23[Branch] 23[Branch]
24 origin/1.9/2166536 24 origin/1.9/2166536
25[DDK Tag]
26 1.9IMG2166536_TI.0005
25[Kernel modules built against] 27[Kernel modules built against]
26 Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y 28 Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
27 29
@@ -40,8 +42,8 @@ To build for OMAP5 (SGX 544 multi core):
40 42
41Once the .ko is built, install it onto device (/system/lib/modules) 43Once the .ko is built, install it onto device (/system/lib/modules)
42 44
43# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_105_omap4430_android_release/target/ 45# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
44# adb push pvrsrvkm_sgx544_105.ko /system/lib/modules/ 46# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
45 47
46If you build the kernel module, it is highly advisable to replace the binaries 48If you build the kernel module, it is highly advisable to replace the binaries
47in your device with the ones located in sgx.tgz to avoid incompatibility. 49in your device with the ones located in sgx.tgz to avoid incompatibility.
diff --git a/omap5/sgx.tgz b/omap5/sgx.tgz
index aee1a04..3191593 100644
--- a/omap5/sgx.tgz
+++ b/omap5/sgx.tgz
Binary files differ