summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2013-08-27 14:22:20 -0500
committerVishal Mahaveer2013-08-27 14:30:58 -0500
commit94c98da72e30c9d67984af9058ee2fb9c99688b7 (patch)
tree9eca9afc75c05f91b854fc1e1e187d622abbc4f7
parent8f76ec8812568d065c9802c42a2948e30589f976 (diff)
downloaddevice-ti-proprietary-open-94c98da72e30c9d67984af9058ee2fb9c99688b7.tar.gz
device-ti-proprietary-open-94c98da72e30c9d67984af9058ee2fb9c99688b7.tar.xz
device-ti-proprietary-open-94c98da72e30c9d67984af9058ee2fb9c99688b7.zip
SGX-BIN: KM binary updated for latest kernel
Kernel module binary (pvrsrvkm_sgx544_116.ko) needed to be rebuilt for latest kernel source. Change-Id: I96a9d988e70569ea182264acec8461221543720a Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--jacinto6/README.SGX2
-rw-r--r--jacinto6/sgx.tgzbin2676826 -> 2662409 bytes
2 files changed, 1 insertions, 1 deletions
diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX
index 4c83268..b1dc30f 100644
--- a/jacinto6/README.SGX
+++ b/jacinto6/README.SGX
@@ -36,7 +36,7 @@ Make sure kernel is built before building modules
36# export KERNELDIR=path_to_kernel 36# export KERNELDIR=path_to_kernel
37 37
38To build for OMAP5 (SGX 544 multi core): 38To build for OMAP5 (SGX 544 multi core):
39# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="omap5sevm" BUILD=release TARGET_SGX=544 39# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="omap5sevm" BUILD=release TARGET_SGX=544es2
40 40
41Once the .ko is built, install it onto device (/system/lib/modules) 41Once the .ko is built, install it onto device (/system/lib/modules)
42 42
diff --git a/jacinto6/sgx.tgz b/jacinto6/sgx.tgz
index 56281d9..a15ec60 100644
--- a/jacinto6/sgx.tgz
+++ b/jacinto6/sgx.tgz
Binary files differ