diff options
author | Roman Shaposhnikov | 2013-01-23 09:12:22 -0600 |
---|---|---|
committer | Vishal Mahaveer | 2013-02-11 09:33:28 -0600 |
commit | bafb46256331fa06c5cbd92936dac13a5d5fc128 (patch) | |
tree | d7b16e809a6d1ac0beb5a2e5f1563da6e6533f02 | |
parent | 010b8fc6a94a523cb1e3ba3bf0b11c11fa3b90ac (diff) | |
download | device-ti-proprietary-open-bafb46256331fa06c5cbd92936dac13a5d5fc128.tar.gz device-ti-proprietary-open-bafb46256331fa06c5cbd92936dac13a5d5fc128.tar.xz device-ti-proprietary-open-bafb46256331fa06c5cbd92936dac13a5d5fc128.zip |
SGX: Kernel side DDK source code for OMAP5
Merged fixes from release 1.9IMG2166536 head
Change-Id: Idd8796623b3552e9dc7347fccde249de6a06823e
Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
-rw-r--r-- | omap5/sgx.tgz | bin | 2367248 -> 2501156 bytes | |||
-rw-r--r-- | omap5/sgx_src/eurasia_km/services4/srvkm/hwdefs/sgxerrata.h | 3 |
2 files changed, 2 insertions, 1 deletions
diff --git a/omap5/sgx.tgz b/omap5/sgx.tgz index 6f2a107..aee1a04 100644 --- a/omap5/sgx.tgz +++ b/omap5/sgx.tgz | |||
Binary files differ | |||
diff --git a/omap5/sgx_src/eurasia_km/services4/srvkm/hwdefs/sgxerrata.h b/omap5/sgx_src/eurasia_km/services4/srvkm/hwdefs/sgxerrata.h index 711e356..d8a1fb8 100644 --- a/omap5/sgx_src/eurasia_km/services4/srvkm/hwdefs/sgxerrata.h +++ b/omap5/sgx_src/eurasia_km/services4/srvkm/hwdefs/sgxerrata.h | |||
@@ -421,7 +421,8 @@ CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | |||
421 | #if defined(SUPPORT_SGX_LOW_LATENCY_SCHEDULING) && defined(SGX_FEATURE_MP) | 421 | #if defined(SUPPORT_SGX_LOW_LATENCY_SCHEDULING) && defined(SGX_FEATURE_MP) |
422 | #define FIX_HW_BRN_33657/* workaround in ukernel */ | 422 | #define FIX_HW_BRN_33657/* workaround in ukernel */ |
423 | #endif | 423 | #endif |
424 | #define FIX_HW_BRN_33809/* workaround in kernel (enable burst combiner) */ | 424 | //FIXME: This causes DMM/EMIF lockup |
425 | //#define FIX_HW_BRN_33809/* workaround in kernel (enable burst combiner) */ | ||
425 | #define FIX_HW_BRN_36513 /* workaround in uKernel and Services */ | 426 | #define FIX_HW_BRN_36513 /* workaround in uKernel and Services */ |
426 | #else | 427 | #else |
427 | #if SGX_CORE_REV == SGX_CORE_REV_HEAD | 428 | #if SGX_CORE_REV == SGX_CORE_REV_HEAD |