summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2013-09-04 17:10:26 -0500
committerVishal Mahaveer2013-09-05 12:11:14 -0500
commitd058c7032691cd826f1cf27cf78bb880a6e95dd0 (patch)
treec720b94ebdd489b41a2d847695af3c246a52da3a
parent5fbf99ca6ea1bf86daed2ffe429412ae1c2523d0 (diff)
downloaddevice-ti-proprietary-open-d058c7032691cd826f1cf27cf78bb880a6e95dd0.tar.gz
device-ti-proprietary-open-d058c7032691cd826f1cf27cf78bb880a6e95dd0.tar.xz
device-ti-proprietary-open-d058c7032691cd826f1cf27cf78bb880a6e95dd0.zip
GX-BIN: DDK binaries and km binaries for OMAP5: 1.9IMG2166536_TI.0007
After reverting the bad graphics merge caused from p- to d- branch, Adding SGX DDK binaries and kernel binaries for OMAP5 ES2. Version: 1.9IMG2166536_TI.0007 Change-Id: I14781ef825f934d13548c3bb28633257d425b4b8 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
-rw-r--r--omap5/README.SGX6
-rw-r--r--omap5/sgx.tgzbin2526113 -> 2525537 bytes
2 files changed, 3 insertions, 3 deletions
diff --git a/omap5/README.SGX b/omap5/README.SGX
index 7c833be..963571c 100644
--- a/omap5/README.SGX
+++ b/omap5/README.SGX
@@ -19,11 +19,11 @@ core specific pvrsrvinit.
19[DDK Version] 19[DDK Version]
20 1.9@2166536 20 1.9@2166536
21[DDK commit ID] 21[DDK commit ID]
22 250e6f5 SGX-UM: Creating two fb instances for JB MR1. 22 27d3873 SGX-UM: Fix for graphics init race condition.
23[Branch] 23[Branch]
24 origin/1.9/hwc1.1 24 origin/1.9/2166536
25[DDK Tag] 25[DDK Tag]
26 1.9IMG2166536_TI.0006 26 1.9IMG2166536_TI.0007
27[Kernel modules built against] 27[Kernel modules built against]
28 Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y 28 Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
29 29
diff --git a/omap5/sgx.tgz b/omap5/sgx.tgz
index 19a85ce..011043e 100644
--- a/omap5/sgx.tgz
+++ b/omap5/sgx.tgz
Binary files differ