summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPanduranga Mallireddy2012-05-10 15:00:32 -0500
committerPanduranga Mallireddy2012-05-15 11:00:39 -0500
commitf027c43e1713613ca406a8a3acc8d9c564499faf (patch)
treeeab920cacd7ef4c9d792cd6941a9031376771e32
parentb5fb2c6a207e1b4798f6a1c4af2793d646cfc312 (diff)
downloaddevice-ti-proprietary-open-f027c43e1713613ca406a8a3acc8d9c564499faf.tar.gz
device-ti-proprietary-open-f027c43e1713613ca406a8a3acc8d9c564499faf.tar.xz
device-ti-proprietary-open-f027c43e1713613ca406a8a3acc8d9c564499faf.zip
wlan: Upgrading firmware to R5.00.18 package from R5.00.14
Firmware for WL128X: wl128x-fw-4-sr.bin FRev 7.3.8.0.111 wl128x-fw-4-plt.bin FPLT 7.3.8.0.111 wl128x-fw-4-mr.bin FRev 7.5.5.0.21 Firmware for WL127X: wl127x-fw-4-sr.bin FRev 6.3.8.0.111 wl127x-fw-4-plt.bin FPLT 6.3.8.0.111 wl127x-fw-4-mr.bin FRev 6.5.5.0.21 R5.00.18 package upgradation needs the following patches also: for hardware/ti/wlan: http://review.omapzoom.org/22272 for external/wpa_supplicant_8: http://review.omapzoom.org/22273 Change-Id: Id1081914342b297e7bbefd3d9ba89ac0acbd434c Signed-off-by: Panduranga Mallireddy <panduranga_mallireddy@ti.com>
-rwxr-xr-xwl12xx/wlan/wl127x-fw-4-mr.binbin261248 -> 261288 bytes
-rwxr-xr-xwl12xx/wlan/wl127x-fw-4-plt.binbin262432 -> 262924 bytes
-rwxr-xr-xwl12xx/wlan/wl127x-fw-4-sr.binbin277224 -> 277756 bytes
-rwxr-xr-xwl12xx/wlan/wl128x-fw-4-mr.binbin265288 -> 265328 bytes
-rw-r--r--wl12xx/wlan/wl128x-fw-4-plt.binbin270320 -> 270508 bytes
-rw-r--r--wl12xx/wlan/wl128x-fw-4-sr.binbin285072 -> 285288 bytes
6 files changed, 0 insertions, 0 deletions
diff --git a/wl12xx/wlan/wl127x-fw-4-mr.bin b/wl12xx/wlan/wl127x-fw-4-mr.bin
index 6ce3b13..f2301da 100755
--- a/wl12xx/wlan/wl127x-fw-4-mr.bin
+++ b/wl12xx/wlan/wl127x-fw-4-mr.bin
Binary files differ
diff --git a/wl12xx/wlan/wl127x-fw-4-plt.bin b/wl12xx/wlan/wl127x-fw-4-plt.bin
index 555b1bb..f2f6dd8 100755
--- a/wl12xx/wlan/wl127x-fw-4-plt.bin
+++ b/wl12xx/wlan/wl127x-fw-4-plt.bin
Binary files differ
diff --git a/wl12xx/wlan/wl127x-fw-4-sr.bin b/wl12xx/wlan/wl127x-fw-4-sr.bin
index c975f77..dece599 100755
--- a/wl12xx/wlan/wl127x-fw-4-sr.bin
+++ b/wl12xx/wlan/wl127x-fw-4-sr.bin
Binary files differ
diff --git a/wl12xx/wlan/wl128x-fw-4-mr.bin b/wl12xx/wlan/wl128x-fw-4-mr.bin
index 5324faf..3861e67 100755
--- a/wl12xx/wlan/wl128x-fw-4-mr.bin
+++ b/wl12xx/wlan/wl128x-fw-4-mr.bin
Binary files differ
diff --git a/wl12xx/wlan/wl128x-fw-4-plt.bin b/wl12xx/wlan/wl128x-fw-4-plt.bin
index 965000f..7305b92 100644
--- a/wl12xx/wlan/wl128x-fw-4-plt.bin
+++ b/wl12xx/wlan/wl128x-fw-4-plt.bin
Binary files differ
diff --git a/wl12xx/wlan/wl128x-fw-4-sr.bin b/wl12xx/wlan/wl128x-fw-4-sr.bin
index 041aca7..b754a64 100644
--- a/wl12xx/wlan/wl128x-fw-4-sr.bin
+++ b/wl12xx/wlan/wl128x-fw-4-sr.bin
Binary files differ