diff options
author | Vishal Mahaveer | 2014-11-12 14:23:25 -0600 |
---|---|---|
committer | Vishal Mahaveer | 2014-11-12 14:23:25 -0600 |
commit | 7520f72590a1a6570728a6b0d6b6942100f4acc2 (patch) | |
tree | b6a90ecf5b403f3b5f568edc0400e0d164a9ea0b /jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android | |
parent | 55b4f04cb469002e01861357413e820046a07392 (diff) | |
download | device-ti-proprietary-open-7520f72590a1a6570728a6b0d6b6942100f4acc2.tar.gz device-ti-proprietary-open-7520f72590a1a6570728a6b0d6b6942100f4acc2.tar.xz device-ti-proprietary-open-7520f72590a1a6570728a6b0d6b6942100f4acc2.zip |
jacinto6: sgx-bin: update sgx binaries and source for kernel 3.14
Update SGX binaries and kernel module source for Kernel 3.14
Change-Id: I9b88401f77ba2f43a16ac0959913c518024da2de
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile | 6 |
1 files changed, 3 insertions, 3 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile index 7a2d7c7..1915447 100644 --- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile +++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile | |||
@@ -95,7 +95,7 @@ SUPPORT_LINUX_USING_WORKQUEUES := 1 | |||
95 | SUPPORT_PVRSRV_ANDROID_SYSTRACE := 0 | 95 | SUPPORT_PVRSRV_ANDROID_SYSTRACE := 0 |
96 | 96 | ||
97 | ifneq ($(SUPPORT_PVRSRV_DEVICE_CLASS),0) | 97 | ifneq ($(SUPPORT_PVRSRV_DEVICE_CLASS),0) |
98 | DISPLAY_CONTROLLER := omaplfb | 98 | #DISPLAY_CONTROLLER := omaplfb |
99 | endif | 99 | endif |
100 | 100 | ||
101 | PVR_SYSTEM := omap | 101 | PVR_SYSTEM := omap |
@@ -144,7 +144,7 @@ OMAP_NON_FLIP_DISPLAY := 1 | |||
144 | endif | 144 | endif |
145 | else # LDM_PLATFORM != 1 | 145 | else # LDM_PLATFORM != 1 |
146 | ifneq ($(SUPPORT_PVRSRV_DEVICE_CLASS),0) | 146 | ifneq ($(SUPPORT_PVRSRV_DEVICE_CLASS),0) |
147 | DISPLAY_CONTROLLER_COMPONENT := dc_omapfb3_linux | 147 | #DISPLAY_CONTROLLER_COMPONENT := dc_omapfb3_linux |
148 | endif | 148 | endif |
149 | endif # LDM_PLATFORM != 1 | 149 | endif # LDM_PLATFORM != 1 |
150 | 150 | ||
@@ -176,7 +176,7 @@ SUPPORT_ANDROID_OMAP_NV12 := 1 | |||
176 | 176 | ||
177 | PVR_ANDROID_USE_WINDOW_TRANSFORM_HINT := 1 | 177 | PVR_ANDROID_USE_WINDOW_TRANSFORM_HINT := 1 |
178 | 178 | ||
179 | PVR_ANDROID_PLATFORM_HAS_LINUX_FBDEV := 1 | 179 | PVR_ANDROID_PLATFORM_HAS_LINUX_FBDEV := 0 |
180 | 180 | ||
181 | # Handle Google's OMAP-based products | 181 | # Handle Google's OMAP-based products |
182 | # | 182 | # |