diff options
author | Keith Deacon | 2012-09-28 15:16:58 -0500 |
---|---|---|
committer | Keith Deacon | 2012-09-28 15:16:58 -0500 |
commit | e023e29dfcef5d6b9d51867a3e47be8ac1265d65 (patch) | |
tree | 5278fef7827eb6aa7b8751c931976ae123fea591 /omap4 | |
parent | 20c26632fa70b4faa865ab4ee81c2ce77bb2e963 (diff) | |
parent | 197e5bff0c25d9af0f333a5c979f152061eefdd4 (diff) | |
download | device-ti-proprietary-open-e023e29dfcef5d6b9d51867a3e47be8ac1265d65.tar.gz device-ti-proprietary-open-e023e29dfcef5d6b9d51867a3e47be8ac1265d65.tar.xz device-ti-proprietary-open-e023e29dfcef5d6b9d51867a3e47be8ac1265d65.zip |
Merge jb-release into d-jb-release
Diffstat (limited to 'omap4')
-rw-r--r-- | omap4/README.SGX | 8 | ||||
-rw-r--r-- | omap4/sgx.tgz | bin | 4627583 -> 4628366 bytes | |||
-rw-r--r-- | omap4/sgx_src/eurasia_km.tgz | bin | 661944 -> 661985 bytes |
3 files changed, 7 insertions, 1 deletions
diff --git a/omap4/README.SGX b/omap4/README.SGX index 6a6c976..8d639bb 100644 --- a/omap4/README.SGX +++ b/omap4/README.SGX | |||
@@ -10,11 +10,17 @@ pvrsrvinit. | |||
10 | [DDK Version] | 10 | [DDK Version] |
11 | 1.9RC2@2139099 | 11 | 1.9RC2@2139099 |
12 | [DDK commit ID] | 12 | [DDK commit ID] |
13 | 14f82bb SGX KM: ShrinkPagePool statistics changed to PVR_DBG_MESSAGE | 13 | ad6e72e SGX UM: Set ro.product.processor before loading modules |
14 | [Branch] | 14 | [Branch] |
15 | origin/1.9/RC2 | 15 | origin/1.9/RC2 |
16 | [Kernel modules built against] | 16 | [Kernel modules built against] |
17 | Kernel Version: 3.0.31 with CONFIG_MODVERSIONS=y and CONFIG_SCHED_TRACER=y | 17 | Kernel Version: 3.0.31 with CONFIG_MODVERSIONS=y and CONFIG_SCHED_TRACER=y |
18 | [Patches added since last release] | ||
19 | ad6e72e SGX UM: Set ro.product.processor before loading modules | ||
20 | c59e125 SGX UM: Pvrsrvinit fix typo in remount command | ||
21 | b5a4dca SGX UM: Remove BRN32044 for omap5 | ||
22 | b3f0cc6 SGX UM: Fix coefficients for RGB->NV12 blit | ||
23 | dcd7ea1 OMAP5: WA: Race condition when SGX is powered down | ||
18 | 24 | ||
19 | This DDK require kernel patch for bltsville update header to 2.2 | 25 | This DDK require kernel patch for bltsville update header to 2.2 |
20 | http://review.omapzoom.org/#/c/26780/ | 26 | http://review.omapzoom.org/#/c/26780/ |
diff --git a/omap4/sgx.tgz b/omap4/sgx.tgz index 339d524..f5ead90 100644 --- a/omap4/sgx.tgz +++ b/omap4/sgx.tgz | |||
Binary files differ | |||
diff --git a/omap4/sgx_src/eurasia_km.tgz b/omap4/sgx_src/eurasia_km.tgz index dcdda4e..2605554 100644 --- a/omap4/sgx_src/eurasia_km.tgz +++ b/omap4/sgx_src/eurasia_km.tgz | |||
Binary files differ | |||