summaryrefslogtreecommitdiffstats
path: root/wl12xx
diff options
context:
space:
mode:
authorPradeep Gurumath2012-04-23 10:54:02 -0500
committerPradeep Gurumath2012-04-24 15:45:01 -0500
commit61311f5b1572fe785a91d54493a9c44eafe46fcc (patch)
tree6fbc7d4a4b837400c12280bb05ad83247e7da0e6 /wl12xx
parent6b9763afd8e6af52c35b1918454b617f8e921ba6 (diff)
downloaddevice-ti-proprietary-open-61311f5b1572fe785a91d54493a9c44eafe46fcc.tar.gz
device-ti-proprietary-open-61311f5b1572fe785a91d54493a9c44eafe46fcc.tar.xz
device-ti-proprietary-open-61311f5b1572fe785a91d54493a9c44eafe46fcc.zip
Updated COM6/7 Firmware for R8.a1.05 driver
Adding an upgraded firmware for COM6/7 corresponding to R8.a1.05 driver Firmware version number: For 128x: wl128x-fw-4-sr.bin: FRev 7.3.7.0.105 wl128x-fw-4-mr.bin: FRev 7.5.4.0.20 wl128x-fw-4-plt.bin: FPLT 7.3.7.0.105 For 127x: wl127x-fw-4-sr.bin: FRev 6.3.7.0.105 wl127x-fw-4-mr.bin: FRev 6.5.4.0.20 wl127x-fw-4-plt.bin: FPLT 6.3.7.0.105 Upgrade to NLCP R8_a1_05 package requires the following patches also: hardware/ti/wlan http://review.omapzoom.org/21531 http://review.omapzoom.org/21655 external/wpa_supplicant_8 http://review.omapzoom.org/21623 Change-Id: Ia4e29d62a431ce50ae7b987e742417b091f1701d Signed-off-by: Pradeep Gurumath <pradeepgurumath@ti.com>
Diffstat (limited to 'wl12xx')
-rwxr-xr-xwl12xx/wlan/wl127x-fw-4-mr.binbin260852 -> 261248 bytes
-rwxr-xr-xwl12xx/wlan/wl127x-fw-4-plt.binbin261900 -> 262432 bytes
-rwxr-xr-xwl12xx/wlan/wl127x-fw-4-sr.binbin276688 -> 277224 bytes
-rwxr-xr-xwl12xx/wlan/wl128x-fw-4-mr.binbin264904 -> 265288 bytes
-rw-r--r--wl12xx/wlan/wl128x-fw-4-plt.binbin269432 -> 270320 bytes
-rw-r--r--wl12xx/wlan/wl128x-fw-4-sr.binbin284160 -> 285072 bytes
6 files changed, 0 insertions, 0 deletions
diff --git a/wl12xx/wlan/wl127x-fw-4-mr.bin b/wl12xx/wlan/wl127x-fw-4-mr.bin
index 6dd7f0e..6ce3b13 100755
--- a/wl12xx/wlan/wl127x-fw-4-mr.bin
+++ b/wl12xx/wlan/wl127x-fw-4-mr.bin
Binary files differ
diff --git a/wl12xx/wlan/wl127x-fw-4-plt.bin b/wl12xx/wlan/wl127x-fw-4-plt.bin
index 4e6d0fa..555b1bb 100755
--- a/wl12xx/wlan/wl127x-fw-4-plt.bin
+++ b/wl12xx/wlan/wl127x-fw-4-plt.bin
Binary files differ
diff --git a/wl12xx/wlan/wl127x-fw-4-sr.bin b/wl12xx/wlan/wl127x-fw-4-sr.bin
index 24f92b7..c975f77 100755
--- a/wl12xx/wlan/wl127x-fw-4-sr.bin
+++ b/wl12xx/wlan/wl127x-fw-4-sr.bin
Binary files differ
diff --git a/wl12xx/wlan/wl128x-fw-4-mr.bin b/wl12xx/wlan/wl128x-fw-4-mr.bin
index 64ca8fa..5324faf 100755
--- a/wl12xx/wlan/wl128x-fw-4-mr.bin
+++ b/wl12xx/wlan/wl128x-fw-4-mr.bin
Binary files differ
diff --git a/wl12xx/wlan/wl128x-fw-4-plt.bin b/wl12xx/wlan/wl128x-fw-4-plt.bin
index c8f6600..965000f 100644
--- a/wl12xx/wlan/wl128x-fw-4-plt.bin
+++ b/wl12xx/wlan/wl128x-fw-4-plt.bin
Binary files differ
diff --git a/wl12xx/wlan/wl128x-fw-4-sr.bin b/wl12xx/wlan/wl128x-fw-4-sr.bin
index 600b4a8..041aca7 100644
--- a/wl12xx/wlan/wl128x-fw-4-sr.bin
+++ b/wl12xx/wlan/wl128x-fw-4-sr.bin
Binary files differ