diff options
-rw-r--r-- | jacinto6/sgx.tgz | bin | 3120534 -> 1673171 bytes | |||
-rw-r--r-- | jacinto6/sgx/Android.mk | 9 | ||||
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile | 5 |
3 files changed, 10 insertions, 4 deletions
diff --git a/jacinto6/sgx.tgz b/jacinto6/sgx.tgz index 1f5b35d..af44c2f 100644 --- a/jacinto6/sgx.tgz +++ b/jacinto6/sgx.tgz | |||
Binary files differ | |||
diff --git a/jacinto6/sgx/Android.mk b/jacinto6/sgx/Android.mk index 862dffb..9d007ad 100644 --- a/jacinto6/sgx/Android.mk +++ b/jacinto6/sgx/Android.mk | |||
@@ -28,9 +28,10 @@ LOCAL_PATH := $$(img-sgx.untarred_bin) | |||
28 | include $$(BUILD_SYSTEM)/base_rules.mk | 28 | include $$(BUILD_SYSTEM)/base_rules.mk |
29 | $$(LOCAL_BUILT_MODULE) : PRIVATE_SRC := $$(img-sgx.untarred_bin)/$1 | 29 | $$(LOCAL_BUILT_MODULE) : PRIVATE_SRC := $$(img-sgx.untarred_bin)/$1 |
30 | $$(LOCAL_BUILT_MODULE) : $$(img-sgx.untarred_timestamp) | $$(ACP) | 30 | $$(LOCAL_BUILT_MODULE) : $$(img-sgx.untarred_timestamp) | $$(ACP) |
31 | @echo "Copy $$@ <- $$(PRIVATE_SRC)" | 31 | $(eval FIXED_SRC := $$(img-sgx.untarred_bin)/$(subst $(TARGET_BOARD_PLATFORM),jacinto6,$1)) |
32 | @echo "Copy $$@ <- $(FIXED_SRC)" | ||
32 | @mkdir -p $(dir $$@) | 33 | @mkdir -p $(dir $$@) |
33 | $$(hide) $$(ACP) -fp $$(PRIVATE_SRC) $$@ | 34 | $$(hide) $$(ACP) -fp $(FIXED_SRC) $$@ |
34 | endef | 35 | endef |
35 | 36 | ||
36 | define _add-sgx-vendor-bin | 37 | define _add-sgx-vendor-bin |
@@ -99,8 +100,8 @@ prebuilt_sgx_vendor_libs := \ | |||
99 | lib/libusc.so \ | 100 | lib/libusc.so \ |
100 | lib/libPVRScopeServices.so \ | 101 | lib/libPVRScopeServices.so \ |
101 | lib/libsrv_um.so \ | 102 | lib/libsrv_um.so \ |
102 | lib/hw/gralloc.jacinto6.so \ | 103 | lib/hw/gralloc.$(TARGET_BOARD_PLATFORM).so \ |
103 | lib/hw/memtrack.jacinto6.so \ | 104 | lib/hw/memtrack.$(TARGET_BOARD_PLATFORM).so \ |
104 | lib/libpvrANDROID_WSEGL.so \ | 105 | lib/libpvrANDROID_WSEGL.so \ |
105 | lib/libpvr2d.so \ | 106 | lib/libpvr2d.so \ |
106 | lib/libsrv_init.so \ | 107 | lib/libsrv_init.so \ |
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile index 22d3d49..046b8bb 100644 --- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile +++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile | |||
@@ -98,6 +98,11 @@ SUPPORT_ACTIVE_POWER_MANAGEMENT := 0 | |||
98 | 98 | ||
99 | endif | 99 | endif |
100 | 100 | ||
101 | ifneq ($(filter am57xevm,$(TARGET_DEVICE)),) | ||
102 | HAL_VARIANT := am57x | ||
103 | |||
104 | endif | ||
105 | |||
101 | # Handle any TARGET_DEVICE remapping. Not all DDK TARGET_DEVICEs | 106 | # Handle any TARGET_DEVICE remapping. Not all DDK TARGET_DEVICEs |
102 | # require new Android TARGET_DEVICE builds. | 107 | # require new Android TARGET_DEVICE builds. |
103 | # | 108 | # |