diff options
Diffstat (limited to 'jacinto6/README.SGX')
-rw-r--r-- | jacinto6/README.SGX | 8 |
1 files changed, 4 insertions, 4 deletions
diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX index a4cd087..0c84de5 100644 --- a/jacinto6/README.SGX +++ b/jacinto6/README.SGX | |||
@@ -16,13 +16,13 @@ sgx.tgz a set of binaries built for SGX544. | |||
16 | [DDK Version] | 16 | [DDK Version] |
17 | 1.12/2917986 | 17 | 1.12/2917986 |
18 | [DDK commit ID] | 18 | [DDK commit ID] |
19 | beb4722 [HACK] sgx-um: Allow map to go through despite mmap failure | 19 | ea397cf sgx-um: Remove drmSetMaster and drmDropMaster calls |
20 | [Branch] | 20 | [Branch] |
21 | android/1.12/2917986_k3.14_L_gem | 21 | android/1.12/2917986_k3.14_L_gem |
22 | [Kernel modules built against] | 22 | [Kernel modules built against] |
23 | Kernel Version: 3.14.y with CONFIG_MODVERSIONS=y | 23 | Kernel Version: 3.14.y with CONFIG_MODVERSIONS=y |
24 | [Build type] | 24 | [Build type] |
25 | debug (export BUILD=debug) | 25 | release (export BUILD=release) |
26 | 26 | ||
27 | #=========================================================================== | 27 | #=========================================================================== |
28 | # Building SGX Kernel Modules | 28 | # Building SGX Kernel Modules |
@@ -36,11 +36,11 @@ Make sure kernel is built before building modules | |||
36 | # export PATH=<path to kernel toolchain>:$PATH | 36 | # export PATH=<path to kernel toolchain>:$PATH |
37 | 37 | ||
38 | To build for OMAP5 (SGX 544 multi core): | 38 | To build for OMAP5 (SGX 544 multi core): |
39 | # make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=debug | 39 | # make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release |
40 | 40 | ||
41 | Once the .ko is built, install it onto device (/system/lib/modules) | 41 | Once the .ko is built, install it onto device (/system/lib/modules) |
42 | 42 | ||
43 | # cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_debug/target/ | 43 | # cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_release/target/ |
44 | # adb push pvrsrvkm.ko /system/lib/modules/ | 44 | # adb push pvrsrvkm.ko /system/lib/modules/ |
45 | 45 | ||
46 | If you build the kernel module, it is highly advisable to replace the binaries | 46 | If you build the kernel module, it is highly advisable to replace the binaries |