diff options
Diffstat (limited to 'jacinto6/ducati-full_jacinto6evm.mk')
-rw-r--r-- | jacinto6/ducati-full_jacinto6evm.mk | 24 |
1 files changed, 24 insertions, 0 deletions
diff --git a/jacinto6/ducati-full_jacinto6evm.mk b/jacinto6/ducati-full_jacinto6evm.mk new file mode 100644 index 0000000..aeabda4 --- /dev/null +++ b/jacinto6/ducati-full_jacinto6evm.mk | |||
@@ -0,0 +1,24 @@ | |||
1 | # Copyright (C) 2012 The Android Open Source Project | ||
2 | # | ||
3 | # Licensed under the Apache License, Version 2.0 (the "License"); | ||
4 | # you may not use this file except in compliance with the License. | ||
5 | # You may obtain a copy of the License at | ||
6 | # | ||
7 | # http://www.apache.org/licenses/LICENSE-2.0 | ||
8 | # | ||
9 | # Unless required by applicable law or agreed to in writing, software | ||
10 | # distributed under the License is distributed on an "AS IS" BASIS, | ||
11 | # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. | ||
12 | # See the License for the specific language governing permissions and | ||
13 | # limitations under the License. | ||
14 | # | ||
15 | |||
16 | # Add Ducati - Define the tgz to be unpacked, and enable the | ||
17 | # ducati-m3.bin package, which is defined in the top-level Android.mk | ||
18 | # of the proprietary-open tree | ||
19 | |||
20 | ifeq (full_jacinto6evm,$(TARGET_PRODUCT)) | ||
21 | DUCATI_TGZ := device/ti/proprietary-open/jacinto6/ducati_full_jacinto6evm.tgz | ||
22 | DUCATI_BINARY := dra7-ipu2-fw.xem4 | ||
23 | PRODUCT_PACKAGES += dra7-ipu2-fw.xem4 | ||
24 | endif | ||