diff options
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk | 10 |
1 files changed, 2 insertions, 8 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk index 51370ef..088d47f 100644 --- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk +++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/features.mk | |||
@@ -186,8 +186,9 @@ endif | |||
186 | # We also need to support IMPLEMENTATION_DEFINED so gralloc allocates | 186 | # We also need to support IMPLEMENTATION_DEFINED so gralloc allocates |
187 | # framebuffers and GPU buffers in a 'preferred' format. | 187 | # framebuffers and GPU buffers in a 'preferred' format. |
188 | # | 188 | # |
189 | ifeq ($(is_at_least_jellybean_mr1),0) | 189 | # FB HAL is still being used in TI post JB MR1 releases. |
190 | SUPPORT_ANDROID_FRAMEBUFFER_HAL := 1 | 190 | SUPPORT_ANDROID_FRAMEBUFFER_HAL := 1 |
191 | ifeq ($(is_at_least_jellybean_mr1),0) | ||
191 | else | 192 | else |
192 | PVR_ANDROID_HAS_HAL_PIXEL_FORMAT_IMPLEMENTATION_DEFINED := 1 | 193 | PVR_ANDROID_HAS_HAL_PIXEL_FORMAT_IMPLEMENTATION_DEFINED := 1 |
193 | endif | 194 | endif |
@@ -249,13 +250,6 @@ PVR_ANDROID_REMAP_HW_ONLY_PIXEL_FORMATS := 1 | |||
249 | endif | 250 | endif |
250 | 251 | ||
251 | ############################################################################## | 252 | ############################################################################## |
252 | # Workaround for texture atlas "double registerBuffer" issue in KK | ||
253 | # | ||
254 | ifeq ($(is_at_least_kitkat),1) | ||
255 | PVR_ANDROID_DONT_ENFORCE_SINGLE_REGISTER := 1 | ||
256 | endif | ||
257 | |||
258 | ############################################################################## | ||
259 | # Support newer HWC features in KK | 253 | # Support newer HWC features in KK |
260 | # | 254 | # |
261 | ifeq ($(is_at_least_kitkat),1) | 255 | ifeq ($(is_at_least_kitkat),1) |