diff options
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile | 11 |
1 files changed, 10 insertions, 1 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile index 03efcdb..046b8bb 100644 --- a/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile +++ b/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/Makefile | |||
@@ -51,6 +51,10 @@ ifeq ($(TARGET_DEVICE),) | |||
51 | override TARGET_DEVICE := jacinto6evm | 51 | override TARGET_DEVICE := jacinto6evm |
52 | endif | 52 | endif |
53 | 53 | ||
54 | ifeq ($(TARGET_DEVICE),) | ||
55 | override TARGET_DEVICE := am57xevm | ||
56 | endif | ||
57 | |||
54 | # Customize this build as per the TARGET_DEVICE setting | 58 | # Customize this build as per the TARGET_DEVICE setting |
55 | # | 59 | # |
56 | ifneq ($(filter blaze blaze_tablet panda tuna maguro toro mysid yakju,$(TARGET_DEVICE)),) | 60 | ifneq ($(filter blaze blaze_tablet panda tuna maguro toro mysid yakju,$(TARGET_DEVICE)),) |
@@ -77,7 +81,7 @@ VS_PRODUCT_VERSION := 5 | |||
77 | # FIXME: Re-enable this ASAP | 81 | # FIXME: Re-enable this ASAP |
78 | SUPPORT_ACTIVE_POWER_MANAGEMENT := 0 | 82 | SUPPORT_ACTIVE_POWER_MANAGEMENT := 0 |
79 | endif | 83 | endif |
80 | ifneq ($(filter jacinto6evm,$(TARGET_DEVICE)),) | 84 | ifneq ($(filter jacinto6evm am57xevm,$(TARGET_DEVICE)),) |
81 | SGXCORE := 544 | 85 | SGXCORE := 544 |
82 | SGX_CORE_REV := 116 | 86 | SGX_CORE_REV := 116 |
83 | SGX_FEATURE_MP := 1 | 87 | SGX_FEATURE_MP := 1 |
@@ -94,6 +98,11 @@ SUPPORT_ACTIVE_POWER_MANAGEMENT := 0 | |||
94 | 98 | ||
95 | endif | 99 | endif |
96 | 100 | ||
101 | ifneq ($(filter am57xevm,$(TARGET_DEVICE)),) | ||
102 | HAL_VARIANT := am57x | ||
103 | |||
104 | endif | ||
105 | |||
97 | # Handle any TARGET_DEVICE remapping. Not all DDK TARGET_DEVICEs | 106 | # Handle any TARGET_DEVICE remapping. Not all DDK TARGET_DEVICEs |
98 | # require new Android TARGET_DEVICE builds. | 107 | # require new Android TARGET_DEVICE builds. |
99 | # | 108 | # |