diff options
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/include4/sgx_options.h')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/include4/sgx_options.h | 258 |
1 files changed, 258 insertions, 0 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/include4/sgx_options.h b/jacinto6/sgx_src/eurasia_km/include4/sgx_options.h new file mode 100644 index 0000000..b64cd39 --- /dev/null +++ b/jacinto6/sgx_src/eurasia_km/include4/sgx_options.h | |||
@@ -0,0 +1,258 @@ | |||
1 | /*************************************************************************/ /*! | ||
2 | @Title | ||
3 | @Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved | ||
4 | @Description | ||
5 | @License Dual MIT/GPLv2 | ||
6 | |||
7 | The contents of this file are subject to the MIT license as set out below. | ||
8 | |||
9 | Permission is hereby granted, free of charge, to any person obtaining a copy | ||
10 | of this software and associated documentation files (the "Software"), to deal | ||
11 | in the Software without restriction, including without limitation the rights | ||
12 | to use, copy, modify, merge, publish, distribute, sublicense, and/or sell | ||
13 | copies of the Software, and to permit persons to whom the Software is | ||
14 | furnished to do so, subject to the following conditions: | ||
15 | |||
16 | The above copyright notice and this permission notice shall be included in | ||
17 | all copies or substantial portions of the Software. | ||
18 | |||
19 | Alternatively, the contents of this file may be used under the terms of | ||
20 | the GNU General Public License Version 2 ("GPL") in which case the provisions | ||
21 | of GPL are applicable instead of those above. | ||
22 | |||
23 | If you wish to allow use of your version of this file only under the terms of | ||
24 | GPL, and not to allow others to use your version of this file under the terms | ||
25 | of the MIT license, indicate your decision by deleting the provisions above | ||
26 | and replace them with the notice and other provisions required by GPL as set | ||
27 | out in the file called "GPL-COPYING" included in this distribution. If you do | ||
28 | not delete the provisions above, a recipient may use your version of this file | ||
29 | under the terms of either the MIT license or GPL. | ||
30 | |||
31 | This License is also included in this distribution in the file called | ||
32 | "MIT-COPYING". | ||
33 | |||
34 | EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS | ||
35 | PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING | ||
36 | BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR | ||
37 | PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR | ||
38 | COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER | ||
39 | IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN | ||
40 | CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | ||
41 | */ /**************************************************************************/ | ||
42 | |||
43 | /* Each build option listed here is packed into a dword which | ||
44 | * provides up to 32 flags (or up to 28 flags plus a numeric | ||
45 | * value in the range 0-15 which corresponds to the number of | ||
46 | * cores minus one if SGX_FEATURE_MP is defined). The corresponding | ||
47 | * bit is set if the build option was enabled at compile time. | ||
48 | * | ||
49 | * In order to extract the enabled build flags the INTERNAL_TEST | ||
50 | * switch should be enabled in a client program which includes this | ||
51 | * header. Then the client can test specific build flags by reading | ||
52 | * the bit value at ##OPTIONNAME##_SET_OFFSET in SGX_BUILD_OPTIONS. | ||
53 | * | ||
54 | * IMPORTANT: add new options to unused bits or define a new dword | ||
55 | * (e.g. SGX_BUILD_OPTIONS2) so that the bitfield remains backwards | ||
56 | * compatible. | ||
57 | */ | ||
58 | |||
59 | |||
60 | #if defined(DEBUG) || defined (INTERNAL_TEST) | ||
61 | #define DEBUG_SET_OFFSET OPTIONS_BIT0 | ||
62 | #define OPTIONS_BIT0 0x1U | ||
63 | #else | ||
64 | #define OPTIONS_BIT0 0x0 | ||
65 | #endif /* DEBUG */ | ||
66 | |||
67 | #if defined(PDUMP) || defined (INTERNAL_TEST) | ||
68 | #define PDUMP_SET_OFFSET OPTIONS_BIT1 | ||
69 | #define OPTIONS_BIT1 (0x1U << 1) | ||
70 | #else | ||
71 | #define OPTIONS_BIT1 0x0 | ||
72 | #endif /* PDUMP */ | ||
73 | |||
74 | #if defined(PVRSRV_USSE_EDM_STATUS_DEBUG) || defined (INTERNAL_TEST) | ||
75 | #define PVRSRV_USSE_EDM_STATUS_DEBUG_SET_OFFSET OPTIONS_BIT2 | ||
76 | #define OPTIONS_BIT2 (0x1U << 2) | ||
77 | #else | ||
78 | #define OPTIONS_BIT2 0x0 | ||
79 | #endif /* PVRSRV_USSE_EDM_STATUS_DEBUG */ | ||
80 | |||
81 | #if defined(SUPPORT_HW_RECOVERY) || defined (INTERNAL_TEST) | ||
82 | #define SUPPORT_HW_RECOVERY_SET_OFFSET OPTIONS_BIT3 | ||
83 | #define OPTIONS_BIT3 (0x1U << 3) | ||
84 | #else | ||
85 | #define OPTIONS_BIT3 0x0 | ||
86 | #endif /* SUPPORT_HW_RECOVERY */ | ||
87 | |||
88 | |||
89 | |||
90 | #if defined (SUPPORT_SID_INTERFACE) | ||
91 | #define PVR_SECURE_HANDLES_SET_OFFSET OPTIONS_BIT4 | ||
92 | #define OPTIONS_BIT4 (0x1U << 4) | ||
93 | #else | ||
94 | #if defined(PVR_SECURE_HANDLES) || defined (INTERNAL_TEST) | ||
95 | #define PVR_SECURE_HANDLES_SET_OFFSET OPTIONS_BIT4 | ||
96 | #define OPTIONS_BIT4 (0x1U << 4) | ||
97 | #else | ||
98 | #define OPTIONS_BIT4 0x0 | ||
99 | #endif /* PVR_SECURE_HANDLES */ | ||
100 | #endif | ||
101 | |||
102 | #if defined(SGX_BYPASS_SYSTEM_CACHE) || defined (INTERNAL_TEST) | ||
103 | #define SGX_BYPASS_SYSTEM_CACHE_SET_OFFSET OPTIONS_BIT5 | ||
104 | #define OPTIONS_BIT5 (0x1U << 5) | ||
105 | #else | ||
106 | #define OPTIONS_BIT5 0x0 | ||
107 | #endif /* SGX_BYPASS_SYSTEM_CACHE */ | ||
108 | |||
109 | #if defined(SGX_DMS_AGE_ENABLE) || defined (INTERNAL_TEST) | ||
110 | #define SGX_DMS_AGE_ENABLE_SET_OFFSET OPTIONS_BIT6 | ||
111 | #define OPTIONS_BIT6 (0x1U << 6) | ||
112 | #else | ||
113 | #define OPTIONS_BIT6 0x0 | ||
114 | #endif /* SGX_DMS_AGE_ENABLE */ | ||
115 | |||
116 | #if defined(SGX_FAST_DPM_INIT) || defined (INTERNAL_TEST) | ||
117 | #define SGX_FAST_DPM_INIT_SET_OFFSET OPTIONS_BIT8 | ||
118 | #define OPTIONS_BIT8 (0x1U << 8) | ||
119 | #else | ||
120 | #define OPTIONS_BIT8 0x0 | ||
121 | #endif /* SGX_FAST_DPM_INIT */ | ||
122 | |||
123 | #if defined(SGX_FEATURE_WRITEBACK_DCU) || defined (INTERNAL_TEST) | ||
124 | #define SGX_FEATURE_DCU_SET_OFFSET OPTIONS_BIT9 | ||
125 | #define OPTIONS_BIT9 (0x1U << 9) | ||
126 | #else | ||
127 | #define OPTIONS_BIT9 0x0 | ||
128 | #endif /* SGX_FEATURE_WRITEBACK_DCU */ | ||
129 | |||
130 | #if defined(SGX_FEATURE_MP) || defined (INTERNAL_TEST) | ||
131 | #define SGX_FEATURE_MP_SET_OFFSET OPTIONS_BIT10 | ||
132 | #define OPTIONS_BIT10 (0x1U << 10) | ||
133 | #else | ||
134 | #define OPTIONS_BIT10 0x0 | ||
135 | #endif /* SGX_FEATURE_MP */ | ||
136 | |||
137 | #define OPTIONS_BIT11 0x0 | ||
138 | |||
139 | #define OPTIONS_BIT12 0x0 | ||
140 | |||
141 | |||
142 | #if defined(SGX_FEATURE_SYSTEM_CACHE) || defined (INTERNAL_TEST) | ||
143 | #define SGX_FEATURE_SYSTEM_CACHE_SET_OFFSET OPTIONS_BIT13 | ||
144 | #define OPTIONS_BIT13 (0x1U << 13) | ||
145 | #else | ||
146 | #define OPTIONS_BIT13 0x0 | ||
147 | #endif /* SGX_FEATURE_SYSTEM_CACHE */ | ||
148 | |||
149 | #if defined(SGX_SUPPORT_HWPROFILING) || defined (INTERNAL_TEST) | ||
150 | #define SGX_SUPPORT_HWPROFILING_SET_OFFSET OPTIONS_BIT14 | ||
151 | #define OPTIONS_BIT14 (0x1U << 14) | ||
152 | #else | ||
153 | #define OPTIONS_BIT14 0x0 | ||
154 | #endif /* SGX_SUPPORT_HWPROFILING */ | ||
155 | |||
156 | |||
157 | |||
158 | #if defined(SUPPORT_ACTIVE_POWER_MANAGEMENT) || defined (INTERNAL_TEST) | ||
159 | #define SUPPORT_ACTIVE_POWER_MANAGEMENT_SET_OFFSET OPTIONS_BIT15 | ||
160 | #define OPTIONS_BIT15 (0x1U << 15) | ||
161 | #else | ||
162 | #define OPTIONS_BIT15 0x0 | ||
163 | #endif /* SUPPORT_ACTIVE_POWER_MANAGEMENT */ | ||
164 | |||
165 | #if defined(SUPPORT_DISPLAYCONTROLLER_TILING) || defined (INTERNAL_TEST) | ||
166 | #define SUPPORT_DISPLAYCONTROLLER_TILING_SET_OFFSET OPTIONS_BIT16 | ||
167 | #define OPTIONS_BIT16 (0x1U << 16) | ||
168 | #else | ||
169 | #define OPTIONS_BIT16 0x0 | ||
170 | #endif /* SUPPORT_DISPLAYCONTROLLER_TILING */ | ||
171 | |||
172 | #if defined(SUPPORT_PERCONTEXT_PB) || defined (INTERNAL_TEST) | ||
173 | #define SUPPORT_PERCONTEXT_PB_SET_OFFSET OPTIONS_BIT17 | ||
174 | #define OPTIONS_BIT17 (0x1U << 17) | ||
175 | #else | ||
176 | #define OPTIONS_BIT17 0x0 | ||
177 | #endif /* SUPPORT_PERCONTEXT_PB */ | ||
178 | |||
179 | #if defined(SUPPORT_SGX_HWPERF) || defined (INTERNAL_TEST) | ||
180 | #define SUPPORT_SGX_HWPERF_SET_OFFSET OPTIONS_BIT18 | ||
181 | #define OPTIONS_BIT18 (0x1U << 18) | ||
182 | #else | ||
183 | #define OPTIONS_BIT18 0x0 | ||
184 | #endif /* SUPPORT_SGX_HWPERF */ | ||
185 | |||
186 | |||
187 | |||
188 | #if defined(SUPPORT_SGX_MMU_DUMMY_PAGE) || defined (INTERNAL_TEST) | ||
189 | #define SUPPORT_SGX_MMU_DUMMY_PAGE_SET_OFFSET OPTIONS_BIT19 | ||
190 | #define OPTIONS_BIT19 (0x1U << 19) | ||
191 | #else | ||
192 | #define OPTIONS_BIT19 0x0 | ||
193 | #endif /* SUPPORT_SGX_MMU_DUMMY_PAGE */ | ||
194 | |||
195 | #if defined(SUPPORT_SGX_PRIORITY_SCHEDULING) || defined (INTERNAL_TEST) | ||
196 | #define SUPPORT_SGX_PRIORITY_SCHEDULING_SET_OFFSET OPTIONS_BIT20 | ||
197 | #define OPTIONS_BIT20 (0x1U << 20) | ||
198 | #else | ||
199 | #define OPTIONS_BIT20 0x0 | ||
200 | #endif /* SUPPORT_SGX_PRIORITY_SCHEDULING */ | ||
201 | |||
202 | #if defined(SUPPORT_SGX_LOW_LATENCY_SCHEDULING) || defined (INTERNAL_TEST) | ||
203 | #define SUPPORT_SGX_LOW_LATENCY_SCHEDULING_SET_OFFSET OPTIONS_BIT21 | ||
204 | #define OPTIONS_BIT21 (0x1U << 21) | ||
205 | #else | ||
206 | #define OPTIONS_BIT21 0x0 | ||
207 | #endif /* SUPPORT_SGX_LOW_LATENCY_SCHEDULING */ | ||
208 | |||
209 | #if defined(USE_SUPPORT_NO_TA3D_OVERLAP) || defined (INTERNAL_TEST) | ||
210 | #define USE_SUPPORT_NO_TA3D_OVERLAP_SET_OFFSET OPTIONS_BIT22 | ||
211 | #define OPTIONS_BIT22 (0x1U << 22) | ||
212 | #else | ||
213 | #define OPTIONS_BIT22 0x0 | ||
214 | #endif /* USE_SUPPORT_NO_TA3D_OVERLAP */ | ||
215 | |||
216 | #if defined(SGX_FEATURE_MP) || defined (INTERNAL_TEST) | ||
217 | #if defined(SGX_FEATURE_MP_CORE_COUNT) | ||
218 | #define OPTIONS_HIGHBYTE ((SGX_FEATURE_MP_CORE_COUNT-1) << SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET) | ||
219 | #define SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET 28UL | ||
220 | #define SGX_FEATURE_MP_CORE_COUNT_SET_MASK 0xFF | ||
221 | #else | ||
222 | #define OPTIONS_HIGHBYTE (((SGX_FEATURE_MP_CORE_COUNT_TA-1) << SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET) |\ | ||
223 | ((SGX_FEATURE_MP_CORE_COUNT_3D-1) << SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET_3D)) | ||
224 | #define SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET 24UL | ||
225 | #define SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET_3D 28UL | ||
226 | #define SGX_FEATURE_MP_CORE_COUNT_SET_MASK 0xFF | ||
227 | #endif | ||
228 | #else /* SGX_FEATURE_MP */ | ||
229 | #define OPTIONS_HIGHBYTE 0x0 | ||
230 | #endif /* SGX_FEATURE_MP */ | ||
231 | |||
232 | |||
233 | |||
234 | #define SGX_BUILD_OPTIONS \ | ||
235 | OPTIONS_BIT0 |\ | ||
236 | OPTIONS_BIT1 |\ | ||
237 | OPTIONS_BIT2 |\ | ||
238 | OPTIONS_BIT3 |\ | ||
239 | OPTIONS_BIT4 |\ | ||
240 | OPTIONS_BIT5 |\ | ||
241 | OPTIONS_BIT6 |\ | ||
242 | OPTIONS_BIT8 |\ | ||
243 | OPTIONS_BIT9 |\ | ||
244 | OPTIONS_BIT10 |\ | ||
245 | OPTIONS_BIT11 |\ | ||
246 | OPTIONS_BIT12 |\ | ||
247 | OPTIONS_BIT13 |\ | ||
248 | OPTIONS_BIT14 |\ | ||
249 | OPTIONS_BIT15 |\ | ||
250 | OPTIONS_BIT16 |\ | ||
251 | OPTIONS_BIT17 |\ | ||
252 | OPTIONS_BIT18 |\ | ||
253 | OPTIONS_BIT19 |\ | ||
254 | OPTIONS_BIT20 |\ | ||
255 | OPTIONS_BIT21 |\ | ||
256 | OPTIONS_BIT22 |\ | ||
257 | OPTIONS_HIGHBYTE | ||
258 | |||