diff options
Diffstat (limited to 'jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb.h')
-rw-r--r-- | jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb.h | 12 |
1 files changed, 11 insertions, 1 deletions
diff --git a/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb.h b/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb.h index 804695b..5ef5215 100644 --- a/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb.h +++ b/jacinto6/sgx_src/eurasia_km/services4/3rdparty/dc_omapfb3_linux/omaplfb.h | |||
@@ -65,6 +65,11 @@ CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | |||
65 | #define OMAPLFB_CONSOLE_UNLOCK() release_console_sem() | 65 | #define OMAPLFB_CONSOLE_UNLOCK() release_console_sem() |
66 | #endif | 66 | #endif |
67 | 67 | ||
68 | #if defined(CONFIG_ION_OMAP) | ||
69 | #include <linux/ion.h> | ||
70 | #include <linux/omap_ion.h> | ||
71 | #endif /* defined(CONFIG_ION_OMAP) */ | ||
72 | |||
68 | #define unref__ __attribute__ ((unused)) | 73 | #define unref__ __attribute__ ((unused)) |
69 | 74 | ||
70 | typedef void * OMAPLFB_HANDLE; | 75 | typedef void * OMAPLFB_HANDLE; |
@@ -226,6 +231,10 @@ typedef struct OMAPLFB_DEVINFO_TAG | |||
226 | OMAPLFB_ATOMIC_BOOL sLeaveVT; | 231 | OMAPLFB_ATOMIC_BOOL sLeaveVT; |
227 | #endif | 232 | #endif |
228 | 233 | ||
234 | #if defined(CONFIG_ION_OMAP) | ||
235 | struct ion_client *psIONClient; | ||
236 | #endif | ||
237 | |||
229 | } OMAPLFB_DEVINFO; | 238 | } OMAPLFB_DEVINFO; |
230 | 239 | ||
231 | #define OMAPLFB_PAGE_SIZE 4096 | 240 | #define OMAPLFB_PAGE_SIZE 4096 |
@@ -265,7 +274,8 @@ typedef enum _OMAPLFB_UPDATE_MODE_ | |||
265 | OMAPLFB_UPDATE_MODE_UNDEFINED = 0, | 274 | OMAPLFB_UPDATE_MODE_UNDEFINED = 0, |
266 | OMAPLFB_UPDATE_MODE_MANUAL = 1, | 275 | OMAPLFB_UPDATE_MODE_MANUAL = 1, |
267 | OMAPLFB_UPDATE_MODE_AUTO = 2, | 276 | OMAPLFB_UPDATE_MODE_AUTO = 2, |
268 | OMAPLFB_UPDATE_MODE_DISABLED = 3 | 277 | OMAPLFB_UPDATE_MODE_DISABLED = 3, |
278 | OMAPLFB_UPDATE_MODE_VSYNC = 4 | ||
269 | } OMAPLFB_UPDATE_MODE; | 279 | } OMAPLFB_UPDATE_MODE; |
270 | 280 | ||
271 | #ifndef UNREFERENCED_PARAMETER | 281 | #ifndef UNREFERENCED_PARAMETER |