diff options
Diffstat (limited to 'omap5/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/arch_common.mk')
-rw-r--r-- | omap5/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/arch_common.mk | 59 |
1 files changed, 0 insertions, 59 deletions
diff --git a/omap5/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/arch_common.mk b/omap5/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/arch_common.mk deleted file mode 100644 index 6e16b14..0000000 --- a/omap5/sgx_src/eurasia_km/eurasiacon/build/linux2/common/android/arch_common.mk +++ /dev/null | |||
@@ -1,59 +0,0 @@ | |||
1 | ########################################################################### ### | ||
2 | #@Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved | ||
3 | #@License Dual MIT/GPLv2 | ||
4 | # | ||
5 | # The contents of this file are subject to the MIT license as set out below. | ||
6 | # | ||
7 | # Permission is hereby granted, free of charge, to any person obtaining a copy | ||
8 | # of this software and associated documentation files (the "Software"), to deal | ||
9 | # in the Software without restriction, including without limitation the rights | ||
10 | # to use, copy, modify, merge, publish, distribute, sublicense, and/or sell | ||
11 | # copies of the Software, and to permit persons to whom the Software is | ||
12 | # furnished to do so, subject to the following conditions: | ||
13 | # | ||
14 | # The above copyright notice and this permission notice shall be included in | ||
15 | # all copies or substantial portions of the Software. | ||
16 | # | ||
17 | # Alternatively, the contents of this file may be used under the terms of | ||
18 | # the GNU General Public License Version 2 ("GPL") in which case the provisions | ||
19 | # of GPL are applicable instead of those above. | ||
20 | # | ||
21 | # If you wish to allow use of your version of this file only under the terms of | ||
22 | # GPL, and not to allow others to use your version of this file under the terms | ||
23 | # of the MIT license, indicate your decision by deleting the provisions above | ||
24 | # and replace them with the notice and other provisions required by GPL as set | ||
25 | # out in the file called "GPL-COPYING" included in this distribution. If you do | ||
26 | # not delete the provisions above, a recipient may use your version of this file | ||
27 | # under the terms of either the MIT license or GPL. | ||
28 | # | ||
29 | # This License is also included in this distribution in the file called | ||
30 | # "MIT-COPYING". | ||
31 | # | ||
32 | # EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS | ||
33 | # PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING | ||
34 | # BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR | ||
35 | # PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR | ||
36 | # COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER | ||
37 | # IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN | ||
38 | # CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE. | ||
39 | ### ########################################################################### | ||
40 | |||
41 | SYS_CFLAGS := \ | ||
42 | -fno-short-enums -D__linux__ \ | ||
43 | -I$(ANDROID_ROOT)/bionic/libc/arch-$(ANDROID_ARCH)/include \ | ||
44 | -I$(ANDROID_ROOT)/bionic/libc/include \ | ||
45 | -I$(ANDROID_ROOT)/bionic/libc/kernel/common \ | ||
46 | -I$(ANDROID_ROOT)/bionic/libc/kernel/arch-$(ANDROID_ARCH) \ | ||
47 | -I$(ANDROID_ROOT)/bionic/libm/include \ | ||
48 | -I$(ANDROID_ROOT)/bionic/libm/include/$(ANDROID_ARCH) \ | ||
49 | -I$(ANDROID_ROOT)/bionic/libthread_db/include \ | ||
50 | -I$(ANDROID_ROOT)/frameworks/base/include \ | ||
51 | -isystem $(ANDROID_ROOT)/system/core/include \ | ||
52 | -I$(ANDROID_ROOT)/hardware/libhardware/include \ | ||
53 | -I$(ANDROID_ROOT)/external/openssl/include | ||
54 | |||
55 | SYS_EXE_LDFLAGS := \ | ||
56 | -Bdynamic -nostdlib -Wl,-dynamic-linker,/system/bin/linker \ | ||
57 | -lc -ldl -lcutils | ||
58 | |||
59 | SYS_LIB_LDFLAGS := $(SYS_EXE_LDFLAGS) | ||