summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* wlan: cleanup: remove legacy firmware filesVishal Mahaveer2013-10-173-85/+2
* jacinto6: SGX-BIN: KM binary updated for latest kernelVishal Mahaveer2013-09-231-0/+0
* jacinto6: ducati: add initial IPU2 M4 prebuilt binaryVishal Mahaveer2013-09-183-0/+270
* GX-BIN: DDK binaries and km binaries for OMAP5: 1.9IMG2166536_TI.0007Vishal Mahaveer2013-09-052-3/+3
* Revert "Merge remote-tracking branch 'omap-mirror/p-jb-mr1-release' into HEAD"Vishal Mahaveer2013-09-051-0/+0
* Revert "SGX-BIN: KM binary updated for latest kernel"Vishal Mahaveer2013-09-051-0/+0
* SGX-BIN: KM binary updated for latest kernelPraneeth Bajjuri2013-09-051-0/+0
* Revert "SGX-BIN: KM binary updated for latest kernel"Vishal Mahaveer2013-09-041-0/+0
* SGX-BIN: KM binary updated for latest kernelPraneeth Bajjuri2013-09-031-0/+0
* SGX-BIN: KM binary updated for latest kernelVishal Mahaveer2013-08-272-1/+1
* wpan: wl1857: TIInit_11.8.32.bts: Adjust PCM frame sync rate and clockVishal Mahaveer2013-08-151-0/+0
* SGX-BIN: Binaries/KM source with GPU thermal integrationHemant Hariyani2013-07-311-0/+0
* proprietary-open: jacinto6: rebuilt sgx binaries for kernel changeVishal Mahaveer2013-07-261-0/+0
* SGX-BIN: Binaries/KM source with GPU thermal integrationHemant Hariyani2013-07-255-7/+94
* proprietary-open: jacinto6: add graphics binaries and kernel module sourcesVishal Mahaveer2013-07-1914-47/+228
* Merge remote-tracking branch 'omap-mirror/p-jb-mr1-release' into HEADRoman Shaposhnikov2013-06-141-0/+0
|\
| * Rebuilt omap5 sgx binariesRoman Shaposhnikov2013-06-131-0/+0
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-06-131-0/+0
|\|
| * Rebuilt sgx binaries required because of a kernel change that requires sgx to...Grygorii Maistrenko2013-06-131-0/+0
* | proprietary-open: jacinto6: update kernel module build instructionVishal Mahaveer2013-06-101-1/+1
* | proprietary-open: jacinto6: add graphics kernel module sourcesVishal Mahaveer2013-06-10203-0/+115725
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-05-294-4/+4
|\|
| * Ducati binaries updated to 4AJ.2.5p1 release versionRoman Shaposhnikov2013-05-284-4/+4
* | jacinto6: sgx-bin: DDK and km binries for 1.9/j6-wipVishal Mahaveer2013-05-292-5/+3
* | jacinto6: add initial sgx binary contentVishal Mahaveer2013-05-224-0/+326
* | jacinto6: create placeholder for jacinto6 artifactsVishal Mahaveer2013-05-202-0/+38
* | SGX-BIN: DDK binaries and km source for OMAP5: 1.9IMG2166536_TI.0006Vishal Mahaveer2013-04-302-3/+3
* | SGX-BIN: DDK binaries and km source for OMAP5: 1.9IMG2166536_TI.0005srinivas pulukuru2013-04-302-3/+5
* | ducati: omap5: add ducati binaries for OMAP5 uevmsrinivas pulukuru2013-04-301-0/+0
|/
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Roman Shaposhnikov2013-04-261-0/+0
* Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-03-2013-187/+642
|\
| * wpan: rework rules for wpan firmware binariesAndrii Beregovenko2013-03-1911-31/+486
| * wlan: rework rules for wlan firmware binariesAndrii Beregovenko2013-03-193-156/+156
* | ducati: omap5: add ducati binaries for OMAP5 uevmVishal Mahaveer2013-02-253-0/+270
* | ducati: update make file to be genericVishal Mahaveer2013-02-253-2/+4
* | wlan: wl18xx: update firmware file for r8.a5.13 releaseVishal Mahaveer2013-02-111-0/+0
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-02-119-78/+41
|\|
| * SGX: Kernel side DDK source code for OMAP5Roman Shaposhnikov2013-02-112-1/+2
| * SGX: Kernel side DDK source code for OMAP5Roman Shaposhnikov2013-02-117-77/+39
| * SGX-BIN: DDK binaries for OMAP5Roman Shaposhnikov2013-02-111-0/+0
* | sgx-bin: Support of dual displays for JB MR1.Gowtham Tammana2013-02-081-0/+0
|/
* wpan: wl18xx: Adjust BT sample rate for HFPVishal Mahaveer2013-01-301-0/+0
* Rebuilt sgx binaries required because of a kernel change that requires sgx to...Oleksii Okolielov2013-01-301-0/+0
* Merge 'omap-mirror/p-jb-mr1-release' into 'omap-mirror/d-jb-mr1-release'Roman Shaposhnikov2013-01-151-0/+0
|\
| * Fixed sgx.tgz fileRoman Shaposhnikov2013-01-151-0/+0
* | Merge 'omap-mirror/p-jb-mr1-release' into 'omap-mirror/d-jb-mr1-release'Roman Shaposhnikov2013-01-151-0/+0
|\|
| * Rebuilt sgx binaries required because of a kernel change that requires sgx to...Roman Shaposhnikov2013-01-151-0/+0
* | Merge 'omap-mirror/p-jb-mr1-release' into 'omap-mirror/d-jb-mr1-release'Roman Shaposhnikov2013-01-081-0/+0
|\|
| * Rebuilt sgx binaries required because of a kernel change that requires sgx to...Roman Shaposhnikov2013-01-081-0/+0
* | Merge remote-tracking branch 'omap-mirror/p-jb-mr1-release' into HEADRoman Shaposhnikov2012-12-200-0/+0
|\|