summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* wl12xx: Changes to include License in final NOTICE fileVishal Mahaveer2013-10-182-0/+2
| | | | | | | | Add NOTICE files linked to License files to make it part of final NOTICE file. Change-Id: Ie0c6056fbd50b9b9ae81cd36f9d6f79a81810ede Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wlan: cleanup: remove legacy firmware filesVishal Mahaveer2013-10-173-85/+2
| | | | | | | Remove legacy firmware files from build system. Change-Id: Ib9ef9ea3ee65e1ba19b4634aaf7474413efed2bd Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* jacinto6: SGX-BIN: KM binary updated for latest kernelVishal Mahaveer2013-09-231-0/+0
| | | | | | | | | | | Kernel module binary (pvrsrvkm_sgx544_116.ko) needed to be rebuilt for latest kernel source. pvrkm needed to be rebuilt due to defconfig change in kernel Ref: http://review.omapzoom.org/#/c/33753 Change-Id: Ia2580f52ff732e1eaf6149676ab8d856bffa205d Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* jacinto6: ducati: add initial IPU2 M4 prebuilt binaryVishal Mahaveer2013-09-183-0/+270
| | | | | | | Add initial IPU2 M4 binary to be part of AFS build Change-Id: I8318b25d2c1de1d33cee7df5470edb55fc7f38df Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* GX-BIN: DDK binaries and km binaries for OMAP5: 1.9IMG2166536_TI.0007Vishal Mahaveer2013-09-052-3/+3
| | | | | | | | | After reverting the bad graphics merge caused from p- to d- branch, Adding SGX DDK binaries and kernel binaries for OMAP5 ES2. Version: 1.9IMG2166536_TI.0007 Change-Id: I14781ef825f934d13548c3bb28633257d425b4b8 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* Revert "Merge remote-tracking branch 'omap-mirror/p-jb-mr1-release' into HEAD"Vishal Mahaveer2013-09-051-0/+0
| | | | | This reverts commit 6c58e520dc17fb08fa66b4e116f9c822c57e1bb3, reversing changes made to bfe5d5481220e687e445c9ca27d08fec1ea5eccd.
* Revert "SGX-BIN: KM binary updated for latest kernel"Vishal Mahaveer2013-09-051-0/+0
| | | | | | This reverts commit 4c74cd7190cf3ccdb80496a18e292b8ceff0db75. Change-Id: Ifb02f824c3ac2dcbcd93568958c607e224a02e44
* SGX-BIN: KM binary updated for latest kernelPraneeth Bajjuri2013-09-051-0/+0
| | | | | | | | | | | | Kernel module binary (pvrsrvkm_sgx544_116.ko) needed to be rebuilt for latest kernel source. pvrkm needed to be rebuilt due to GC320 patch pulled in kernel: Ref: http://review.omapzoom.org/#/c/33453 Change-Id: Ibb3c69908625bf3fbd0b0fab4fbad95ce122571d Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* Revert "SGX-BIN: KM binary updated for latest kernel"Vishal Mahaveer2013-09-041-0/+0
| | | | | | This reverts commit 4c74cd7190cf3ccdb80496a18e292b8ceff0db75. Change-Id: Ifb02f824c3ac2dcbcd93568958c607e224a02e44
* SGX-BIN: KM binary updated for latest kernelPraneeth Bajjuri2013-09-031-0/+0
| | | | | | | | | | | | Kernel module binary (pvrsrvkm_sgx544_116.ko) needed to be rebuilt for latest kernel source. pvrkm needed to be rebuilt due to GC320 patch pulled in kernel: Ref: http://review.omapzoom.org/#/c/33453 Change-Id: Ibb3c69908625bf3fbd0b0fab4fbad95ce122571d Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* SGX-BIN: KM binary updated for latest kernelVishal Mahaveer2013-08-272-1/+1
| | | | | | | | Kernel module binary (pvrsrvkm_sgx544_116.ko) needed to be rebuilt for latest kernel source. Change-Id: I96a9d988e70569ea182264acec8461221543720a Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* wpan: wl1857: TIInit_11.8.32.bts: Adjust PCM frame sync rate and clockVishal Mahaveer2013-08-151-0/+0
| | | | | | | | - Frame sync frequency for wl1857 (TIInit_11.8.32.bts) modified to 8KHz (from 16 KHz) - Bit rate modified to 256KHz (from 512 KHz) Change-Id: Ia1bab9713e876a6ad16bef57477bb3f28a975069 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* SGX-BIN: Binaries/KM source with GPU thermal integrationHemant Hariyani2013-07-311-0/+0
| | | | | | | | | | - Updating correct binaries. These were overwritten by an older version. DDK 1.9@2291151 Branch: origin/1.9/2291151_k3.8 Change-Id: Ia75449f34d7702a8b94f6725856bf7bff2ddabb7 Signed-off-by: Hemant Hariyani <hemanthariyani@ti.com>
* proprietary-open: jacinto6: rebuilt sgx binaries for kernel changeVishal Mahaveer2013-07-261-0/+0
| | | | | | | Recent changes in kernel (GC320 enablement) needs sgx binaries to be rebuilt. Change-Id: I9e03f2005470065cf70f5d082b282c06388e4bb8 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* SGX-BIN: Binaries/KM source with GPU thermal integrationHemant Hariyani2013-07-255-7/+94
| | | | | | | | DDK 1.9@2291151 Branch: origin/1.9/2291151_k3.8 Change-Id: Ic498f3a10f93763f74fd96b25335704dce7aab17 Signed-off-by: Hemant Hariyani <hemanthariyani@ti.com>
* proprietary-open: jacinto6: add graphics binaries and kernel module sourcesVishal Mahaveer2013-07-1914-47/+228
| | | | | | | | | | Adding graphics kernel module sources and DDK binaries. Branch: origin/1.9/2291151_k3.8 Commit: e38b375eaf17d8eee431e5962a8c772d4a86bc3c Change-Id: I946263ae1cd0205805d3ce6d345d240530f49e02 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* Merge remote-tracking branch 'omap-mirror/p-jb-mr1-release' into HEADRoman Shaposhnikov2013-06-141-0/+0
|\ | | | | | | | | | | | | | | Conflicts: omap5/sgx.tgz Change-Id: Id91378eff3325f1dfa615f454f54feecbfaa28a3 Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
| * Rebuilt omap5 sgx binariesRoman Shaposhnikov2013-06-131-0/+0
| | | | | | | | | | | | | | | | | | Rebuilt omap5 sgx binaries required because of a kernel change that requires sgx to be rebuilt. Tag for sgx build: 1.9IMG2166536_TI.0005 Change-Id: I5ac4b14dd26ef7cbe26095f78a49d3a26f646c05 Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-06-131-0/+0
|\|
| * Rebuilt sgx binaries required because of a kernel change that requires sgx ↵Grygorii Maistrenko2013-06-131-0/+0
| | | | | | | | | | | | | | | | | | to be rebuilt. Tag for sgx build: 084d3dbdab598dfdf1d2497a3fded3b833284fa9 Change-Id: Ifcac5b5f5cb5e1409ed0373e93d04775a2926ab0 Signed-off-by: Grygorii Maistrenko <x0197232@ti.com>
* | proprietary-open: jacinto6: update kernel module build instructionVishal Mahaveer2013-06-101-1/+1
| | | | | | | | | | | | | | Update correct path for jacinto6 build step. Change-Id: Idbdf3e560e130ce895f795a6f90d348e349c5c7a Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | proprietary-open: jacinto6: add graphics kernel module sourcesVishal Mahaveer2013-06-10203-0/+115725
| | | | | | | | | | | | | | | | | | Adding kernel module sources. Branch: origin/1.9/j6-wip Commit: 6708c05 Change-Id: I01a2ed673a2ad790bf2f15d86d947aca4fe26f6c Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-05-294-4/+4
|\|
| * Ducati binaries updated to 4AJ.2.5p1 release versionRoman Shaposhnikov2013-05-284-4/+4
| | | | | | | | | | | | | | | | Ducati binaries for blaze_tablet and blaze devices updated to version 2.1.21 Change-Id: If681a995ae7498670f316db352a2185b3d3cd62d Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
* | jacinto6: sgx-bin: DDK and km binries for 1.9/j6-wipVishal Mahaveer2013-05-292-5/+3
| | | | | | | | | | | | | | SGX DDK and kernel module binaries from 1.9/j6-wip branch. Change-Id: If17c9ceba4be39e536acf7f838ccbaa9597ad1e7 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | jacinto6: add initial sgx binary contentVishal Mahaveer2013-05-224-0/+326
| | | | | | | | | | | | | | Adding initial sgx binaries for jacinto6 based on kernel 3.8 Change-Id: I09da248d741feefaf46dd94473d3b2c76c5f20b1 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | jacinto6: create placeholder for jacinto6 artifactsVishal Mahaveer2013-05-202-0/+38
| | | | | | | | | | | | | | Create placeholder for jacinto6 platform. Change-Id: Id91f62b90652dc34dca1969ec8591e6aaa170518 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | SGX-BIN: DDK binaries and km source for OMAP5: 1.9IMG2166536_TI.0006Vishal Mahaveer2013-04-302-3/+3
| | | | | | | | | | | | | | | | SGX DDK binaries and kernel module source for OMAP5 ES2. Version: 1.9IMG2166536_TI.0006 Change-Id: Ib0ec1a2277ac8ebe2f3bb7e4d3068316ec872a52 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | SGX-BIN: DDK binaries and km source for OMAP5: 1.9IMG2166536_TI.0005srinivas pulukuru2013-04-302-3/+5
| | | | | | | | | | | | | | | | SGX DDK binaries and kernel module source for OMAP5 ES2. Version: 1.9IMG2166536_TI.0005 Change-Id: Ia0756374ae385932373b71b8b79e2457dbd343ac Signed-off-by: srinivas pulukuru <srinivas.pulukuru@ti.com>
* | ducati: omap5: add ducati binaries for OMAP5 uevmsrinivas pulukuru2013-04-301-0/+0
|/ | | | | | | add ducati binaries for OMAP5 uevm Change-Id: I923483c7701dc3430a2037bf6ba3b6f4e9f44222 Signed-off-by: srinivas Pulukuru <srinivas.pulukuru@ti.com>
* Rebuilt sgx binaries required because of a kernel change that requires sgx ↵Roman Shaposhnikov2013-04-261-0/+0
| | | | | | | | | to be rebuilt. DR: OMAPS00293783 Tag for sgx build: 1.9@2166536 Change-Id: I62840bbc2c23e2db465d46ce9ad646c9a4467cde Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
* Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-03-2013-187/+642
|\
| * wpan: rework rules for wpan firmware binariesAndrii Beregovenko2013-03-1911-31/+486
| | | | | | | | | | | | | | | | | | Organize prebuilt firmware binaries for WiLink's modules as regular Android prebuilts. Move corresponding rules to separate makefile. Change-Id: Ibc8b3531084530cda1388db15a5ab7b3fdec54bc Signed-off-by: Andrii Beregovenko <a.beregovenko@ti.com>
| * wlan: rework rules for wlan firmware binariesAndrii Beregovenko2013-03-193-156/+156
| | | | | | | | | | | | | | | | | | Organize prebuilt firmware binaries for WiLink's WiFi as regular Android prebuilts. Move corresponding rules to separate makefile. Change-Id: I5e1b95dfe9092f67f00b47e15a6507891c262e93 Signed-off-by: Andrii Beregovenko <a.beregovenko@ti.com>
* | ducati: omap5: add ducati binaries for OMAP5 uevmVishal Mahaveer2013-02-253-0/+270
| | | | | | | | | | | | | | Add ducati binaries for OMAP5 uevm platform. Change-Id: I4e87195f35c9d3e8f695618962777d59eb534f60 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | ducati: update make file to be genericVishal Mahaveer2013-02-253-2/+4
| | | | | | | | | | | | | | Update ducati make files to be generic for different file names. Change-Id: I375e359bdcb1da3e40d5723f81c07c5f08064f3a Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | wlan: wl18xx: update firmware file for r8.a5.13 releaseVishal Mahaveer2013-02-111-0/+0
| | | | | | | | | | | | | | | | | | Upgrade wl18xx firmware and wlconf for r8.a5.13 MAC Firmware version: 8.5.0.0.53 Change-Id: I6ff441167d93d42cd7a786ab36d29a1091540406 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* | Merge omap-mirror/p-jb-mr1-release into omap-mirror/d-jb-mr1-releaseRoman Shaposhnikov2013-02-119-78/+41
|\|
| * SGX: Kernel side DDK source code for OMAP5Roman Shaposhnikov2013-02-112-1/+2
| | | | | | | | | | | | | | Merged fixes from release 1.9IMG2166536 head Change-Id: Idd8796623b3552e9dc7347fccde249de6a06823e Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
| * SGX: Kernel side DDK source code for OMAP5Roman Shaposhnikov2013-02-117-77/+39
| | | | | | | | | | | | | | Kernel side source code for release 1.9IMG2166536_TI.0004 Change-Id: Ic84f2ac388a243d209f5395c21b8cf191ea5a775 Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
| * SGX-BIN: DDK binaries for OMAP5Roman Shaposhnikov2013-02-111-0/+0
| | | | | | | | | | | | | | Binaries based on release 1.9IMG2166536_TI.0004 Change-Id: I2ab76794dd1693a7b52fcbba37d4e04263162107 Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
* | sgx-bin: Support of dual displays for JB MR1.Gowtham Tammana2013-02-081-0/+0
|/ | | | | | | Binaries from 1.9/hwc1.1 branch. Change-Id: Iaf31cd5a1a5f185450fcc510c3b7550c2cd8ec04 Signed-off-by: Gowtham Tammana <g-tammana@ti.com>
* wpan: wl18xx: Adjust BT sample rate for HFPVishal Mahaveer2013-01-301-0/+0
| | | | | | | | | | Frame sync frequency for wl18xx (TIInit_12.8.32.bts) modified to 8KHz. The new BlueTooth stack in JB MR1 does not support WBS and hence the clock was adjusted to support legacy HFP profile. Change-Id: I030cc6c6a18435263cdface4c71380960b140661 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* Rebuilt sgx binaries required because of a kernel change that requires sgx ↵Oleksii Okolielov2013-01-301-0/+0
| | | | | | | | to be rebuilt. Tag for sgx build: 1.9@2166536 Change-Id: I7a09173be9160e34556fd15242d804d16454c5d2
* Merge 'omap-mirror/p-jb-mr1-release' into 'omap-mirror/d-jb-mr1-release'Roman Shaposhnikov2013-01-151-0/+0
|\ | | | | | | Change-Id: I298845bf3d8b9c28b8a7a13889427b124adc58a8
| * Fixed sgx.tgz fileRoman Shaposhnikov2013-01-151-0/+0
| | | | | | | | | | Change-Id: I5876b17062c2fd6cd03a6c8848a4fc0a881ff3cb Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
* | Merge 'omap-mirror/p-jb-mr1-release' into 'omap-mirror/d-jb-mr1-release'Roman Shaposhnikov2013-01-151-0/+0
|\| | | | | | | Change-Id: Idc52ff95ffaf4b036cd980882e541560fa247b6b
| * Rebuilt sgx binaries required because of a kernel change that requires sgx ↵Roman Shaposhnikov2013-01-151-0/+0
| | | | | | | | | | | | | | | | | | to be rebuilt. Tag for sgx build: 1.9@2166536 Change-Id: I749a97d4b3b629ae02c349c1a95ab4d2fc0f7fff Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>
* | Merge 'omap-mirror/p-jb-mr1-release' into 'omap-mirror/d-jb-mr1-release'Roman Shaposhnikov2013-01-081-0/+0
|\| | | | | | | Change-Id: Id3f54fdd0c3d398ffe3995418e2341eef8e2a22a
| * Rebuilt sgx binaries required because of a kernel change that requires sgx ↵Roman Shaposhnikov2013-01-081-0/+0
| | | | | | | | | | | | | | | | | | to be rebuilt. Tag for sgx build: 1.9@2166536 Change-Id: I81257ab46a5b973df1e992be338a1c3b55354c36 Signed-off-by: Roman Shaposhnikov <x0166637@ti.com>